/content/process/us/en/search.html

Flame Detectors

C7012

Solid State Purple Peeper®

Overview
Solid-state electronic UV flame sensor to detect ultraviolet radiation emitted by the combustion of most carbon-containing fuels such as natural gas, LP gases, and oil. Used with Honeywell burner controls to provide flame supervision in continuous operation for industrial burner applications.

Approvals:
  • CE approved according to EN298 only when used with the correct Honeywell flame amplifiers and/or burner controls
  • C7012E/F models are approved for use in continuous operation, by using dynamic self-check
  • C7012C/F models are UL listed for use in explosion hazardous locations; Class 1, groups C and D; and Class 2, groups E, F, and G
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
191002A/U
CHASSIS ASSY 100V
191002A/U
CHASSIS ASSY 100V
191050/U
QUARTZ LENCSE C7076D
191050/U
QUARTZ LENCSE C7076D
C7012A1186/U
UV DETECTOR 208VAC
C7012A1186/U
UV DETECTOR 208VAC
C7012C1042/U
UV DETECTOR 120VAC - EX
C7012C1042/U
UV DETECTOR 120VAC - EX
C7012E1211/U
UV DETECTOR 100VAC SELF-CHECK
C7012E1211/U
UV DETECTOR 100VAC SELF-CHECK
C7044A1006/U
UV SENSOR
C7044A1006/U
UV SENSOR
V4BFW16-500-2
Motorized Butterfly Valve, 2500 Nm, 22933Kvs, DN500
V4BFW16-500-2
Motorized Butterfly Valve, 2500 Nm, 22933Kvs, DN500