/content/process/us/en/search.html

direct fired furnace burners

Menox / BIC..M

Burner with cast steel housing, with ceramic tube connection.

Overview
Low NOx burner with cast steel housing and ceramic tube connection.

Features & Benefits:
  • Burner size: 50 to 140
  • Capacity: 10 to 360 kW
  • Uses: for cold air and hot air up to 450°C
  • Menox mode for low NOx operation
  • Fuel Types: natural gas as well as coke oven gas, town gas or liquefied gases upon consultation
  • Burner Lenghts: 300 to 1200 mm
  • Connections: threaded for both fuel and air
  • Housing with internal insulation available
More Information:
Specifications

Overview

  • Models
    • BIC..M, BICW..M
  • Burner Type
    • Low‑NOx gas burner with menox® flameless combustion capability

Air/Exhaust/Flue Gas Temperatures

  • Maximum Air Preheat Temperature
    • 450 deg C (842 deg F) in menox mode
    • 500 deg C (932 deg F)

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • 1250 deg C (2282 deg F)

Operating/Process Temperature Ranges

  • Menox Mode Temperature
    • Menox low‑NOx mode possible from furnace temperature ≥ 850 deg C (1562 deg F)

Material Specifications

  • Ceramic Tube Material
    • SiC (Silicon-infiltrated)
  • Material
    • BIC..M: Grey Cast Iron, BICW..M: Steel body with internal ceramic‑fibre insulation

Burner/Flame‑Related Lengths

  • Visible Flame Length
    • 45 to 130 cm (17.7 to 51.2 in) depending on size

Combustion Air, Blower & Emissions Specifications

  • NOx Reduction Method
    • Flameless combustion with enlarged reaction zone and reduced peak temperatures

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing burner; gas and air mix only at burner head

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod standard; UV sensor optional
  • Flame Velocity
    • Up to 186 m/s (610 ft/s)
  • Ignition Type
    • Direct Spark Ignition

Performance, Flow & Capacity

  • Turndown Control
    • On/Off staged control only

Combustion Design & Characteristics

  • Combustion Type
    • Nozzle-mixing; flameless in menox mode

Processing & Performance Metrics

  • Capacity Range
    • 35 to 360 kW (132 to 1360 kBTU/h) in Flame mode; 40 to 420 kW (1588 kBTU/h) in Menox Mode
  • Noise Level
    • ~95 dBA open air; ~75 dBA in furnace; lower in menox mode

Applications & Compatibility

  • Applications
    • Industrial furnaces in iron and steel, precious, non‑ferrous and light‑metal industries; heat‑treatment furnaces, roller hearth furnaces

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (standard), Propane/Butane (on request)

Standards & Certifications

  • Approvals
    • Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), European Patent (EP 2 442 026 B1 for menox low NOₓ solution), REACH Regulation (Applies to BICW..M (contains RCF/ASW insulation)), EN 746-2 (Compliant for industrial thermoprocessing equipment)

Overview

  • Models
    • BIC..M, BICW..M
  • Burner Type
    • Low‑NOx gas burner with menox® flameless combustion capability

Air/Exhaust/Flue Gas Temperatures

  • Maximum Air Preheat Temperature
    • 450 deg C (842 deg F) in menox mode
    • 500 deg C (932 deg F)

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • 1250 deg C (2282 deg F)

Operating/Process Temperature Ranges

  • Menox Mode Temperature
    • Menox low‑NOx mode possible from furnace temperature ≥ 850 deg C (1562 deg F)

Material Specifications

  • Ceramic Tube Material
    • SiC (Silicon-infiltrated)
  • Material
    • BIC..M: Grey Cast Iron, BICW..M: Steel body with internal ceramic‑fibre insulation

Burner/Flame‑Related Lengths

  • Visible Flame Length
    • 45 to 130 cm (17.7 to 51.2 in) depending on size

Combustion Air, Blower & Emissions Specifications

  • NOx Reduction Method
    • Flameless combustion with enlarged reaction zone and reduced peak temperatures

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing burner; gas and air mix only at burner head

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod standard; UV sensor optional
  • Flame Velocity
    • Up to 186 m/s (610 ft/s)
  • Ignition Type
    • Direct Spark Ignition

Performance, Flow & Capacity

  • Turndown Control
    • On/Off staged control only

Combustion Design & Characteristics

  • Combustion Type
    • Nozzle-mixing; flameless in menox mode

Processing & Performance Metrics

  • Capacity Range
    • 35 to 360 kW (132 to 1360 kBTU/h) in Flame mode; 40 to 420 kW (1588 kBTU/h) in Menox Mode
  • Noise Level
    • ~95 dBA open air; ~75 dBA in furnace; lower in menox mode

Applications & Compatibility

  • Applications
    • Industrial furnaces in iron and steel, precious, non‑ferrous and light‑metal industries; heat‑treatment furnaces, roller hearth furnaces

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (standard), Propane/Butane (on request)

Standards & Certifications

  • Approvals
    • Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), European Patent (EP 2 442 026 B1 for menox low NOₓ solution), REACH Regulation (Applies to BICW..M (contains RCF/ASW insulation)), EN 746-2 (Compliant for industrial thermoprocessing equipment)
  • Models : BIC..M, BICW..M
  • Maximum Air Preheat Temperature : 450 deg C (842 deg F) in menox mode|500 deg C (932 deg F)
  • Maximum Furnace Temperature : 1250 deg C (2282 deg F)
  • Menox Mode Temperature : Menox low‑NOx mode possible from furnace temperature ≥ 850 deg C (1562 deg F)
  • Ceramic Tube Material : SiC (Silicon-infiltrated)
  • Visible Flame Length : 45 to 130 cm (17.7 to 51.2 in) depending on size
  • NOx Reduction Method : Flameless combustion with enlarged reaction zone and reduced peak temperatures
  • Maintenance Interval : Twice per year (more frequent if media is contaminated)
  • Combustion Principle : Nozzle‑mixing burner; gas and air mix only at burner head
  • Flame Supervision : Flame rod standard; UV sensor optional
  • Turndown Control : On/Off staged control only
  • Combustion Type : Nozzle-mixing; flameless in menox mode
  • Flame Velocity : Up to 186 m/s (610 ft/s)
  • Capacity Range : 35 to 360 kW (132 to 1360 kBTU/h) in Flame mode; 40 to 420 kW (1588 kBTU/h) in Menox Mode
  • Ignition Type : Direct Spark Ignition
  • Applications : Industrial furnaces in iron and steel, precious, non‑ferrous and light‑metal industries; heat‑treatment furnaces, roller hearth furnaces
  • Noise Level : ~95 dBA open air; ~75 dBA in furnace; lower in menox mode
  • Burner Type : Low‑NOx gas burner with menox® flameless combustion capability
  • Fuel Type : Natural Gas (standard), Propane/Butane (on request)
  • Approvals : Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), European Patent (EP 2 442 026 B1 for menox low NOₓ solution), REACH Regulation (Applies to BICW..M (contains RCF/ASW insulation)), EN 746-2 (Compliant for industrial thermoprocessing equipment)
  • Material : BIC..M: Grey Cast Iron, BICW..M: Steel body with internal ceramic‑fibre insulation
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84031410
BRNR,GAS,BIC 65MB 0/35 104 E,W CONN CRMC
KS84031410
BRNR,GAS,BIC 65MB 0/35 104 E,W CONN CRMC
KS84033630
BIC 100MB-200/235-(118)E
KS84033630
BIC 100MB-200/235-(118)E
KS84034311
BIC 125MG-0/35-(28)E
KS84034311
BIC 125MG-0/35-(28)E
KS84034320
BIC 125MB-100/135-(26)E
KS84034320
BIC 125MB-100/135-(26)E
KS84035430
BIC 140MB-200/235-(75)E
KS84035430
BIC 140MB-200/235-(75)E
KS84199228
ZICW 165MB 200/235 46 E,BRNR GAS,W CONN
KS84199228
ZICW 165MB 200/235 46 E,BRNR GAS,W CONN
KS84199318
BIC 100MG-0/35-(124)E
KS84199318
BIC 100MG-0/35-(124)E