/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Saturday, May 3rd from 8:00 PM EST to 12:00 AM EST (Sunday, May 4th from 12:00 AM UTC to 4:00 AM UTC). We appreciate your patience during this time.

Discontinued: Burners & Heat Exchangers

Blast Tips

Small burner tips to handle combustible mixtures of air and gas under sufficient pressure to cause a blast-like flame.

Overview
Blast Tips are suitable for variety of applications. In general, Blast Tips are built to burn without the use of any refractory tunnel and are either self-piloting or built to prevent the flame from blowing away under normal conditions of operation. Due to the marked differences in combustion characteristics of various combustible gases, it is not always possible to use the same tip on all gases. A tip that may have good flame retention when burning coke oven gas may not hold a natural gas flame at all. They can be used in groups to heat a wide area such as the bottom of a kettle, or mounted down a length of pipe as in a core oven.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
18902-1
NZL,STICKTITE,ST 102 10,0.5 IN.,NPT,STL
18902-1
NZL,STICKTITE,ST 102 10,0.5 IN.,NPT,STL
18902-2
NZL,STICKTITE,ST 102 A18 8 10,0.5 IN.,NP
18902-2
NZL,STICKTITE,ST 102 A18 8 10,0.5 IN.,NP
18903-1
NZL,STICKTITE,ST 103 14,0.75 IN.,NPT,STL
18903-1
NZL,STICKTITE,ST 103 14,0.75 IN.,NPT,STL