/content/process/us/en/search.html

Single-Jet Meters

S150

Single jet and domestic mechanical meter

Overview
Product Details
The S150 meter is a new generation meter with MID approval. Developed to measure water consumption, it has a high metrological performance (up to R160). It is available in 15mm and 20mm sizes.

Specifications
• Certified according to EN14154 standards
• The meter has a dry register
• Register has 360 degree rotation ensuring easy readability
• The register is resistant against moisture
• The meter has a removable lid
• Cold water operating temperature of 30ºC
• Can offer ISO lengths and threads
• Dynamic flow range up to R160 for both variants Q3 = 2.5 m3/h and Q3 = 4 m3/h
• The magnetic drive is unaffected by external magnetic interference
• Has a five figure m3 roller configuration
• A bi-directional pulser can be fitted to the meter after installation for remote meter reading  
Regulatory Information
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente S150 Spanish
application/pdf 75.3 KB
10/31/2023
75.3 KB
Installation Instructions
Name
Description
File Size
Date
Size
S150 Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
S150 Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
S150 Istruzioni di installazione Italian
application/pdf 817.92 KB
10/31/2023
817.92 KB
S150 Montage instructies Dutch
application/pdf 817.64 KB
10/31/2023
817.64 KB
S150 Installation Instructions English
application/pdf 141.19 KB
10/31/2023
141.19 KB
Data Sheet
Name
Description
File Size
Date
Size
S150P English Data Sheet
application/pdf 372.19 KB
10/31/2023
372.19 KB
S150 Fiche de Données French Data Sheet
application/pdf 2.58 MB
10/31/2023
2.58 MB
S150P Ficha Técnica Spanish Data Sheet
application/pdf 391.03 KB
10/31/2023
391.03 KB
S150 Data Sheet English
application/pdf 560.39 KB
10/31/2023
560.39 KB
Name
Description
File Size
Date
Size
S150 Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
S150 Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
S150P English Data Sheet
application/pdf 372.19 KB
10/31/2023
372.19 KB
S150 Fiche de Données French Data Sheet
application/pdf 2.58 MB
10/31/2023
2.58 MB
S150 Istruzioni di installazione Italian
application/pdf 817.92 KB
10/31/2023
817.92 KB
S150P Ficha Técnica Spanish Data Sheet
application/pdf 391.03 KB
10/31/2023
391.03 KB
Politica de Calidad y Medio Ambiente S150 Spanish
application/pdf 75.3 KB
10/31/2023
75.3 KB
S150 Montage instructies Dutch
application/pdf 817.64 KB
10/31/2023
817.64 KB
S150 Data Sheet English
application/pdf 560.39 KB
10/31/2023
560.39 KB
S150 Installation Instructions English
application/pdf 141.19 KB
10/31/2023
141.19 KB
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente S150 Spanish
75.3 KB
10/31/2023
S150 Instrucciones de Instalacion Spanish
817.84 KB
10/31/2023
S150 Notice d'installation French
818.88 KB
10/31/2023
S150 Istruzioni di installazione Italian
817.92 KB
10/31/2023
S150 Montage instructies Dutch
817.64 KB
10/31/2023
S150 Installation Instructions English
141.19 KB
10/31/2023
S150P English Data Sheet
372.19 KB
10/31/2023
S150 Fiche de Données French Data Sheet
2.58 MB
10/31/2023
S150P Ficha Técnica Spanish Data Sheet
391.03 KB
10/31/2023
S150 Data Sheet English
560.39 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LA0691755
Hydraul. compl.STM EVZ-D 5 R3/4"Lgth.130
LA0691755
Hydraul. compl.STM EVZ-D 5 R3/4"Lgth.130
QQ927080
S150 2,5 125 3/4" 115
QQ927080
S150 2,5 125 3/4" 115
QQ927190
S150 2,5 125 3/4"N 100
QQ927190
S150 2,5 125 3/4"N 100
QQ927210
S150 2,5 125 7/8" 115
QQ927210
S150 2,5 125 7/8" 115
QQ927230
S150 2,5 125 3/4" 190
QQ927230
S150 2,5 125 3/4" 190
QQ927240
S150 4 125 1" 115
QQ927240
S150 4 125 1" 115
QQ927250
S150 4 125 1" 190
QQ927250
S150 4 125 1" 190
QQ927920
S150 2,5 160 3/4" 115
QQ927920
S150 2,5 160 3/4" 115
QQ928000
S150P 2,5 125 3/4" 115
QQ928000
S150P 2,5 125 3/4" 115
QQ928030
S150P 2,5 125 7/8" 115
QQ928030
S150P 2,5 125 7/8" 115