/content/process/us/en/search.html

drives

Honeywell Variable Frequency Drive

Honeywell Variable Frequency Drive (VFD) is a general-purpose solution that meets automation and energy efficiency requirements across industrial segments and process applications, from small pumps to large compressors.

Overview
What ls It?
Honeywell VFDs are designed to control the speed, torque and position of three-phase AC induction and permanent magnet motors by varying their input frequency and voltage. They integrate seamlessly with Honeywell's Experion® and ControlEdge® platforms, delivering advanced motor control and automation capabilities.
Honeywell VFD Product Lines
DEV100

A compact general-purpose open loop drive designed for ease of setup, energy savings and flexible integration. Ideal for machine builders in sectors such as the food and beverage, material handling and processing sectors. This drive excels in controlling conveyor systems, mixers, pumps, fans, compressors and packaging systems.
Ratings:
  • 480V, 3ph, 1.1kW to 22kW (1.5 to 30HP)
  • Open loop ac motor control (induction and PM motors)
  • IP20 chassis
Features and Benefits:
  • Compact design – Saves panel space
  • Easy setup through flexible user interfaces – Reduces startup time
  • Designed to 45¬C ambient standard. (55¬C with derating) – No extra cooling requirements
  • Integrated harmonic mitigation (dc choke), brake chopper, RFI filter - Cost and space savings
  • Integrated Power Factor Correction (PFC) - significantly reduces harmonic distortion
  • Integrated PID controller- pressure, flow, level control without external controller
  • Integrated position controller – Cost and space savings
  • Integrated fieldbus (Ethernet/IP, PROFINET, Profibus DP, EtherCAT)
  • Coated PCBs – protects against environmental and corrosion damage
  • Dual channel STO (Safe Torque Off), SIL 2 – Prevents unexpected motor rotation without adding safety contactors
Certifications:
  • UL/cUL
  • CE
DEV200
A high-performance drive designed for both open-loop and closed-loop motor control applications, offering modularity and scalability. It is designed to provide advanced motor control for industrial machines and production lines, helping maximize energy savings and operational flexibility.
Ratings:
  • 480V, 3 ph, 1.1kW to 75 kW (1.5HP to 100HP)
  • Open or Closed Loop motor control
  • IP20, IP55 chassis options
  • 45°C ambient standard. Up to 55°C with derating
 Features and Benefits:
  • Hot-pluggable, graphical, local Control Panel (LCP) as standard – Ease of setup, ease of use
  • PC based configuration tool – Enhanced user experience for VFD setup and troubleshooting
  • Easy setup Wizards - Preconfigured menu for common applications such as fans, pumps and PID.
  • Coated circuit boards (3C2) - protects against environmental and corrosion damage
  • Built-in dc chokes – Harmonics reduction
  • Safe Torque Off (STO), SIL2 – Prevents unexpected motor rotation without adding safety contactors
  • SS1, SLS, SMS, SSM, Safe Jog, via optional safety module – Advanced functional safety option for personnel and machine protection
  • Ethernet/IP, PROFINET, EtherCAT Connectivity options – Offer connectivity to DCS/PLC
  • Dynamic motion control, synchronization (electronic gear shaft), positioning and electronic CAM control through an option card
Certifications:
  • UL/cUL
  • CE
Legacy VFDs
  • MVS1OO
is a versatile, fit-for-purpose drive that improves the performance of mechanical devices and equipment. It offers a powerful PID function, a high degree of IP/NEMA protection, and a range of user-defined function blocks.
  • MVIS7
facilitates precision control for specific applications. It combines closed-loop PID and multi-variable. Sensor less vector control with advanced control algorithms.
  • MVH100
delivers energy savings and optimized control and operations for fan and pump equipment across various industrial applications. It provides specific function blocks for applications such as HVAC (damper control). chemicals and marine.
  • HAC10T
Is a easy-configuration with lower cost, fit-for-simple and one-functional application.
  • HAC310
facilitates to purpose-oriented market, simple to precision control for a wider application. And it offers a powerful control function, a mid-degree of IP/NEMA protection, and AC drive adopts magnetic field-oriented vector control technology compatible with synchronous and asynchronous motor control, Under the premise of high performance and high reliability, the components are reasonably laid out to realize the book-type narrow body design, saving the installation space.
How Does It Work?
Honeywell Variable Frequency Drives offer reliable motor control and power solutions across diverse industrial applications and environments. These drives are designed to help optimize machine performance, reduce energy consumption and ensure smooth operation even in complex and harsh environments. Integrated with Experion® and ControlEdge® platforms, Honeywell VFDs are designed to offer faster commissioning and enhanced diagnostics, reducing overall maintenance time.
What Problems Does It Solve?
Honeywell VFDs can help address the growing demand for energy efficiency and enhanced asset performance. They are designed to deliver energy savings of 30-40% compared to traditional drives, minimizing unplanned downtime and helping boost operational productivity through advanced diagnostics and early warnings of operational disturbances.
Specifications

I/O Capabilities

  • Analog Inputs
    • 2
  • Relay Outputs
    • 1 (DEV100)
    • 2 (DEV100)
  • Pulse Inputs
    • 2
  • Digital Outputs
    • 1 (DEV100)
    • 2 (DEV100)
  • Digital Inputs
    • 6 (7) (DEV100)
    • 6 (DEV100)
  • Analog Outputs
    • 1

Electrical Specifications

  • Switching on Input Supply
    • 1 to 2 times/min
  • Supply Frequency
    • 50/60 Hz
  • Power Range (380-480 VAC)
    • 1.1 to 22 kW/1.5 to 30 hp (DEV100)
    • 1.1 to 75 kW/1.5 to 100 hp (DEV200)
  • Output Voltage
    • 0 to 100% of Supply Voltage
  • Frequency Range
    • 0 to 500 Hz (DEV100)
    • 0 to 590 Hz (DEV200)
  • Displacement Power Factor
    • >0.98

Control & Signal Processing Capabilities

  • Ramp Times
    • 0.01 to 3600 s
  • Logic
    • PNP or NPN

Communication & Protocols

  • Built-in Protocol
    • Modbus RTU

I/O Capabilities

  • Analog Inputs
    • 2
  • Relay Outputs
    • 1 (DEV100)
    • 2 (DEV100)
  • Pulse Inputs
    • 2
  • Digital Outputs
    • 1 (DEV100)
    • 2 (DEV100)
  • Digital Inputs
    • 6 (7) (DEV100)
    • 6 (DEV100)
  • Analog Outputs
    • 1

Electrical Specifications

  • Switching on Input Supply
    • 1 to 2 times/min
  • Supply Frequency
    • 50/60 Hz
  • Power Range (380-480 VAC)
    • 1.1 to 22 kW/1.5 to 30 hp (DEV100)
    • 1.1 to 75 kW/1.5 to 100 hp (DEV200)
  • Output Voltage
    • 0 to 100% of Supply Voltage
  • Frequency Range
    • 0 to 500 Hz (DEV100)
    • 0 to 590 Hz (DEV200)
  • Displacement Power Factor
    • >0.98

Control & Signal Processing Capabilities

  • Ramp Times
    • 0.01 to 3600 s
  • Logic
    • PNP or NPN

Communication & Protocols

  • Built-in Protocol
    • Modbus RTU
  • Analog Inputs : 2
  • Switching on Input Supply : 1 to 2 times/min
  • Supply Frequency : 50/60 Hz
  • Relay Outputs : 1 (DEV100)|2 (DEV100)
  • Ramp Times : 0.01 to 3600 s
  • Pulse Inputs : 2
  • Power Range (380-480 VAC) : 1.1 to 22 kW/1.5 to 30 hp (DEV100)|1.1 to 75 kW/1.5 to 100 hp (DEV200)
  • Output Voltage : 0 to 100% of Supply Voltage
  • Logic : PNP or NPN
  • Frequency Range : 0 to 500 Hz (DEV100)|0 to 590 Hz (DEV200)
  • Displacement Power Factor : >0.98
  • Digital Outputs : 1 (DEV100)|2 (DEV100)
  • Digital Inputs : 6 (7) (DEV100)|6 (DEV100)
  • Built-in Protocol : Modbus RTU
  • Analog Outputs : 1
eBook
Name
Description
File Size
Date
Size
VFD eBook
application/pdf 11.59 MB
10/31/2023
11.59 MB
Brochure
Name
Description
File Size
Date
Size
Download the latest brochure on VFD , HAC, Wide range drives
application/pdf 1.53 MB
3/15/2024
1.53 MB
Explore our range of Variable Frequency Drives
application/pdf 2.94 MB
8/4/2021
2.94 MB
Smart Motor Control for Modern Industrial Automation
application/pdf 3.86 MB
2/13/2025
3.86 MB
Data Sheet
Name
Description
File Size
Date
Size
This specification sheet contains the technical information about Honeywell Performance VFD DEV100 and the model selection guide to place the purchase order
application/pdf 407.67 KB
2/11/2025
407.67 KB
This specification sheet contains the technical information about Honeywell Performance VFD DEV200 and the model selection guide to place the purchase order
application/pdf 376.5 KB
2/11/2025
376.5 KB
Brief
Name
Description
File Size
Date
Size
VFD Product Information Note
application/pdf 656.12 KB
1/27/2022
656.12 KB
Download the latest specification for Honeywell VFD HAC310_R100
application/pdf 2.69 MB
3/15/2024
2.69 MB
Name
Description
File Size
Date
Size
VFD eBook
application/pdf 11.59 MB
10/31/2023
11.59 MB
Download the latest brochure on VFD , HAC, Wide range drives
application/pdf 1.53 MB
3/15/2024
1.53 MB
VFD Product Information Note
application/pdf 656.12 KB
1/27/2022
656.12 KB
This specification sheet contains the technical information about Honeywell Performance VFD DEV100 and the model selection guide to place the purchase order
application/pdf 407.67 KB
2/11/2025
407.67 KB
Download the latest specification for Honeywell VFD HAC310_R100
application/pdf 2.69 MB
3/15/2024
2.69 MB
This specification sheet contains the technical information about Honeywell Performance VFD DEV200 and the model selection guide to place the purchase order
application/pdf 376.5 KB
2/11/2025
376.5 KB
Explore our range of Variable Frequency Drives
application/pdf 2.94 MB
8/4/2021
2.94 MB
Smart Motor Control for Modern Industrial Automation
application/pdf 3.86 MB
2/13/2025
3.86 MB
Name
Description
File Size
Date
Size
VFD eBook
11.59 MB
10/31/2023
Download the latest brochure on VFD , HAC, Wide range drives
1.53 MB
3/15/2024
Explore our range of Variable Frequency Drives
2.94 MB
8/4/2021
Smart Motor Control for Modern Industrial Automation
3.86 MB
2/13/2025
This specification sheet contains the technical information about Honeywell Performance VFD DEV100 and the model selection guide to place the purchase order
407.67 KB
2/11/2025
This specification sheet contains the technical information about Honeywell Performance VFD DEV200 and the model selection guide to place the purchase order
376.5 KB
2/11/2025
VFD Product Information Note
656.12 KB
1/27/2022
Download the latest specification for Honeywell VFD HAC310_R100
2.69 MB
3/15/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50171667-001
S1,7 SEG OPER 2m REMOTE CABLE
50171667-001
S1,7 SEG OPER 2m REMOTE CABLE
50171667-002
S1,7 SEG OPER 3m REMOTE CALBE
50171667-002
S1,7 SEG OPER 3m REMOTE CALBE
50171667-003
S1,LOADER, LCD OPER CONN CABLE
50171667-003
S1,LOADER, LCD OPER CONN CABLE
50171667-004
S1,KEYPAD MOUNT BRKT NEMA 3m CBL
50171667-004
S1,KEYPAD MOUNT BRKT NEMA 3m CBL
50171667-005
S1,KEYPAD MOUNT BRKT 2m REM CABLE
50171667-005
S1,KEYPAD MOUNT BRKT 2m REM CABLE
50171667-006
S1,KEYPAD MOUNT BRKT 3m REM CABLE
50171667-006
S1,KEYPAD MOUNT BRKT 3m REM CABLE
50171667-010
S1,NEMA 1 COND 0004-1/2/4 0008-2/4
50171667-010
S1,NEMA 1 COND 0004-1/2/4 0008-2/4
50171667-011
S1,NEMA 1 COND 0004-1F/4F 0008-4F
50171667-011
S1,NEMA 1 COND 0004-1F/4F 0008-4F
50171667-012
S1,NEMA 1 COND 008-1 015-1/2/4 022-2/4
50171667-012
S1,NEMA 1 COND 008-1 015-1/2/4 022-2/4
50171667-013
S1,NEMA 1 COND 008-1F 015-1F/4F 022-4F
50171667-013
S1,NEMA 1 COND 008-1F 015-1F/4F 022-4F