safety systems
Fail Safe Controller
Fail Safe Controller (FSC) was our first generation safety controller and is SIL 3 certified. The FSC system is no longer available for purchase. Contact your local LSS organization representative for migration, spare parts, repair and service.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Spare parts are still available.
What Is It?
Fail Safe Controller is a Safety Integrity Level (SIL) certified integrated safety platform. Based on Quadruple Modular Redundant (QMR®) technology, FSC supports a wide range of high integrity process control and safety functions including:
- High-integrity process control
- Burner/boiler management systems
- Process safeguarding and emergency shutdown
- Turbine and compressor safeguarding
- Fire and gas detection systems
- Pipeline monitoring.
How Does It Work?
FSC provides a dual redundant fault tolerant controller for safety and shutdown applications on the TPS system's Universal Control Network (UCN). These safety functions are integrated into the architecture to support unified operations and control, while at the same time providing the ability to isolate emergency shutdown (ESD) functions from process control strategies on a separate safety network.
By using the tight and reliable integration, FSC shares important features with its UCN peers, enabling direct peer-to-peer communication with Process Managers (PM), Advanced Process Managers (APM), High-Performance Process Managers and Logic Managers (LM). Support of higher level strategies is done through communication with Application Modules and host computers on the Local Control Network.
What Problems Does It Solve?
Safety solutions based on Honeywell's FSC system can lower the cost of safety and improve plant performance. This is done by reducing the risk of safety incidents, maximizing production uptime, reducing the cost of compliance and providing productivity tools that help users manage safety in their plant.
Standards & Certifications
- Standards
- EN 61511-1:2017/A1:2017
- IEC 61508-1:2010 (SIL 1-3)
- IEC 61508-2:2010 (SIL 1-3)
- IEC 61508-3:2010 (SIL 1-3)
- SIL 3
- TUV Certified
Standards & Certifications
- Standards
- EN 61511-1:2017/A1:2017
- IEC 61508-1:2010 (SIL 1-3)
- IEC 61508-2:2010 (SIL 1-3)
- IEC 61508-3:2010 (SIL 1-3)
- SIL 3
- TUV Certified
- Standards : EN 61511-1:2017/A1:2017|IEC 61508-1:2010 (SIL 1-3)|IEC 61508-2:2010 (SIL 1-3)|IEC 61508-3:2010 (SIL 1-3)|SIL 3|TUV Certified
Case Study
Certificate
Filters
Please sign in to view part numbers available for purchase based on your account Sign In