flow meters
VersaFlow Vortex Shedding Flow Meter
VersaFlow Vortex Shedding flow meters are ideal for measuring steam, gasses, volumetric flow rate and low viscosity liquids in industrial applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The VersaFlow Vortex Shedding flow meter is a two-wire design that is available in configurations for pipe line sizes from DN15 to DN100 (1/2” to 4”) in a wafer design and DN15 to DN300 (1/2” to 12”) in a flanged design.
Processing & Performance Metrics
- Accuracy
- Gases/Steam: ±1.0% (Re ≥ 20,000), ±2.0% (10,000 < Re < 20,000)
- Liquids: ±0.75% (Re ≥ 20,000), ±2.0% (10,000 < Re < 20,000)
Mechanical & Physical Properties
- Sizes
- DN 15 to DN 300 (1/2 to 12 in)
Measurement & Sensor Related (Measurement Capabilities)
- Repeatability
- ±0.1% of Measured Value
Technical Specifications
- Process Connections
- ASME B16.5: 1/2 to 12 in, 150 to 600 lb), Sandwich (EN: DN 15 to 100, PN 100
- ASME: 1/2 to 4 in, 600 lb)
- Flange (EN 1092-1: DN15 to 300, PN16 to 100
- Measurable Media
- Conductive and Non-Conductive Liquids, Gases, Vapors, Saturated and Superheated Steam
- Electrical Connections
- 2-wire, 12 to 36 VDC (Non-Ex), 12 to 30 VDC (Ex i), 12 to 36 VDC (Ex d)
Electrical Specifications
- Power Supply
- Non-Ex: 12-36 VDC, Ex i: 12-30 VDC, Ex d: 12-36 VDC
- Nominal Sizes
- DN 15 to DN 300 (EN), 1/2 to 12 in (ASME)
I/O Capabilities
- Outputs
- 4 to 20 mA (Passive), Pulse, Frequency, Status, Limit Switch, HART® 7 Protocol
- Inputs
- 4 to 20 mA (Passive)
Environmental Conditions
- Operating Temperature Range
- Medium: -40 to +240 deg C (-40 to +465 deg F); Ambient: -40 to +85 deg C (Non-Ex), -40 to +65 deg C (Ex)
- Operating Pressure
- Up to 100 bar (1450 psi), higher on request
Applications & Compatibility
- Mounting
- Horizontal, Vertical Or Angled (With Restrictions For Steam/Liquid)
- Applications
- Steam Boiler Monitoring, Compressor Output, Heat Metering, Industrial Gases, Compressed Air, SIP/CIP Processes
Standards & Certifications
- Ingress Protection
- IP66, IP67 (Compact and Remote Versions)
- Approvals
- ATEX: (Ex ia, Ex d ia, Ex nA, Ex tb), IECEx: Same as ATEX, QPS (USA and Canada): (IS, XP, NI, DIP)
Industries / Applications & Compatibility
- Industries
- Oil and Gas, Chemical, Power, Metals, Pulp and Paper, Water, Automotive, Food and Beverage
Software & Interface
- Display
- Graphic display
- Multilingual (German, English, French, Italian, Spanish, Russian, Chinese, Swedish, Danish, Czech, Polish)
Processing & Performance Metrics
- Accuracy
- Gases/Steam: ±1.0% (Re ≥ 20,000), ±2.0% (10,000 < Re < 20,000)
- Liquids: ±0.75% (Re ≥ 20,000), ±2.0% (10,000 < Re < 20,000)
Mechanical & Physical Properties
- Sizes
- DN 15 to DN 300 (1/2 to 12 in)
Measurement & Sensor Related (Measurement Capabilities)
- Repeatability
- ±0.1% of Measured Value
Technical Specifications
- Process Connections
- ASME B16.5: 1/2 to 12 in, 150 to 600 lb), Sandwich (EN: DN 15 to 100, PN 100
- ASME: 1/2 to 4 in, 600 lb)
- Flange (EN 1092-1: DN15 to 300, PN16 to 100
- Measurable Media
- Conductive and Non-Conductive Liquids, Gases, Vapors, Saturated and Superheated Steam
- Electrical Connections
- 2-wire, 12 to 36 VDC (Non-Ex), 12 to 30 VDC (Ex i), 12 to 36 VDC (Ex d)
Electrical Specifications
- Power Supply
- Non-Ex: 12-36 VDC, Ex i: 12-30 VDC, Ex d: 12-36 VDC
- Nominal Sizes
- DN 15 to DN 300 (EN), 1/2 to 12 in (ASME)
I/O Capabilities
- Outputs
- 4 to 20 mA (Passive), Pulse, Frequency, Status, Limit Switch, HART® 7 Protocol
- Inputs
- 4 to 20 mA (Passive)
Environmental Conditions
- Operating Temperature Range
- Medium: -40 to +240 deg C (-40 to +465 deg F); Ambient: -40 to +85 deg C (Non-Ex), -40 to +65 deg C (Ex)
- Operating Pressure
- Up to 100 bar (1450 psi), higher on request
Applications & Compatibility
- Mounting
- Horizontal, Vertical Or Angled (With Restrictions For Steam/Liquid)
- Applications
- Steam Boiler Monitoring, Compressor Output, Heat Metering, Industrial Gases, Compressed Air, SIP/CIP Processes
Standards & Certifications
- Ingress Protection
- IP66, IP67 (Compact and Remote Versions)
- Approvals
- ATEX: (Ex ia, Ex d ia, Ex nA, Ex tb), IECEx: Same as ATEX, QPS (USA and Canada): (IS, XP, NI, DIP)
Industries / Applications & Compatibility
- Industries
- Oil and Gas, Chemical, Power, Metals, Pulp and Paper, Water, Automotive, Food and Beverage
Software & Interface
- Display
- Graphic display
- Multilingual (German, English, French, Italian, Spanish, Russian, Chinese, Swedish, Danish, Czech, Polish)
- Accuracy : Gases/Steam: ±1.0% (Re ≥ 20,000), ±2.0% (10,000 < Re < 20,000)|Liquids: ±0.75% (Re ≥ 20,000), ±2.0% (10,000 < Re < 20,000)
- Sizes : DN 15 to DN 300 (1/2 to 12 in)
- Repeatability : ±0.1% of Measured Value
- Process Connections : ASME B16.5: 1/2 to 12 in, 150 to 600 lb), Sandwich (EN: DN 15 to 100, PN 100|ASME: 1/2 to 4 in, 600 lb)|Flange (EN 1092-1: DN15 to 300, PN16 to 100
- Power Supply : Non-Ex: 12-36 VDC, Ex i: 12-30 VDC, Ex d: 12-36 VDC
- Outputs : 4 to 20 mA (Passive), Pulse, Frequency, Status, Limit Switch, HART® 7 Protocol
- Operating Temperature Range : Medium: -40 to +240 deg C (-40 to +465 deg F); Ambient: -40 to +85 deg C (Non-Ex), -40 to +65 deg C (Ex)
- Operating Pressure : Up to 100 bar (1450 psi), higher on request
- Nominal Sizes : DN 15 to DN 300 (EN), 1/2 to 12 in (ASME)
- Mounting : Horizontal, Vertical Or Angled (With Restrictions For Steam/Liquid)
- Measurable Media : Conductive and Non-Conductive Liquids, Gases, Vapors, Saturated and Superheated Steam
- Inputs : 4 to 20 mA (Passive)
- Ingress Protection : IP66, IP67 (Compact and Remote Versions)
- Industries : Oil and Gas, Chemical, Power, Metals, Pulp and Paper, Water, Automotive, Food and Beverage
- Electrical Connections : 2-wire, 12 to 36 VDC (Non-Ex), 12 to 30 VDC (Ex i), 12 to 36 VDC (Ex d)
- Display : Graphic display|Multilingual (German, English, French, Italian, Spanish, Russian, Chinese, Swedish, Danish, Czech, Polish)
- Approvals : ATEX: (Ex ia, Ex d ia, Ex nA, Ex tb), IECEx: Same as ATEX, QPS (USA and Canada): (IS, XP, NI, DIP)
- Applications : Steam Boiler Monitoring, Compressor Output, Heat Metering, Industrial Gases, Compressed Air, SIP/CIP Processes
Sales Sheet
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In