/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

mechanical recorders

Pressure Recorders

The Honeywell Presure Recorders that are ideal for recording gas pressures measured by large meters such as diaphragm, rotary positive displacement or turbine meters.

Overview
What Is It?
Users can install up to three pens in the 8-inch and 12-inch recorder. Calibration to metric units of pressure can be made. Pressure recorders come in wall, flush, ​pedestal, or pipe stand mount and also portable configurations.

Typical pressure ranges are:
0-5                                 0-50                                         0-250                                           0-1200
0-10                               0-60                                         0-300                                           0-1500
0-15                               0-75                                         0-375                                           0-2000
0-20                               0-100                                       0-500                                           0-2500
0-25                               0-120                                       0-600                                           0-3000
0-30                               0-150                                       0-750                                           0-4000
0-35                               0-200                                       0-1000                                         0-5000
Other ranges can be supplied, if required. Dual pressure ranges as well as dual pressure and temperature ranges are available. Recorders can be calibrated to metric units of pressure and temperature.

How Does It Work?
Each pressure element is manufactured by Mercury Instruments to precise specifications using the highest quality materials, including Beryllium copper or 316 stainless steel. Each element deflects 22 ½ degrees for the design range, is carefully made, heat-treated and cold-worked to remove all hysteresis. The accuracy of each pressure recorder is ± ½ chart graduation.

What Problems Does It Solve?
Honeywell's mechanical pressure chart recorders provide a solution for monitoring low pressure points in a gas distribution system.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1201-WM
1201 WALL MOUNT
1201-WM
1201 WALL MOUNT
1203-PM
1203 PORTABLE MOUNT
1203-PM
1203 PORTABLE MOUNT
1204-PS
1204 PIPE STAND MOUNT
1204-PS
1204 PIPE STAND MOUNT
1204-UB
1204 MODEL U-BOLT MOUNTING
1204-UB
1204 MODEL U-BOLT MOUNTING
1211-WM
1211 WALL MOUNT W/VALVING AND TEST CONN
1211-WM
1211 WALL MOUNT W/VALVING AND TEST CONN
1212-PD
1212 PEDESTAL MOUNT W/VLVG AND TEST CONN
1212-PD
1212 PEDESTAL MOUNT W/VLVG AND TEST CONN
1225-WM
1225 WALL MOUNT 1 OR 2 TEMP RECORDER
1225-WM
1225 WALL MOUNT 1 OR 2 TEMP RECORDER
1227-PM
1227 PORTABLE MOUNT 1 OR 2 TEMP RECORDER
1227-PM
1227 PORTABLE MOUNT 1 OR 2 TEMP RECORDER
1228-PS
1228 PIPE STAND MOUNT 1 OR 2 TEMP RECRDR
1228-PS
1228 PIPE STAND MOUNT 1 OR 2 TEMP RECRDR
1229-PM
1229 PORTABLE MOUNT 1 TEMP RECORDER SC
1229-PM
1229 PORTABLE MOUNT 1 TEMP RECORDER SC