/content/process/us/en/search.html

pilot for gas pressure regulators

HON 638-EP

HON 638-EP is a pilot pd min, pd max with electric/pneumatic loading pressure stage for gas pressure regulators with throttling diaphragm HON 402, HON 502, HON 503 and HON 505 according to DIN EN 334.

Overview
The pneumatic pressure control stages monitor the preset limit values. As soon as outlet pressure gets close to these limits during operation, the pneumatic pressure control stages take over and keep the pressure constant. The transition from electronic control to pneumatic control is done automatically and is operated smoothly in both directions.
The following operation modes may be realized between the two pressure limits:
Remote setpoint adjustment:
  • Adaptation of setpoints due to frequently changing operating conditions
  • Integration with process control systems
  • Flow control, optimising efficient gas supply
  • Gas storage in networks and tanks
  • Meter protection by means of actual flow limitation
  • Pressure control
  • Meter protection by means of actual flow limitation
  • According to defined pressure curves throughout a day or week
  • To improve regulating accuracy and stability due to electronic PI or PID control
Features and Benefits:
  • CE registration according to PED in combination with HON gas pressure regulators
  • According to DIN EN 334, the pilot is an integral component of this device
  • Maximum admissible pressure PS: 100 bar
  • Maximum inlet pressure pu max: up to 100 bar
  • Pilot HON 638-EP consists of functional modules on a common base plate:
  • 1st stage: automatic load-limiting stage
  • 2nd stage: pilot stage controlling the lower outlet pressure limit pd min
  • 3rd stage: pilot stage controlling the upper outlet pressure limit pd max
  • 4th stage: electro-pneumatic loading pressure stage converting electric signals into pneumatic signals
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Electro-pneumatic pilot for gas pressure regulators
    • Enables remote controllable pressure and flow rate control
    • Integrates pneumatic control with electronic automation systems

Electrical Specifications

  • Output Signal
    • Pulse Signal 24 Vss, Short Circuit Proof, For actuation of proportional solenoid
  • Input Signal
    • Standard Electric Signal: 0/4 to 20 mA or 0 to 10 V

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Inlet Pressure Range
    • 100 bar
  • Auxiliary Energy
    • 24 VDC, max. 1.5 A (for HON 110a modulator)

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Electro-pneumatic pilot for gas pressure regulators
    • Enables remote controllable pressure and flow rate control
    • Integrates pneumatic control with electronic automation systems

Electrical Specifications

  • Output Signal
    • Pulse Signal 24 Vss, Short Circuit Proof, For actuation of proportional solenoid
  • Input Signal
    • Standard Electric Signal: 0/4 to 20 mA or 0 to 10 V

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Inlet Pressure Range
    • 100 bar
  • Auxiliary Energy
    • 24 VDC, max. 1.5 A (for HON 110a modulator)

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED
  • Applications : Electro-pneumatic pilot for gas pressure regulators|Enables remote controllable pressure and flow rate control|Integrates pneumatic control with electronic automation systems
  • Output Signal : Pulse Signal 24 Vss, Short Circuit Proof, For actuation of proportional solenoid
  • Maximum Admissible Pressure : 100 bar
  • Input Signal : Standard Electric Signal: 0/4 to 20 mA or 0 to 10 V
  • Inlet Pressure Range : 100 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Auxiliary Energy : 24 VDC, max. 1.5 A (for HON 110a modulator)
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
Gas pressure regulators with superimposed electronic control loops
application/pdf 699.57 KB
4/28/2021
699.57 KB
Name
Description
File Size
Date
Size
Gas pressure regulators with superimposed electronic control loops
application/pdf 699.57 KB
4/28/2021
699.57 KB
Name
Description
File Size
Date
Size
Gas pressure regulators with superimposed electronic control loops
699.57 KB
4/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON638
Pilot HON 638
HON638
Pilot HON 638