portable gauging
HERMetic UTImeter Gtex for Closed Operation
Honeywell’s HERMetic UTImeter Gtex is a portable gas tight liquid level gauge designed for closed gauging of hydrocarbons and chemicals.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
What Is It?
HERMetic UTImeter Gtex enables three measurements in a single operation:
- Ullage level measurement
- Temperature verification
- Oil-water interface level detection
- HERMetic UTImeter Gtex with 1-inch sensing probe, FKM gaskets for key hydrocarbon applications
- HERMetic UTImeter Gtex Chem with 1-inch sensing probe, FFKM gaskets and tape connector for use with corrosive liquids
- HERMetic UTImeter Gtex Visc or HERMetic UTImeter Gtex Chem Visc with 2-inch load on the sensing probe, recommended for high viscous products in hydrocarbons or corrosive liquids.
How Does It Work?
The sensor of HERMetic UTImeter Gtex is calibrated once at the factory and does not require subsequent calibration. The temperature probe is an RTD element, with its characteristics stored inside the sensor. The sensor sends true temperature values to the electronic package. Therefore, changing a sensor or a tape does not require a new calibration.
The unit complies with a host of regulations, including:
- IMO (Solas 74, MARPOL 73/78)
- ISO (4512, 4268)
- API (MPMS Chap 3.1A, MPMS Chap 7, MPMS Chap 8.1, MPMS Chap 17.11)
- Energy Institute HM4
- EC Directive 89/336/EEC (EMC)
- EC Directive 94/9/EC (MED)
- EC Directive 96/98/EC (ATEX 100a).
- National authorities (USCG, MSA, GOST-R)
- All major classification societies
- ATEX, IECEx, Factory Mutual, NEPSI, GOST standard.
Honeywell’s HERMetic UTImeter Gtex allows static verification of the liquid level in a tank and continuous temperature reading of the liquid with high repeatability, thanks to the electronic detection principle. The fully modular unit ensures accuracy and stability, while reducing maintenance costs for users.
Processing & Performance Metrics
- Ullage/Interface Accuracy
- ±2 mm (±0.08 in)
- Temperature Units
- deg C or deg F selectable
- Temperature Accuracy
- ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Tape Accuracy
- ±1.5 mm/30 m (±1/16 in/100 ft)
Applications & Compatibility
- Typical Uses
- Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
- Applications
- Portable, gas‑tight gauging of ullage, temperature, oil‑water interface for hydrocarbons and chemicals on marine vessels and shore tanks
Technical Specifications
- Temperature Resolution
- 0.01 or 0.1 deg selectable
- Tape Resolution
- 1 mm/1/16 in
Environmental Conditions
- Temperature Range
- Sensor: -40 to 90 deg C (-40 to 194 deg F)
Network & Connectivity Infrastructure
- Tape Length
- 15, 30, 35 m (50, 100, 115 ft)
I/O Capabilities
- Tape Graduation
- Metric/English
- Indication
- Audible and Visible
Overview
- Special Features
- Continuous Temperature Reading, High Accuracy, Chemically Resistant (Chem Version), Modular Design, Easy Maintenance, Tape Cleaning Device, Window Wiper, Interchangeable Adapters, Tape protection sleeve. Millimeter-PRD
Electrical Specifications
- Power Supply
- Approved 9V Batteries
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D T4/Class I, Zone 0 Ex ia IIB T4/Zone 0, Ex ia IIB T4
- Approvals
- API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards
Software & Interface
- Display
- LCD, 8 Characters, Backlit
Others
- Ambient Temperature Range
- -20 to 50 deg C
- -4 to 122 deg F
- Maximum Tank Overpressure
- 0.3 bar
- 4.4 psi
Processing & Performance Metrics
- Ullage/Interface Accuracy
- ±2 mm (±0.08 in)
- Temperature Units
- deg C or deg F selectable
- Temperature Accuracy
- ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Tape Accuracy
- ±1.5 mm/30 m (±1/16 in/100 ft)
Applications & Compatibility
- Typical Uses
- Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
- Applications
- Portable, gas‑tight gauging of ullage, temperature, oil‑water interface for hydrocarbons and chemicals on marine vessels and shore tanks
Technical Specifications
- Temperature Resolution
- 0.01 or 0.1 deg selectable
- Tape Resolution
- 1 mm/1/16 in
Environmental Conditions
- Temperature Range
- Sensor: -40 to 90 deg C (-40 to 194 deg F)
Network & Connectivity Infrastructure
- Tape Length
- 15, 30, 35 m (50, 100, 115 ft)
I/O Capabilities
- Tape Graduation
- Metric/English
- Indication
- Audible and Visible
Overview
- Special Features
- Continuous Temperature Reading, High Accuracy, Chemically Resistant (Chem Version), Modular Design, Easy Maintenance, Tape Cleaning Device, Window Wiper, Interchangeable Adapters, Tape protection sleeve. Millimeter-PRD
Electrical Specifications
- Power Supply
- Approved 9V Batteries
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D T4/Class I, Zone 0 Ex ia IIB T4/Zone 0, Ex ia IIB T4
- Approvals
- API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards
Software & Interface
- Display
- LCD, 8 Characters, Backlit
Others
- Ambient Temperature Range
- -20 to 50 deg C
- -4 to 122 deg F
- Maximum Tank Overpressure
- 0.3 bar
- 4.4 psi
- Ambient Temperature Range : -20 to 50 deg C|-4 to 122 deg F
- Maximum Tank Overpressure : 0.3 bar|4.4 psi
- Ullage/Interface Accuracy : ±2 mm (±0.08 in)
- Typical Uses : Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
- Temperature Units : deg C or deg F selectable
- Temperature Resolution : 0.01 or 0.1 deg selectable
- Temperature Range : Sensor: -40 to 90 deg C (-40 to 194 deg F)
- Temperature Accuracy : ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Tape Resolution : 1 mm/1/16 in
- Tape Length : 15, 30, 35 m (50, 100, 115 ft)
- Tape Graduation : Metric/English
- Tape Accuracy : ±1.5 mm/30 m (±1/16 in/100 ft)
- Special Features : Continuous Temperature Reading, High Accuracy, Chemically Resistant (Chem Version), Modular Design, Easy Maintenance, Tape Cleaning Device, Window Wiper, Interchangeable Adapters, Tape protection sleeve. Millimeter-PRD
- Power Supply : Approved 9V Batteries
- Indication : Audible and Visible
- Hazardous Location Approvals : ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D T4/Class I, Zone 0 Ex ia IIB T4/Zone 0, Ex ia IIB T4
- Display : LCD, 8 Characters, Backlit
- Approvals : API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards
- Applications : Portable, gas‑tight gauging of ullage, temperature, oil‑water interface for hydrocarbons and chemicals on marine vessels and shore tanks
Brochure
Manuals and Guides
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In