portable sampling
HERMetic Sampler GT & Sampler GT Chem for Marine Applications
Honeywell Tanksystem's HERMetic Sampler GT and GT Chem is a 2-inch portable sampler having sampling capacity of 0.47 litre with gravity-based transfer. It is ideal for gas tight sampling of liquids that present a fire, health or air pollution hazard.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HERMetic Sampler GT and Sampler GT Chem is ideal for sampling of liquids and chemicals under closed conditions where sampling volume up to 0.47 litre of liquid is needed. Its gas tight construction avoids any vapor release from the tank and exposure to fumes during operation.
The sampler housing is mounted on top of any HERMetic 2-inch deck valve with special adaptors. Transfer of the liquid from the sampling bottle to a laboratory bottle occurs by gravity through the special distribution block. The HERMetic Sampler GT and GT Chem is delivered with a zone sampling bottle. Spot, bottom and running bottles are available on request.
How Does It Work?
The HERMetic Sampler GT and GT Chem allows easy installation on the deck valve. The sampling height can be read on the graduated tape, while the sampling bottle can be easily removed by opening the top of the sampler housing.
The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) construction safety approval and complies with the European Union’s Directive 94/9 EC. It also complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
- Tape length : 30 m/ 100 ft
- Tape length Option 2 : 35 m/ 114 ft
- Tape length Option 3 : 50 m/ 164 ft
- Capacity of sampling bottles : up to 0.47 litre
- Type of Gaskets:
- FKM (For Sampler GT)
- FFKM (For Sampler GT Chem)
The HERMetic Sampler GT and GT Chem ensures closed gas tight sampling of liquids that pose a fire, health or air pollution hazard. It permits collection of a representative sample of the content inside the tanks for further laboratory analysis. In addition to safer operations, users benefit from lower operation and maintenance costs.
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6 (Zone 0)
- Compliance Standards
- IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
Pressure/Operating Limits
- Maximum Tank Overpressure
- HERMetic Sampler GT - Not explicitly stated (GTN Chem: 0.3 bar as reference)
- HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)
I/O Capabilities
- Sampling Principle
- Gas-tight housing
- Prevents vapor emission and pressure release
- Sampling Capacity
- Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)
- Tank Connection
- 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)
Overview
- Special Features
- HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD
- HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD
Environmental Conditions
- Type of Gaskets
- HERMetic Sampler GT - FKM
- HERMetic Sampler GT Chem - FFKM
Material Specifications
- Air Inlet Sizes
- HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF
- HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets
Applications & Compatibility
- Typical Uses
- Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
- Applications
- HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels
- HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids
Dimensions & Weight
- Unit Height
- 1017 mm
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6 (Zone 0)
- Compliance Standards
- IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
Pressure/Operating Limits
- Maximum Tank Overpressure
- HERMetic Sampler GT - Not explicitly stated (GTN Chem: 0.3 bar as reference)
- HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)
I/O Capabilities
- Sampling Principle
- Gas-tight housing
- Prevents vapor emission and pressure release
- Sampling Capacity
- Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)
- Tank Connection
- 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)
Overview
- Special Features
- HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD
- HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD
Environmental Conditions
- Type of Gaskets
- HERMetic Sampler GT - FKM
- HERMetic Sampler GT Chem - FFKM
Material Specifications
- Air Inlet Sizes
- HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF
- HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets
Applications & Compatibility
- Typical Uses
- Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
- Applications
- HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels
- HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids
Dimensions & Weight
- Unit Height
- 1017 mm
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
- Hazardous Location Approvals : ATEX II 1 G c IIB T6 (Zone 0)
- Maximum Tank Overpressure : HERMetic Sampler GT - Not explicitly stated (GTN Chem: 0.3 bar as reference)|HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)
- Compliance Standards : IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
- Sampling Principle : Gas-tight housing|Prevents vapor emission and pressure release
- Sampling Capacity : Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)
- Special Features : HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD|HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD
- Type of Gaskets : HERMetic Sampler GT - FKM|HERMetic Sampler GT Chem - FFKM
- Tank Connection : 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)
- Air Inlet Sizes : HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF|HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets
- Typical Uses : Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
- Applications : HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels|HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids
- Unit Height : 1017 mm
- Tape Length : 30 m/100 ft
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In