experion elevate
Elevate
Experion® Elevate is real-time process SCADA delivered as a secure and scalable service – for predictable costs, easy upgrades, and continual support.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
What Is It?
Experion Elevate is a member of our suite of cloud-enabled solutions for operations technology and information technology (OT/IT). Simplify your operations with a solution that brings business agility and increased operational efficiency, from implementation through ongoing operations. With our solution, you get:
- The latest software and features
- Reduced need for on-site support and skills maintenance
- Lower cost of entry; OPEX potential
- Rapid project deployment
- Lower lifecycle cost
How Does It Work?
Whether you choose a traditional on-premises or off-premises solution, or a combination of the two, Honeywell delivers robust options to fit your needs. No matter the system size or deployment of regulated or critical data, Honeywell provides flexible and scalable options that are right for you.
- On- and off-premises combinations
- Subscription-based
- Industry- and application-independent
- High availability options
What Problems Does It Solve?
On-site footprint, hardware, software, and maintenance are greatly reduced. Experion Elevate delivers predictable costs, easy upgrades, continual support, and ease of implementation. In addition, partnering with Honeywell ensures you have an entire suite of solutions available to choose from, including:
- Robust data monitoring, storage and analysis
- Integrated safety and cyber security
- Integrated field instrumentation, skids, terminals
- Integration across the business solution space
Others
- Series
- Experion®
- Supported Protocols
- IEC 61850 second (time unit)
- MQTT Sparkplug B second (time unit)
- OPC UA second (time unit)
- Server Redundancy
- Up to 6 servers across 3 locations
- Industry Focus
- Industrial Automation
- Oil & Gas
- Pipeline Operations
- Scalability
- Up to 1 million parameters/server, 60 servers via DSA
Others
- Series
- Experion®
- Supported Protocols
- IEC 61850 second (time unit)
- MQTT Sparkplug B second (time unit)
- OPC UA second (time unit)
- Server Redundancy
- Up to 6 servers across 3 locations
- Industry Focus
- Industrial Automation
- Oil & Gas
- Pipeline Operations
- Scalability
- Up to 1 million parameters/server, 60 servers via DSA
- Series : Experion®
- Supported Protocols : IEC 61850 second (time unit)|MQTT Sparkplug B second (time unit)|OPC UA second (time unit)
- Server Redundancy : Up to 6 servers across 3 locations
- Industry Focus : Industrial Automation|Oil & Gas|Pipeline Operations
- Scalability : Up to 1 million parameters/server, 60 servers via DSA
Application Note
Brochure
Infographic
Data Sheet
Case Study
Please sign in to view part numbers available for purchase based on your account Sign In