cd actuator systems
AutoSlice
Honeywell’s AutoSlice™ system provides superior cross direction (CD) basis weight control through headbox slice lip automation. The narrowly spaced, intelligent actuators with their fast response and precise movement provide the tightest CD control.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Each AutoSlice system is custom engineered to suit customer requirements considering total paper machine control strategies. An entire headbox optimization system can be designed, including Honeywell actuators, mounting assemblies, spindle rods, clamping assemblies and Superflex™ slice lip.
Benefits
- Reduce CD basis weight variation
- Faster recovery time
- Optimized tuning for all grade groups
- Fully sealed actuator for reliable operation in the harshest headbox environment
- Compact design for narrow zone spacing
- Electronic force limiting and software bend limits ensure precise, worry-free movement
- LVDT provides true output position feedback for highest resolution and superior stability
Environmental Conditions
- Temperature Rating
- 10 to 65 deg C
- 14 to 149 deg F
Mechanical & Physical Properties
- Stroke Length
- 0.051 in
- 13 mm
- CD Width
- 2.32, 1.76 in
- 59, 44.8 mm
I/O Capabilities
- Setpoint Resolution
- 0.0008 mil
- 0.2 µm
- Feedback Resolution
- 0.0008 mil
- 0.2 µm
Dimensions & Weight
- Height
- 11.54, 11 in
- 293, 281 mm
Others
- Actuator Housing Material
- T316 Stainless Steel/Zytel® DuPont
- Rate of Response
- 5 to 60 µm/sec (0.2 to 2.4 mil/sec)
- Motor
- 24 VDC
- Models
- 9141-10
- 9141-11
- 9142-10
- 9142-11
- 9142-20
- 9142-21
- Actuator Length
- 45 mm Minimum
- 60 mm Minimum
Environmental Conditions
- Temperature Rating
- 10 to 65 deg C
- 14 to 149 deg F
Mechanical & Physical Properties
- Stroke Length
- 0.051 in
- 13 mm
- CD Width
- 2.32, 1.76 in
- 59, 44.8 mm
I/O Capabilities
- Setpoint Resolution
- 0.0008 mil
- 0.2 µm
- Feedback Resolution
- 0.0008 mil
- 0.2 µm
Dimensions & Weight
- Height
- 11.54, 11 in
- 293, 281 mm
Others
- Actuator Housing Material
- T316 Stainless Steel/Zytel® DuPont
- Rate of Response
- 5 to 60 µm/sec (0.2 to 2.4 mil/sec)
- Motor
- 24 VDC
- Models
- 9141-10
- 9141-11
- 9142-10
- 9142-11
- 9142-20
- 9142-21
- Actuator Length
- 45 mm Minimum
- 60 mm Minimum
- Temperature Rating : 10 to 65 deg C|14 to 149 deg F
- Stroke Length : 0.051 in|13 mm
- Setpoint Resolution : 0.0008 mil|0.2 µm
- Height : 11.54, 11 in|293, 281 mm
- Feedback Resolution : 0.0008 mil|0.2 µm
- CD Width : 2.32, 1.76 in|59, 44.8 mm
- Actuator Housing Material : T316 Stainless Steel/Zytel® DuPont
- Rate of Response : 5 to 60 µm/sec (0.2 to 2.4 mil/sec)
- Motor : 24 VDC
- Models : 9141-10|9141-11|9142-10|9142-11|9142-20|9142-21
- Actuator Length : 45 mm Minimum|60 mm Minimum
Application Note
Please sign in to view part numbers available for purchase based on your account Sign In