/content/process/us/en/search.html

cd actuator systems

ProFlow

ProFlow dilution control actuator systems are custom engineered to perform precise valve positioning on any consistency profiling headbox, with virtually any type of valve, providing superior results for all paper grades.

Overview
Overview 
ProFlow is engineered to meet the needs of both the end user and the machinery maker. For the OEM, a ProFlow actuator system can be completely tested off-line with the headbox prior to delivery, integrating easily with the customer’s QCS on-site. 
Honeywell has been a leader in dilution headbox automation and control for over 15 years, with ProFlow systems installed in all applications. Features like the intelligent actuators and advanced CD control software, coupled with Honeywell’s unparalleled reputation for providing increased profitability, make ProFlow the best choice for consistency profile control.  

What Is It? 
ProFlow systems are offered in two configurations, with Models 9177 are used with rotational valves and Models 9174 are used with linear valves. The actuator consists of a high ratio gear, low voltage stepper motor and a built-in feedback device which provides precise valve position measurement for fast, accurate control. All actuators are available with either stainless steel or Zytel® housings. 
All ProFlow actuator systems are supplied complete with the on-machine cabling and water-proof terminations to interconnect the actuators, making for easy off-line system testing and fast on-machine installations. Optional cable support trays are available for straight-line installations for environmental and mechanical protection of the wiring. 
Each ProFlow system includes a CDWeb™ which provides the interface between the supervisory control system (QCS) and the actuators. The easy-to-use CDWeb Explorer software is used for actuator configuration, tuning, advanced diagnostics and troubleshooting. 

What Problems Does It Solve?
• Improve CD basis weight profile 
• Improve paper quality 
• Reduce rejects 
• Fast recovery at start-up and after grade changes or process upsets  
• Fully sealed actuator for reliable operation in the harshest headbox environment 
• Compact design for narrow zone spacing  
• Adaptable to all dilution headbox configurations 
Specifications

Mechanical & Physical Properties

  • Stroke Length
    • 0.51, 1.57 in
    • 13, 40 mm

Electrical Specifications

  • Output Force Rating
    • 2.2 kN
    • 500 lfb
  • Nominal Output Torque
    • 13.3, 22.1 lbft
    • 18, 30 Nm

Others

  • Actuator Housing Material
    • 316 Stainless Steel/Zytel® DuPont
  • Motor
    • 24 VDC
  • Models
    • 9174-20
    • 9174-30
    • 9174-40
    • 9174-50
    • 9177-10
    • 9177-20
    • 9177-30
    • 9177-40
  • Minimum Output Shaft Rotation
    • 0.1 deg
  • Actuator Length
    • 45 mm Minimum
    • 60 mm Minimum

Mechanical & Physical Properties

  • Stroke Length
    • 0.51, 1.57 in
    • 13, 40 mm

Electrical Specifications

  • Output Force Rating
    • 2.2 kN
    • 500 lfb
  • Nominal Output Torque
    • 13.3, 22.1 lbft
    • 18, 30 Nm

Others

  • Actuator Housing Material
    • 316 Stainless Steel/Zytel® DuPont
  • Motor
    • 24 VDC
  • Models
    • 9174-20
    • 9174-30
    • 9174-40
    • 9174-50
    • 9177-10
    • 9177-20
    • 9177-30
    • 9177-40
  • Minimum Output Shaft Rotation
    • 0.1 deg
  • Actuator Length
    • 45 mm Minimum
    • 60 mm Minimum
  • Stroke Length : 0.51, 1.57 in|13, 40 mm
  • Output Force Rating : 2.2 kN|500 lfb
  • Nominal Output Torque : 13.3, 22.1 lbft|18, 30 Nm
  • Actuator Housing Material : 316 Stainless Steel/Zytel® DuPont
  • Motor : 24 VDC
  • Models : 9174-20|9174-30|9174-40|9174-50|9177-10|9177-20|9177-30|9177-40
  • Minimum Output Shaft Rotation : 0.1 deg
  • Actuator Length : 45 mm Minimum|60 mm Minimum
Brief
Name
Description
File Size
Date
Size
ProFlow dilution control actuator systems are custom engineered to perform on any consistency profiling headbox, with virtually any type of valve, providing great results for all paper grades
application/pdf 373.84 KB
7/9/2021
373.84 KB
Name
Description
File Size
Date
Size
ProFlow dilution control actuator systems are custom engineered to perform on any consistency profiling headbox, with virtually any type of valve, providing great results for all paper grades
application/pdf 373.84 KB
7/9/2021
373.84 KB
Name
Description
File Size
Date
Size
ProFlow dilution control actuator systems are custom engineered to perform on any consistency profiling headbox, with virtually any type of valve, providing great results for all paper grades
373.84 KB
7/9/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list