/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

ph orp

Durafet pH Sensor

Honeywell’s Ion Sensitive Field Effect Transistor (ISFET)-based Durafet non-glass pH sensor provides fast, accurate and dependable pH measurement in the most demanding applications.

Overview
Honeywell’s Durafet pH electrode is an industrial, non-glass, unbreakable, Ion Sensitive Field Effect Transistor (ISFET)-based pH sensor. The industry-proven pH electrode, with over 14 years of application experience, provides fast, accurate and dependable pH measurement in the most demanding applications.​​

What Is It?
​Durafet pH electrodes offer a reliable combination of measuring and reference electrodes and an integral automatic temperature compensator in a one-piece construction and are suited for varying pH and temperature ranges.
Housed in a chemically resistant Ryton body, these electrodes serve the need of a variety of industrial or sanitary applications, including neutralization and reagent addition control. A sanitary Durafet III design is also available for food and dairy applications.
Durafet III electrodes are designed with a rugged waterproof Vario Pin connector while Durafet II electrodes are available with a PC board connector. These electrodes are compatible with Honeywell’s entire instrumentation range including UDA2182, APT Series and DirectLine® sensor modules.  

How Does It Work?
Durafet pH electrodes comprise a rugged, non-glass pH sensor that resists breakage in normal usage and offers up to 10 times faster responses than glass. The ISFET-based, solid state pH sensor emits a stable, low impedance signal, eliminating the need for frequent calibrations. 
The electrodes are available in two basic designs:
  • ¾” NPT male threaded connections at the top and bottom for in-line or immersion installations
  • Durafet II 12-mm diameter electrode for use with various Honeywell installation mountings
All electrodes include a cable connector to enable easy and reliable electrode replacement without twisting of cables. The electrodes include a reference junction frit filled with KCI gel that is easily replaceable. This extends the electrode’s lifetime and ensures hassle-free maintenance.

What Problems Does It Solve?
Honeywell’s Durafet pH electrodes offer an accurate, cost-effective and stable solution to pH measurement. The ISFET-based, solid state pH sensor minimizes the costs of electrode replacement, maintenance, reagent usage and calibration. Users benefit from better process control due to the sensor’s exceptionally fast response.
Specifications

Network & Connectivity Infrastructure

  • Cable Options
    • DirectLine Remote Cable (20’/50’), Cap Adapter (20’/50’), Preamp Cables (20’/50’)

Mechanical & Physical Properties

  • Wetted Materials
    • Ryton Body, Silicon ISFET Die, Ceramic Reference Junction, Viton Media Seal, EPM Reference Frit Seals

Environmental Conditions

  • Temperature Sensors
    • 8550 ohm Thermistor and 1000 ohm RTD
  • Temperature Rating
    • -10 to 110 deg C (130 deg C for Intermittent Sterilizations)
  • Pressure Ratings
    • 345 kPa (50 psig) at 100 deg C
    • 690 kPa (100 psig) at 50 deg C
  • Operating Range
    • 0 to 14 pH

Applications & Compatibility

  • Sensor Type
    • Non-Glass, Solid-State pH Electrode using ISFET (Ion Sensitive Field Effect Transistor) Technology

I/O Capabilities

  • Mounting Options
    • 3/4 in MNPT Threaded (In-Line or Immersion), 12 mm Diameter (Durafet II only)
  • Mounting Compatibility
    • Compatible with 7777DVP, DirectLine (integral/remote), 7777D, 7774D (SS/CPVC), 7773D, 7758D mountings

Overview

  • Models
    • Durafet III (Vario Pin Quick Disconnect), Durafet II (PC Board Connector, 12 mm diameter)

Technical Specifications

  • Electrical Connections
    • Durafet II: PC Board Connector
    • Durafet III: Vario Pin, 11 Conductor Connector, IP68 Rated

Network & Connectivity Infrastructure

  • Cable Options
    • DirectLine Remote Cable (20’/50’), Cap Adapter (20’/50’), Preamp Cables (20’/50’)

Mechanical & Physical Properties

  • Wetted Materials
    • Ryton Body, Silicon ISFET Die, Ceramic Reference Junction, Viton Media Seal, EPM Reference Frit Seals

Environmental Conditions

  • Temperature Sensors
    • 8550 ohm Thermistor and 1000 ohm RTD
  • Temperature Rating
    • -10 to 110 deg C (130 deg C for Intermittent Sterilizations)
  • Pressure Ratings
    • 345 kPa (50 psig) at 100 deg C
    • 690 kPa (100 psig) at 50 deg C
  • Operating Range
    • 0 to 14 pH

Applications & Compatibility

  • Sensor Type
    • Non-Glass, Solid-State pH Electrode using ISFET (Ion Sensitive Field Effect Transistor) Technology

I/O Capabilities

  • Mounting Options
    • 3/4 in MNPT Threaded (In-Line or Immersion), 12 mm Diameter (Durafet II only)
  • Mounting Compatibility
    • Compatible with 7777DVP, DirectLine (integral/remote), 7777D, 7774D (SS/CPVC), 7773D, 7758D mountings

Overview

  • Models
    • Durafet III (Vario Pin Quick Disconnect), Durafet II (PC Board Connector, 12 mm diameter)

Technical Specifications

  • Electrical Connections
    • Durafet II: PC Board Connector
    • Durafet III: Vario Pin, 11 Conductor Connector, IP68 Rated
  • Cable Options : DirectLine Remote Cable (20’/50’), Cap Adapter (20’/50’), Preamp Cables (20’/50’)
  • Wetted Materials : Ryton Body, Silicon ISFET Die, Ceramic Reference Junction, Viton Media Seal, EPM Reference Frit Seals
  • Temperature Sensors : 8550 ohm Thermistor and 1000 ohm RTD
  • Temperature Rating : -10 to 110 deg C (130 deg C for Intermittent Sterilizations)
  • Sensor Type : Non-Glass, Solid-State pH Electrode using ISFET (Ion Sensitive Field Effect Transistor) Technology
  • Pressure Ratings : 345 kPa (50 psig) at 100 deg C|690 kPa (100 psig) at 50 deg C
  • Operating Range : 0 to 14 pH
  • Mounting Options : 3/4 in MNPT Threaded (In-Line or Immersion), 12 mm Diameter (Durafet II only)
  • Mounting Compatibility : Compatible with 7777DVP, DirectLine (integral/remote), 7777D, 7774D (SS/CPVC), 7773D, 7758D mountings
  • Models : Durafet III (Vario Pin Quick Disconnect), Durafet II (PC Board Connector, 12 mm diameter)
  • Electrical Connections : Durafet II: PC Board Connector|Durafet III: Vario Pin, 11 Conductor Connector, IP68 Rated
Others
Name
Description
File Size
Date
Size
DirectLine Sensor Module For Durafet II and Meredian pH Electrodes
application/pdf 152.2 KB
6/7/2021
152.2 KB
Technical Note
Name
Description
File Size
Date
Size
Durafet Non-Glass pH Electrodes
application/pdf 891.47 KB
6/7/2021
891.47 KB
Honeywell Durafet III pH Electrodes
application/pdf 141.95 KB
6/7/2021
141.95 KB
Application Note
Name
Description
File Size
Date
Size
Application note on how Honeywell�s Durafet pH sensors drastically reduce pH measurement problems.
application/pdf 180.6 KB
6/7/2021
180.6 KB
Application note on Honeywell's Durafet electrodes that offer robust, fast and versatile pH measurement.
application/pdf 210.18 KB
6/7/2021
210.18 KB
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
Brochure
Name
Description
File Size
Date
Size
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Electrode Mountings, HBD547 pH Sensor Durafet w/ Ball Valve Assemblies, 51-52-16-92-Issue 2
application/pdf 131.17 KB
6/7/2021
131.17 KB
HBD551 Durafet Quick Change pH Sensor, 51-52-16-93
application/pdf 72.93 KB
6/7/2021
72.93 KB
Electrode Mountings, HBD551 Durafet Quick Change pH Sensor, 51-52-16-93-Issue 2
application/pdf 73.46 KB
6/7/2021
73.46 KB
Electrode Mountings, HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91-Issue 2
application/pdf 61.75 KB
6/7/2021
61.75 KB
DirectLine DL1000 Electrode Mountings, 51-52-16-72
application/pdf 73.71 KB
6/7/2021
73.71 KB
HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91
application/pdf 70.88 KB
6/7/2021
70.88 KB
Name
Description
File Size
Date
Size
Electrode Mountings, HBD547 pH Sensor Durafet w/ Ball Valve Assemblies, 51-52-16-92-Issue 2
application/pdf 131.17 KB
6/7/2021
131.17 KB
Application note on how Honeywell�s Durafet pH sensors drastically reduce pH measurement problems.
application/pdf 180.6 KB
6/7/2021
180.6 KB
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
HBD551 Durafet Quick Change pH Sensor, 51-52-16-93
application/pdf 72.93 KB
6/7/2021
72.93 KB
Electrode Mountings, HBD551 Durafet Quick Change pH Sensor, 51-52-16-93-Issue 2
application/pdf 73.46 KB
6/7/2021
73.46 KB
Durafet Non-Glass pH Electrodes
application/pdf 891.47 KB
6/7/2021
891.47 KB
Electrode Mountings, HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91-Issue 2
application/pdf 61.75 KB
6/7/2021
61.75 KB
Application note on Honeywell's Durafet electrodes that offer robust, fast and versatile pH measurement.
application/pdf 210.18 KB
6/7/2021
210.18 KB
DirectLine DL1000 Electrode Mountings, 51-52-16-72
application/pdf 73.71 KB
6/7/2021
73.71 KB
Honeywell Durafet III pH Electrodes
application/pdf 141.95 KB
6/7/2021
141.95 KB
HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91
application/pdf 70.88 KB
6/7/2021
70.88 KB
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
DirectLine Sensor Module For Durafet II and Meredian pH Electrodes
application/pdf 152.2 KB
6/7/2021
152.2 KB
Name
Description
File Size
Date
Size
DirectLine Sensor Module For Durafet II and Meredian pH Electrodes
152.2 KB
6/7/2021
Durafet Non-Glass pH Electrodes
891.47 KB
6/7/2021
Honeywell Durafet III pH Electrodes
141.95 KB
6/7/2021
Application note on how Honeywell�s Durafet pH sensors drastically reduce pH measurement problems.
180.6 KB
6/7/2021
Application note on Honeywell's Durafet electrodes that offer robust, fast and versatile pH measurement.
210.18 KB
6/7/2021
Use wireless networking to gather remote analytical measurements
458.79 KB
6/3/2021
Brochure on how analytical instruments can improve power plant efficiency.
1.05 MB
6/3/2021
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
1.55 MB
6/3/2021
Electrode Mountings, HBD547 pH Sensor Durafet w/ Ball Valve Assemblies, 51-52-16-92-Issue 2
131.17 KB
6/7/2021
HBD551 Durafet Quick Change pH Sensor, 51-52-16-93
72.93 KB
6/7/2021
Electrode Mountings, HBD551 Durafet Quick Change pH Sensor, 51-52-16-93-Issue 2
73.46 KB
6/7/2021
Electrode Mountings, HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91-Issue 2
61.75 KB
6/7/2021
DirectLine DL1000 Electrode Mountings, 51-52-16-72
73.71 KB
6/7/2021
HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91
70.88 KB
6/7/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
31079244-501
RETAINER ASSEMBLY
31079244-501
RETAINER ASSEMBLY
31086303-502
DURAFET II SUPPORT TUBE
31086303-502
DURAFET II SUPPORT TUBE
31103001-501
4.01 BUFFER SOLUTION KIT
31103001-501
4.01 BUFFER SOLUTION KIT
31103002-501
6.86 BUFFER SOLUTION KIT
31103002-501
6.86 BUFFER SOLUTION KIT
31103003-501
9.18 BUFFER SOLUTION KIT
31103003-501
9.18 BUFFER SOLUTION KIT
31120167-501
TEE 3/4 INCH PLASTIC PIPE
31120167-501
TEE 3/4 INCH PLASTIC PIPE
50001391-501
UDA2182 CABLE 20' DURAFET III
50001391-501
UDA2182 CABLE 20' DURAFET III
50001391-502
SQ-01835 UDA2182 CABLE 50 FT DUR
50001391-502
SQ-01835 UDA2182 CABLE 50 FT DUR
50001623-502
REMOTE PREAMP CABLE 50'
50001623-502
REMOTE PREAMP CABLE 50'
50005631-501
SQ-01840 UDA2182 CABLE 20 FT DUR
50005631-501
SQ-01840 UDA2182 CABLE 20 FT DUR