trendview paperless recorders
DR Graphic Recorder
Honeywell’s DR Graphic paperless electronic data recorder represents the latest in recording technology with improved data resolution and reliability.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Its large 12.1” diagonal high-resolution display provides the best solution for viewing and monitoring process data, while the 16-analog input capabilities provide the means to monitor all critical and most secondary parameters in a given process.
Users can select from multiple display formats to have the best understanding of the process. Its Ethernet communications, along with the TrendServer Pro software, provide plant-wide connectivity to the recorder.
Users benefit from:
- Quick visualization and documentation of the integrity of the process
- Faster data analysis
- Better access to secure data
- Reduced maintenance costs.
Standards & Certifications
- Approvals
- CE, cCSAus, cULus, AMS2750 Option
Processing & Performance Metrics
- Software
- TrendViewer, TrendManager Pro, TrendServer Pro (OPC DA 2.0), Screen Designer
Overview
- Series
- GR Series
Security & Access Control
- Security
- Password Protection (4 levels, 50 users), 21CFR Part 11, Extended Security System (ESS)
Environmental Conditions
- Relative Humidity
- 10 to 90% RH (Non-Condensing)
- Data Storage
- Internal Flash (1 to 4 GB), SD Card (up to 32GB), USB (no size restriction), Secure Binary Format
Software & Interface
- Display
- 12.1 in Color TFT LCD, XGA (1024x768), Touch Screen, Custom Screens
Dimensions & Weight
- Dimensions
- 380 x 387 x 130 mm
Communication & Protocols
- Connectivity
- Ethernet (DHCP), Web, Email, FTP, TCP/IP, RS485 Modbus (Master/Slave), OPC UA Server (option), USB
Others
- Operating Temperature Range
- 0 to 50 deg C
- 32 to 122 deg F
Standards & Certifications
- Approvals
- CE, cCSAus, cULus, AMS2750 Option
Processing & Performance Metrics
- Software
- TrendViewer, TrendManager Pro, TrendServer Pro (OPC DA 2.0), Screen Designer
Overview
- Series
- GR Series
Security & Access Control
- Security
- Password Protection (4 levels, 50 users), 21CFR Part 11, Extended Security System (ESS)
Environmental Conditions
- Relative Humidity
- 10 to 90% RH (Non-Condensing)
- Data Storage
- Internal Flash (1 to 4 GB), SD Card (up to 32GB), USB (no size restriction), Secure Binary Format
Software & Interface
- Display
- 12.1 in Color TFT LCD, XGA (1024x768), Touch Screen, Custom Screens
Dimensions & Weight
- Dimensions
- 380 x 387 x 130 mm
Communication & Protocols
- Connectivity
- Ethernet (DHCP), Web, Email, FTP, TCP/IP, RS485 Modbus (Master/Slave), OPC UA Server (option), USB
Others
- Operating Temperature Range
- 0 to 50 deg C
- 32 to 122 deg F
- Operating Temperature Range : 0 to 50 deg C|32 to 122 deg F
- Approvals : CE, cCSAus, cULus, AMS2750 Option
- Software : TrendViewer, TrendManager Pro, TrendServer Pro (OPC DA 2.0), Screen Designer
- Series : GR Series
- Security : Password Protection (4 levels, 50 users), 21CFR Part 11, Extended Security System (ESS)
- Relative Humidity : 10 to 90% RH (Non-Condensing)
- Display : 12.1 in Color TFT LCD, XGA (1024x768), Touch Screen, Custom Screens
- Dimensions : 380 x 387 x 130 mm
- Data Storage : Internal Flash (1 to 4 GB), SD Card (up to 32GB), USB (no size restriction), Secure Binary Format
- Connectivity : Ethernet (DHCP), Web, Email, FTP, TCP/IP, RS485 Modbus (Master/Slave), OPC UA Server (option), USB
Application Note
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In