portable gauging and sampling for terminals
HERMetic Sampler GT & Sampler GT Chem - Land Applications
Honeywell Tanksystem's HERMetic Sampler GT and GT Chem is a 2-inch portable sampler having sampling capacity of 0.47 litre with gravity-based transfer. It is ideal for gas tight sampling of liquids that present a fire, health or air pollution hazard.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HERMetic Sampler GT and Sampler GT Chem is ideal for sampling of liquids and chemicals under closed conditions where sampling volume up to 0.47 litre of liquid is needed. Its gas tight construction avoids any vapor release from the tank and exposure to fumes during operation.
The sampler housing is mounted on top of any HERMetic 2-inch deck valve with special adaptors. Transfer of the liquid from the sampling bottle to a laboratory bottle occurs by gravity through the special distribution block. The HERMetic Sampler GT and GT Chem is delivered with a zone sampling bottle. Spot, bottom and running bottles are available on request.
How Does It Work?
The HERMetic Sampler GT and GT Chem allows easy installation on the deck valve. The sampling height can be read on the graduated tape, while the sampling bottle can be easily removed by opening the top of the sampler housing.
The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) construction safety approval and complies with the European Union’s Directive 94/9 EC. It also complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
- Tape length : 30 m/ 100 ft
- Capacity of sampling bottles : up to 0.47 litre
- Type of Gaskets:
- FKM (For Sampler GT)
- FFKM (For Sampler GT Chem)
The HERMetic Sampler GT and GT Chem ensures closed gas tight sampling of liquids that pose a fire, health or air pollution hazard. It permits collection of a representative sample of the content inside the tanks for further laboratory analysis. In addition to safer operations, users benefit from lower operation and maintenance costs.
Applications & Compatibility
- Applications
- HERMetic Sampler GT - Sampling of Hydrocarbons (Fire, Health, Air Pollution Hazard), HERMetic Sampler GT Chem - Sampling of Corrosive Liquids (Fire, Health, Air Pollution Hazard)
- Valve Compatibility
- 2 in HERMetic Compact Valves (adapters for other valves available)
Dimensions & Weight
- Unit Height
- 1016 mm
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
Mechanical & Physical Properties
- Sampling Height Measurement
- On Graduated Tape
I/O Capabilities
- Sampling Bottle Capacity
- Approx. 0.5 liters
- Operation
- Avoids pressure release and fume exposure
- Closed sampling
Pressure/Operating Limits
- Maximum Tank Overpressure
- 0.3 bar
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6
Material Specifications
- Gasket Material
- HERMetic Sampler GT - FKM
- HERMetic Sampler GT Chem - FFKM
Applications & Compatibility
- Applications
- HERMetic Sampler GT - Sampling of Hydrocarbons (Fire, Health, Air Pollution Hazard), HERMetic Sampler GT Chem - Sampling of Corrosive Liquids (Fire, Health, Air Pollution Hazard)
- Valve Compatibility
- 2 in HERMetic Compact Valves (adapters for other valves available)
Dimensions & Weight
- Unit Height
- 1016 mm
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
Mechanical & Physical Properties
- Sampling Height Measurement
- On Graduated Tape
I/O Capabilities
- Sampling Bottle Capacity
- Approx. 0.5 liters
- Operation
- Avoids pressure release and fume exposure
- Closed sampling
Pressure/Operating Limits
- Maximum Tank Overpressure
- 0.3 bar
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6
Material Specifications
- Gasket Material
- HERMetic Sampler GT - FKM
- HERMetic Sampler GT Chem - FFKM
- Applications : HERMetic Sampler GT - Sampling of Hydrocarbons (Fire, Health, Air Pollution Hazard), HERMetic Sampler GT Chem - Sampling of Corrosive Liquids (Fire, Health, Air Pollution Hazard)
- Valve Compatibility : 2 in HERMetic Compact Valves (adapters for other valves available)
- Unit Height : 1016 mm
- Tape Length : 30 m/100 ft
- Sampling Height Measurement : On Graduated Tape
- Sampling Bottle Capacity : Approx. 0.5 liters
- Operation : Avoids pressure release and fume exposure|Closed sampling
- Maximum Tank Overpressure : 0.3 bar
- Hazardous Location Approvals : ATEX II 1 G c IIB T6
- Gasket Material : HERMetic Sampler GT - FKM|HERMetic Sampler GT Chem - FFKM
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In