/content/process/us/en/search.html

glass and oxygen burners

WGD

Low Nox, throughport burners designed to be used with a retraction gear mechanism to allow the burner to be pulled out of the heat when it is not being fired. They feature a dual nozzle and provide a flat, fan-shaped flame.

Overview
Eclipse low NOx WGD burners are compact, water-cooled burners designed to be inserted into the port neck of regenerative glass furnaces. Using a unique arrangement of converging flat jet nozzles, the burner produces a flat, fan-shaped luminous flame. This creates excellent flame coverage of the glass, ensuring high heat transfer and low NOx. In addition, the flame location is easily adjusted within the furnace, ensuring that combustion is taking place at the optimal position. The burner is also fitted to an Eclipse retraction mechanism in order to withdraw the burner from the furnace when not firing. The burner design results in reduced fuel consumption and refractory savings.

Features & Benefits:
  • Reduced fuel consumption
  • Refractory savings
  • Reduced batch carryover
  • High glass quality
  • Compact burner and water jacket design
  • Low NOx emissions
  • Luminous flame for high heat transfer
  • Excellent flame coverage
  • Single burner per port
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10023988
ROD,GD,40MM X 1300MM,INA SHFT W40
10023988
ROD,GD,40MM X 1300MM,INA SHFT W40
10024569-003
NZL,BTTM,WGD,WGH40.25 075325
10024569-003
NZL,BTTM,WGD,WGH40.25 075325
10040136
SCR,CAP,SOC HD,RETN,NZL
10040136
SCR,CAP,SOC HD,RETN,NZL
10040449
NZL,TOP,WGD,WGH40.46 100125
10040449
NZL,TOP,WGD,WGH40.46 100125
10040469
NZL,TOP,WGD,WGH40.28 065175
10040469
NZL,TOP,WGD,WGH40.28 065175
10040472
NZL,BTTM,WGD,WGH40.28 065275
10040472
NZL,BTTM,WGD,WGH40.28 065275
10051437
NZL,BTTM,WGD,WGH40.33 067275
10051437
NZL,BTTM,WGD,WGH40.33 067275
10053894
NZL,TOP,WGD,WGH40.51 100200
10053894
NZL,TOP,WGD,WGH40.51 100200
10053918
NZL,TOP,WGD,WGH40.51 100250
10053918
NZL,TOP,WGD,WGH40.51 100250
10053919
NZL,BTTM,WGD,WGH40.51 100250
10053919
NZL,BTTM,WGD,WGH40.51 100250