/content/process/us/en/search.html

single burners

KINEDIZER® Staged LE

The KINEDIZER® Staged LE burner is capable of low NOX when given excess air, typically 20-30% at high fire. The same burner, when adjusted for on-ratio operation, will give low CO and high thermal efficiency.

Overview
The KINEDIZER® Staged LE burner is a nozzle-mix, medium-velocity design. Using advanced mixing technology, the burner produces low emissions with very little excess air. Ruggedly built with a reinforced refractory block and steel burner body and nozzle, it burns natural gas, propane or other gaseous fuels. Combustion air is supplied with an external blower. Accurate air and fuel modulation can be accomplished by fuel-air ratio control technology such as Smartlink or Slate.

KINEDIZER® Staged LE burners can be used in all direct fired high temperature air heating applications. It combines flexibility and stability with high turndown and the lowest available NOX emissions. The use of KINEDIZER® Staged LE burners in indirect applications above 7000 Btu/h/inch2 (3155 kW/m2) requires special consideration and has separate cataloged values.

The primary applications for this burner are thermal oxidizers, helical coil fluid heaters, and high temperature direct processes. Each of these applications will subject the burner to very different environments.

For support in your application, contact your local sales representative.
 
Features & Benefits:
  • Field proven low emissions. State-of-the-art low NOX firing - adjustable for application flexibility
  • Lower NOX and less excess air than KINEDIZER® LE burners
  • Rugged design for oxidizers, process heaters, kilns, furnaces, dryers, waste incineration and other high temperature applications
  • Burns natural gas, propane, or other fuel gases
  • Provides excellent stirring and mixing with its medium velocity exhaust
  • 80% hydrogen fuel mixture by volume possible
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
030KDZERLES
2.5 MBtu/h Staged Kinedizer
030KDZERLES
2.5 MBtu/h Staged Kinedizer
040KDZERLES
5.0 MBtu/h Staged Kinedizer
040KDZERLES
5.0 MBtu/h Staged Kinedizer
060KDZERLES
10.0 MBtu/h Staged Kinedizer
060KDZERLES
10.0 MBtu/h Staged Kinedizer
50193848-001
IGNITOR, SELF-GROUND, 127mm, 0.25in.NPT
50193848-001
IGNITOR, SELF-GROUND, 127mm, 0.25in.NPT