pressure regulators
Variable air/gas ratio controls GIKH
Air/gas ratio controls to maintain a constant gas/air ratio of approx. 4:1 on systems using preheated air, max. ∆p = 100 mbar, EU certified.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Max. ∆p = 100 mbar
- EU certified
- DN: 25
- Connection: thread or flange
- pu: max. 200 mbar
- delta p: max. 100 mbar
- delta psa: 0.15 to 30 mbar
- pd: 0.2 to 120 mbar
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +40 deg C
Dimensions & Size Specifications
- Nominal Sizes
- Single Nominal Size (see datasheet for details)
Pressure Specifications
- Maximum Pressure Drop
- 100 mbar
- Gas/Air Pressure Ratio
- 4:1
Material Specifications
- Material
- Aluminum
Fuel, Gas & Media Specifications
- Gas Type
- Town Gas, Natural Gas, LPG (gaseous), Biogas (max. 0.02% H2S) (GIKH..L for air only, must be clean and dry)
Connections & Interfaces
- Connection Type
- Rp Internal Thread (ISO 7-1), NPT Internal Thread
Standards & Certifications
- Approvals
- EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance
Applications & Compatibility
- Applications
- Maintains constant gas/air pressure ratio and controls gas pressure in systems with recuperative air preheating
- Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +40 deg C
Dimensions & Size Specifications
- Nominal Sizes
- Single Nominal Size (see datasheet for details)
Pressure Specifications
- Maximum Pressure Drop
- 100 mbar
- Gas/Air Pressure Ratio
- 4:1
Material Specifications
- Material
- Aluminum
Fuel, Gas & Media Specifications
- Gas Type
- Town Gas, Natural Gas, LPG (gaseous), Biogas (max. 0.02% H2S) (GIKH..L for air only, must be clean and dry)
Connections & Interfaces
- Connection Type
- Rp Internal Thread (ISO 7-1), NPT Internal Thread
Standards & Certifications
- Approvals
- EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance
Applications & Compatibility
- Applications
- Maintains constant gas/air pressure ratio and controls gas pressure in systems with recuperative air preheating
- Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)
- Ambient Temperature Range : -20 to +60 deg C
- Storage Temperature Range : -20 to +40 deg C
- Nominal Sizes : Single Nominal Size (see datasheet for details)
- Maximum Pressure Drop : 100 mbar
- Material : Aluminum
- Gas/Air Pressure Ratio : 4:1
- Gas Type : Town Gas, Natural Gas, LPG (gaseous), Biogas (max. 0.02% H2S) (GIKH..L for air only, must be clean and dry)
- Connection Type : Rp Internal Thread (ISO 7-1), NPT Internal Thread
- Approvals : EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance
- Applications : Maintains constant gas/air pressure ratio and controls gas pressure in systems with recuperative air preheating|Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)
Please sign in to view part numbers available for purchase based on your account Sign In