/content/process/us/en/search.html

pressure regulators

Variable air/gas ratio controls GIKH

Air/gas ratio controls to maintain a constant gas/air ratio of approx. 4:1 on systems using preheated air, max. ∆p = 100 mbar, EU certified.

Overview
Air/gas ratio controls to maintain a constant gas/air ratio of approx. 4:1 on systems using preheated air.

Features & Benefits:
  • Max. ∆p = 100 mbar
  • EU certified
  • DN: 25
  • Connection: thread or flange
  • pu: max. 200 mbar
  • delta p: max. 100 mbar
  • delta psa: 0.15 to 30 mbar
  • pd: 0.2 to 120 mbar
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Town Gas, Natural Gas, LPG (gaseous), Biogas (max. 0.02% H2S) (GIKH..L for air only, must be clean and dry)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C

Pressure Specifications

  • Gas/Air Pressure Ratio
    • 4:1
  • Maximum Pressure Drop
    • 100 mbar

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (ISO 7-1), NPT Internal Thread

Dimensions & Size Specifications

  • Nominal Sizes
    • Single Nominal Size (see datasheet for details)

Applications & Compatibility

  • Applications
    • Maintains constant gas/air pressure ratio and controls gas pressure in systems with recuperative air preheating
    • Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)

Standards & Certifications

  • Approvals
    • EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance

Material Specifications

  • Material
    • Aluminum

Fuel, Gas & Media Specifications

  • Gas Type
    • Town Gas, Natural Gas, LPG (gaseous), Biogas (max. 0.02% H2S) (GIKH..L for air only, must be clean and dry)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C

Pressure Specifications

  • Gas/Air Pressure Ratio
    • 4:1
  • Maximum Pressure Drop
    • 100 mbar

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (ISO 7-1), NPT Internal Thread

Dimensions & Size Specifications

  • Nominal Sizes
    • Single Nominal Size (see datasheet for details)

Applications & Compatibility

  • Applications
    • Maintains constant gas/air pressure ratio and controls gas pressure in systems with recuperative air preheating
    • Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)

Standards & Certifications

  • Approvals
    • EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance

Material Specifications

  • Material
    • Aluminum
  • Gas Type : Town Gas, Natural Gas, LPG (gaseous), Biogas (max. 0.02% H2S) (GIKH..L for air only, must be clean and dry)
  • Storage Temperature Range : -20 to +40 deg C
  • Ambient Temperature Range : -20 to +60 deg C
  • Gas/Air Pressure Ratio : 4:1
  • Maximum Pressure Drop : 100 mbar
  • Connection Type : Rp Internal Thread (ISO 7-1), NPT Internal Thread
  • Nominal Sizes : Single Nominal Size (see datasheet for details)
  • Applications : Maintains constant gas/air pressure ratio and controls gas pressure in systems with recuperative air preheating|Used in iron, steel, glass, ceramics industries, and commercial heat generation (packaging, paper, foodstuffs)
  • Approvals : EU 2016/426 GAR; EN 88-1:2022 + A1:2023; Eurasian Customs Union Compliance
  • Material : Aluminum
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list