/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

HIGH TORQUE PERFORMANCE AND PRECISE CONTROL

with Honeywell Variable Frequency Drives

Contact Us

A BETTER FIT FOR YOUR APPLICATION 

Honeywell Variable Frequency Drives control the speed and torque of single-phase and three-phase induction motors by varying their input frequency and voltage, driving the performance, management, and energy efficiency of the system – all with tight integration with Honeywell’s Experion® and ControlEdge™ platforms.

DRIVE ENERGY SAVINGS WITH HONEYWELL LOW-VOLTAGE DRIVES

Honeywell Variable Frequency Drives are designed with application support in mind. There are three models of differing sizes and frequency ranges – from 0.4 to 500kw – making the solution suitable for a variety of applications.

MVS100 Standard Drive

  • 1Ø 200V: 0.4kW~2.2kW
  • 3Ø 200V: 0.4kW~15kW
  • 3Ø 400V: 0.4kW~75kW
  • IP66 NEMA4X
  • 3Ø 200V: 0.4kW~15kW
    IP66 NEMA4X
  • 3Ø 400V: 0.4~22kW

MVH100 Fan and Pump Drive

  • 3Ø 200V: 0.75kW~18.5kW
  • 3Ø 400V: 0.75kW~500kW

MVIS7 High Performance Drive

  • 3Ø 200V: 0.75kW~75kW
  • 3Ø 400V: 0.75kW~375kW



Water & Wastewater



Oil & Gas



Speciality Chemicals



Pharmaceuticals



Metal

BENEFITS OF USING VFD

Flexible Solutions

VFDs enable a more flexible production, tailored to consumers’ demands

Better Efficiency

VFDs support industries’ need for environmentally friendly products, while keeping energy efficiency in production mandatory

High Productivity

VFDs allow for companies seeking highly efficient products to deliver more productivity and expand demand

Quality Improvement

VFDs meet the high-level quality requirements as per industry norms

Secure Operations

VFDs help prevent system and network cyberattacks

LEARN MORE ABOUT THE TECHNOLOGY

• Offering easy connection to I/O modules and communications interfaces.

• Expandable and capable design for compact option modules, and efficient installation and maintenance in local.

• Designed for easy installation; with special mounting options, Flange kits and conduit kit (NEMA4X).

• Common engineering tools ‘VFD Builder’ for simple configuration, reduction in configuration time.

• Smart device integration through industry standard protocols such as Profibus®, Ethernet/IP and Modbus®.

• Customized design and implementation of functions.

• Wide integration with PLCs, DCS, safety systems and other devices through the SCADA capability.

• Event management (5 objects) with time stamp.

• Prebuilt function libraries with control sequence and simplifying configuration, debugging, and monitoring

• End users can benefit from optional Honeywell TotalCare remote and on-site support services to facilitate the installation, start-up, and future expansion of their Honeywell solution.

• Find more technical documentation here.

CONTACT US

.