/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

MgO insulated thermocouples: feature magnesium oxide mineral insulation and encased in a fully annealed stainless steel sheath
More durable, faster responding and capable of higher temperatures
Industrial thermocouples: feature a straight, solid base metal element with oval ceramic insulators
Rated to 2330°F (1277°C) and assembled into a schedule 40 stainless steel protection tube
Ideal for medium to high temperature process heating applications

Refine By
Clear
Industry