/content/process/us/en/search.html

i o modules

Rail-H I/O Family

Honeywell’s Rail-H I/O family of I/O modules combines the small size and cost-efficiency of its predecessor, Rail-A I/O, with the ability to perform in hazardous locations to help users meet the most demanding process requirements.

Overview
Honeywell’s Rail-H I/O is a compact, modular I/O system designed to perform under harsh conditions. Similar to the Rail-A I/O family, it can be installed in small cabinets, thus saving space.

The Rail-H I/O modules can be mounted directly in hazardous locations such as Div 1/Zone 1. The modules are Din-rail mountable and can be located both at the process and remote to the control processor, providing users further flexibility. The Rail-H I/O family of I/O modules brings significant design, installation, and wiring savings for intrinsically safe applications.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1492-ACABLE025TB
ANALOG CABLES, 2.5 M(1756-IF8 TO AIFM )
1492-ACABLE025TB
ANALOG CABLES, 2.5 M(1756-IF8 TO AIFM )
1492-ACABLE025UB
ASSEMBLY CABLE FOR PROGRAMMABLE CONTR.
1492-ACABLE025UB
ASSEMBLY CABLE FOR PROGRAMMABLE CONTR.
1492-ACABLE025WB
ANALOG CABLES, 2.5 M (1756-OF8 TO AIFM)
1492-ACABLE025WB
ANALOG CABLES, 2.5 M (1756-OF8 TO AIFM)
1492-ACABLE025Y
ANALOG 2.5 M CABLE (1756-IF6I TO AIFM)
1492-ACABLE025Y
ANALOG 2.5 M CABLE (1756-IF6I TO AIFM)
1492-AIFM16-F-5
16-CHANNEL FUSIBLE IFM
1492-AIFM16-F-5
16-CHANNEL FUSIBLE IFM
1492-AIFM6S-3
6 CHANNEL ISOLATED
1492-AIFM6S-3
6 CHANNEL ISOLATED
1492-AIFM8-3
8-CHANNEL IFM W/3 TERM'S FOR INPUT
1492-AIFM8-3
8-CHANNEL IFM W/3 TERM'S FOR INPUT
1492-IFM40D24A-2
DIGITAL IFM 40-P. IFM 24 V AC/DC LEDS
1492-IFM40D24A-2
DIGITAL IFM 40-P. IFM 24 V AC/DC LEDS
1492-IFM40F-FS24-2
IFM,40-P.ISOL.IFM 5X20 MM FUSE CLIPS
1492-IFM40F-FS24-2
IFM,40-P.ISOL.IFM 5X20 MM FUSE CLIPS
1746-P2
PS-RACK MNT.120/240VAC-5AMP
1746-P2
PS-RACK MNT.120/240VAC-5AMP