scanner platforms
O-Frame Scanners
Honeywell’s O-Frame Scanners support dual- and single-sided quality sensors for a wide range of sheet manufacturing processes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
O-Frame scanners provide a stable and precise platform to move the upper and lower halves of dual-sided sensors across the full width of a sheet while it is being manufactured. Some O-Frame scanners can also support single-sided sensors.
How Does It Work?
The O-Frame is made of rigid aluminum or steel beams which support a drive system for moving the upper and lower heads, which enclose one to six sensors, across sheets up to 10 m [396 in] wide. Additional sensors may also be mounted externally on the heads.
Scanners are designed with environmental protection from dirt, dust, heat, and moisture, and to provide precise position reporting for the heads at scanning speeds up to 1,200 mm/sec [48 in/s]. Precision signal processing ensures highly accurate profiles with narrow measurement zones.
What Problems Does It Solve?
O-Frame scanners provide a solid and reliable platform for obtaining accurate and precise sheet property measurements which allow the Experion MX Quality Control System to enhance business performance by improving product quality, reducing raw material and energy consumption, and increasing production efficiency.
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In