Controllers
Experion® PKS C300 Controller
Honeywell’s C300 Controller provides powerful and robust process control for the Experion® platform. The C300 is part of the product family that operates Honeywell’s field-proven and deterministic Control Execution Environment (CEE) software.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Experion PKS C300 controller forms the heart of the Experion control system, and is ideal for implementation across all industries, with best-in-class process control capabilities and security. It supports a wide variety of process control applications, including continuous and batch processes, and integration with smart field devices. The C300 controller also supports advanced process control, as well as custom algorithm blocks that let users create custom code to run in the C300 controller.
What Is It?
The C300 is secure out-of-the-box DCS controller with embedded cybersecurity that supports compliance, reduces risks, and improves availability. It operates Honeywell’s deterministic Control Execution Environment (CEE) software which executes control strategies on a constant and predictable schedule and transparently integrates standard and open communication protocols: Ethernet IP, Profinet, FOUNDATION™ Fieldbus, HART®, IEC61850, OPC UA, Profibus® and Modbus, addressing the requirements of a wide range of applications.
What Problems Does It Solve?
The C300 controller provides the means to overcome the increasing complexity of control systems, reduce Cyber risks and significantly improves the operational and lifecycle support aspects for control systems, as it offers :
- Robust and scalable Control Platform for a wide range of control applications addressing the most demanding process control requirements.
- A new paradigm for process control with IO & Control HIVE enabling maximum flexibility, scalability, standardization, optimization, and resiliency
- Best-in-class security ensuring safe and secure operations
- Facilitates modular and parallel project execution
- Maximized process uptime and minimized maintenance effort with robust diagnostics and innovative redundancy schemes
- Improved engineering productivity and maintenance using the rich function libraries provided in the intuitive user environment Seamless integration of smart field devices and controllers via standard protocols.
Security & Access Control
- Device Indexing
- Odd-Even Pairing (e.g., 1 and 2)
- Security Lock
- Configurable via Device Index Switches
- Security
- Embedded Firewall
- ISA Secure CSA L2 Certified
Processing & Performance Metrics
- User Memory
- 32,768 MU (Memory Units)
- Tagged Blocks
- Up to 4095
- Memory Backup
- CC-SCMB05 Module for Power-Loss Recovery
Redundancy & Synchronization
- Time Sources
- NTP
- PTPv2
- Switchover Time
- ~500 ms
- Redundancy Cable
- Ethernet STP
- Redundancy
- Supports 1:1 redundancy with dedicated IOTA and redundancy cable
Environmental Conditions
- Temperature Rating
- –40 to +70°C
I/O Capabilities
- Synchronization Time
- ~240 sec
- SNTP Update Period
- 1 min
- PTP Update Period
- 30 sec
- I/O HIVE Capacity
- 1500 IO HIVE Parameter References
- Up to 15 CN100 Connections
- Execution Units (XUs)
- 9000 XUs
- Execution Period
- 20 ms not supported for PCNT05
- 50 ms (Standard)
- Execution Environment
- Honeywell’s Control Execution Environment (CEE)
Communication & Protocols
- Supported Protocols
- CDA peer-to-peer second (time unit)
- EtherNet/IP via EIM second (time unit)
- Foundation Fieldbus via FIM4/FIM8 second (time unit)
- Modbus/TCP via PCDI second (time unit)
- Profibus via PGM second (time unit)
- Profinet via EIM second (time unit)
- VLAN-based IO HIVE second (time unit)
Technical Specifications
- Mounting Type
- On Input Output Termination Assembly (IOTA)
Overview
- Models
- C300 (PCNT05)
Mechanical & Physical Properties
- Form Factor
- Series C
Security & Access Control
- Device Indexing
- Odd-Even Pairing (e.g., 1 and 2)
- Security Lock
- Configurable via Device Index Switches
- Security
- Embedded Firewall
- ISA Secure CSA L2 Certified
Processing & Performance Metrics
- User Memory
- 32,768 MU (Memory Units)
- Tagged Blocks
- Up to 4095
- Memory Backup
- CC-SCMB05 Module for Power-Loss Recovery
Redundancy & Synchronization
- Time Sources
- NTP
- PTPv2
- Switchover Time
- ~500 ms
- Redundancy Cable
- Ethernet STP
- Redundancy
- Supports 1:1 redundancy with dedicated IOTA and redundancy cable
Environmental Conditions
- Temperature Rating
- –40 to +70°C
I/O Capabilities
- Synchronization Time
- ~240 sec
- SNTP Update Period
- 1 min
- PTP Update Period
- 30 sec
- I/O HIVE Capacity
- 1500 IO HIVE Parameter References
- Up to 15 CN100 Connections
- Execution Units (XUs)
- 9000 XUs
- Execution Period
- 20 ms not supported for PCNT05
- 50 ms (Standard)
- Execution Environment
- Honeywell’s Control Execution Environment (CEE)
Communication & Protocols
- Supported Protocols
- CDA peer-to-peer second (time unit)
- EtherNet/IP via EIM second (time unit)
- Foundation Fieldbus via FIM4/FIM8 second (time unit)
- Modbus/TCP via PCDI second (time unit)
- Profibus via PGM second (time unit)
- Profinet via EIM second (time unit)
- VLAN-based IO HIVE second (time unit)
Technical Specifications
- Mounting Type
- On Input Output Termination Assembly (IOTA)
Overview
- Models
- C300 (PCNT05)
Mechanical & Physical Properties
- Form Factor
- Series C
- Device Indexing : Odd-Even Pairing (e.g., 1 and 2)
- User Memory : 32,768 MU (Memory Units)
- Time Sources : NTP|PTPv2
- Temperature Rating : –40 to +70°C
- Tagged Blocks : Up to 4095
- Synchronization Time : ~240 sec
- Switchover Time : ~500 ms
- Supported Protocols : CDA peer-to-peer second (time unit)|EtherNet/IP via EIM second (time unit)|Foundation Fieldbus via FIM4/FIM8 second (time unit)|Modbus/TCP via PCDI second (time unit)|Profibus via PGM second (time unit)|Profinet via EIM second (time unit)|VLAN-based IO HIVE second (time unit)
- Security Lock : Configurable via Device Index Switches
- Security : Embedded Firewall|ISA Secure CSA L2 Certified
- SNTP Update Period : 1 min
- Redundancy Cable : Ethernet STP
- Redundancy : Supports 1:1 redundancy with dedicated IOTA and redundancy cable
- PTP Update Period : 30 sec
- Mounting Type : On Input Output Termination Assembly (IOTA)
- Models : C300 (PCNT05)
- Memory Backup : CC-SCMB05 Module for Power-Loss Recovery
- I/O HIVE Capacity : 1500 IO HIVE Parameter References|Up to 15 CN100 Connections
- Form Factor : Series C
- Execution Units (XUs) : 9000 XUs
- Execution Period : 20 ms not supported for PCNT05|50 ms (Standard)
- Execution Environment : Honeywell’s Control Execution Environment (CEE)
White Paper
Brief
Case Study
Filters
Please sign in to view part numbers available for purchase based on your account Sign In