/content/process/us/en/search.html

battery energy storage systems

Honeywell Battery Management System (BMS)

Advanced battery monitoring, protection, communication, and energy management for utility-scale Battery Energy Storage Systems (BESS).

Overview
Overview
Honeywell Battery Management System (BMS) provides advanced battery monitoring, protection, communication, and energy management capabilities for utility-scale Battery Energy Storage Systems (BESS). The solution enables comprehensive battery monitoring and control through integrated Battery Management Units (BMU), Cell Management Units (CMU), Battery Stack Controllers (BSC), and Local Controllers, helping operators optimize system performance, reliability, and safety across energy storage applications.
What Is It?
Honeywell Battery Management System is an end-to-end battery control platform designed to monitor, manage, and protect large-scale battery energy storage systems. The platform combines highly accurate voltage, current, and temperature monitoring with intelligent energy management, battery protection, and scalable communications architecture.
The solution consists of four primary components: the Battery Management Unit (BMU), which monitors individual battery cells; the Cell Management Unit (CMU), which aggregates cell-level information and system measurements; the Battery Stack Controller (BSC), which provides centralized control, data collection, and communications; and the Local Controller, which serves as the interface between the BESS block and the Energy Management System (EMS). Together, these components provide comprehensive visibility and operational control across battery energy storage deployments.
What Problems Does It Solve?
Honeywell Battery Management System delivers centralized monitoring, protection, and control for battery energy storage systems. It allows users to:
  • Monitor cell voltage, temperature, current, and system performance in real time.
  • Improve battery safety through integrated protection, fault detection, and alarm management.
  • Optimize battery life and performance with passive balancing and accurate state-of-charge estimation.
  • Enable scalable deployment of large battery energy storage systems through a modular architecture.
  • Simplify integration with Energy Management Systems (EMS), PCS equipment, and auxiliary systems through multiple communication protocols.
  • Provide centralized data logging, synchronization, event retention, and operational control across energy storage assets.
  • Support renewable energy integration, microgrids, grid stabilization projects, and commercial or industrial energy storage application
 
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BC-ACSUL1-PT2BMU
BATTERY MANAGEMENT UNIT (BMU)
BC-ACSUL1-PT2BMU
BATTERY MANAGEMENT UNIT (BMU)
BC-ACSUL1-PT2BSC
BATTERY SYSTEM CONTROLLER (BSC)
BC-ACSUL1-PT2BSC
BATTERY SYSTEM CONTROLLER (BSC)
BC-ACSUL1-PT2CMU
CLUSTER MANAGEMENT UNIT (CMU)
BC-ACSUL1-PT2CMU
CLUSTER MANAGEMENT UNIT (CMU)
BC-ACSUL1-PT2LC3
LOCAL CONTROLLER (LC300)
BC-ACSUL1-PT2LC3
LOCAL CONTROLLER (LC300)