/content/process/us/en/search.html

level transmitters

XYR 6000 Discrete I/O

XYR 6000 Discrete Input Transmitter can be used to convert any dry contact input such as limit level switches into a wireless input, enabling users to reduce costs and improve efficiency by wirelessly monitoring more processes at their plants.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
The XYR 6000 Discrete Input Transmitter family includes:
  • XYR 6000 Multi Discrete Input Transmitter – STXW500 supports up to three discrete inputs, converting any dry contact input such as limit level switches into a wireless input
  • XYR 6000 Temperature/Discrete Input Transmitters: STTW401 supports up to three temperature and/or discrete inputs and can be used to convert any thermocouple, milli-volt, RTD or dry contact input such as limit level switches into a wireless input
  • XYR 6000 Universal I/O Transmitters –STUW700/701 enables users to bring in discrete contact closure inputs, thermocouple, milli-volt and high level analog inputs wirelessly into their control systems
The ISA100 - ready transmitter supports up to three discrete inputs and can be used with measurement devices that have hazard location approval to make a wireless measurement while retaining the intrinsic safety rating.

How Does It Work?
XYR 6000 wireless transmitters send information to a multinode or series of multinodes creating a MESH infrastructure. Wireless System Gateways (WSG) provide the path to bring that information into Experion PKS or any other control system wirelessly via OPC client or Modbus/TCP. Each multinode accepts signals from up to 20 wireless transmitters reporting at 1 second, and up to 200 transmitters reporting at slower rates. Up to 20 multinodes can be implemented in the same infrastructure.
Integration with Experion PKS and other control systems provides local measurement accuracy to the system level without the typical analog-to-digital (A/D) and digital-to-analog (D/A) converter inaccuracies. The transmitter provides comprehensive self-diagnostics to help users maintain high uptime, meet regulatory requirements, and attain high quality standards.

What Problems Does It Solve?
​The XYR 6000 Discrete Input Wireless Transmitter provides superior performance at a dramatically reduced installed cost. Accurate, reliable and stable, the transmitter offers a greater turndown ratio than conventional transmitters, reducing the number of transmitters that must be stocked. Users benefit from improved process efficiency and enhanced flexibility in monitoring applications.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0235-0185
15MM QUICK CONNECT ELBOW FITTING
0235-0185
15MM QUICK CONNECT ELBOW FITTING