/content/process/us/en/search.html

multivariable transmitters

MVX700 OEM Pressure Transducer

SmartLine® MVX700 OEM Multivariable Pressure Transducers help users gain precision in the flow measurement process by enhancing flow calculation accuracy and improving flow computer reliability.

Overview
MVX700 OEM Multivariable Pressure Transducers are based on Honeywell’s multivariable sensor technology. The transmitters measure both differential pressure and absolute pressure and eliminate the need for two separate transmitters or transducers integrated to flow computers or chart recorders. The multiple measurements carried out by the pressure transducer and the proven sensor characterization lower the overall costs for users.

Based on the proven piezoresistive sensor technology, the pressure transducer provides upto ±0.0525% accuracy and stable readings for differential pressure and absolute pressure to improve product reliability and reduce zero drift for flow computers. The transducer also contributes to increased flow accuracy for manufacturers of flow computers.
Specifications

Processing & Performance Metrics

  • Accuracy
    • Up to 0.0525% (DP), 0.0550% (SP)

Environmental Conditions

  • Maximum Allowable Working Pressure (MAWP)
    • MXA745: 3000 psi (210 bar)
  • Rangeability
    • 15:1 (SP)
    • 400:1 (DP)
  • Stability
    • Up to 0.0625% of URL/year for 5 years

Applications & Compatibility

  • Measurement Capabilities
    • Differential Pressure (DP) and Static Pressure (SP, Absolute)

Communication & Protocols

  • Interfaces & Protocols
    • Serial protocol (SPI) for fully characterized/calibrated outputs (DP, SP, temperature)

I/O Capabilities

  • Technology Base
    • Honeywell ST 700 SmartLine Transmitter Technology
  • Response Time
    • 100 ms millisecond

Standards & Certifications

  • Approvals
    • Calibration Test Report
    • Certificate of Conformance
    • Certificate of Origin
    • EN10204 Type 3.1 Material Traceability
    • ISO15156 for process wetted/non-wetted parts
    • MR0103
    • NACE MR0175
    • Over-Pressure Leak Test Certificate

Processing & Performance Metrics

  • Accuracy
    • Up to 0.0525% (DP), 0.0550% (SP)

Environmental Conditions

  • Maximum Allowable Working Pressure (MAWP)
    • MXA745: 3000 psi (210 bar)
  • Rangeability
    • 15:1 (SP)
    • 400:1 (DP)
  • Stability
    • Up to 0.0625% of URL/year for 5 years

Applications & Compatibility

  • Measurement Capabilities
    • Differential Pressure (DP) and Static Pressure (SP, Absolute)

Communication & Protocols

  • Interfaces & Protocols
    • Serial protocol (SPI) for fully characterized/calibrated outputs (DP, SP, temperature)

I/O Capabilities

  • Technology Base
    • Honeywell ST 700 SmartLine Transmitter Technology
  • Response Time
    • 100 ms millisecond

Standards & Certifications

  • Approvals
    • Calibration Test Report
    • Certificate of Conformance
    • Certificate of Origin
    • EN10204 Type 3.1 Material Traceability
    • ISO15156 for process wetted/non-wetted parts
    • MR0103
    • NACE MR0175
    • Over-Pressure Leak Test Certificate
  • Accuracy : Up to 0.0525% (DP), 0.0550% (SP)
  • Maximum Allowable Working Pressure (MAWP) : MXA745: 3000 psi (210 bar)
  • Measurement Capabilities : Differential Pressure (DP) and Static Pressure (SP, Absolute)
  • Interfaces & Protocols : Serial protocol (SPI) for fully characterized/calibrated outputs (DP, SP, temperature)
  • Technology Base : Honeywell ST 700 SmartLine Transmitter Technology
  • Response Time : 100 ms millisecond
  • Rangeability : 15:1 (SP)|400:1 (DP)
  • Stability : Up to 0.0625% of URL/year for 5 years
  • Approvals : Calibration Test Report|Certificate of Conformance|Certificate of Origin|EN10204 Type 3.1 Material Traceability|ISO15156 for process wetted/non-wetted parts|MR0103|NACE MR0175|Over-Pressure Leak Test Certificate
Data Sheet
Name
Description
File Size
Date
Size
The MVX700 series meter bodies are based on the same proven technology as the Honeywell ST 700 SmartLine transmitters and are capable of measuring both differential and static pressure (absolute).
application/pdf 558.83 KB
10/31/2023
558.83 KB
Name
Description
File Size
Date
Size
The MVX700 series meter bodies are based on the same proven technology as the Honeywell ST 700 SmartLine transmitters and are capable of measuring both differential and static pressure (absolute).
application/pdf 558.83 KB
10/31/2023
558.83 KB
Name
Description
File Size
Date
Size
The MVX700 series meter bodies are based on the same proven technology as the Honeywell ST 700 SmartLine transmitters and are capable of measuring both differential and static pressure (absolute).
558.83 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
MXA745
MXA745 MV ABS 400"/1500 PSIA
MXA745
MXA745 MV ABS 400"/1500 PSIA