multivariable transmitters
MVX800 OEM Pressure Transducer
SmartLine® MVX800 OEM Multivariable Pressure Transducers are based on Honeywell SMV800 sensor technology and enable effective flow measurements by enhancing flow calculation accuracy and improving the reliability of flow computers
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The following models are available:
| Model | DP | SP |
| MXA845 | 0-1000 mbar | 0-104 bara |
| MXG870 | 0-1000 mbar | 0-310 barg |
| MXG890 | 0-5000 mbar | 0-310 barg |
Processing & Performance Metrics
- Accuracy
- Up to 0.0375% standard
Environmental Conditions
- Maximum Allowable Working Pressure (MAWP)
- MXA845: 3000 psi (210 bar)
- MXG870/MXG890: 4500 psi (310 bar)
- Rangeability
- DP: up to 400:1
- SP (Absolute): up to 50:1
- SP (Gauge): up to 75:1
- Stability
- Up to 0.1% of URL for ten years
Applications & Compatibility
- Measurement Capabilities
- Differential Pressure (DP) and Static Pressure (SP, Absolute or Gauge)
I/O Capabilities
- Technology Base
- Honeywell ST 800 SmartLine Transmitter Technology
- Response Time
- 90 ms millisecond
Standards & Certifications
- Approvals
- ISO15156 for Process Wetted/Non-Wetted Parts, EN10204 Type 3.1 Material Traceability, Certificate of Conformance, Calibration Test Report, Certificate of Origin, Over-Pressure Leak Test Certificate
- MR0103
- NACE MR0175
Processing & Performance Metrics
- Accuracy
- Up to 0.0375% standard
Environmental Conditions
- Maximum Allowable Working Pressure (MAWP)
- MXA845: 3000 psi (210 bar)
- MXG870/MXG890: 4500 psi (310 bar)
- Rangeability
- DP: up to 400:1
- SP (Absolute): up to 50:1
- SP (Gauge): up to 75:1
- Stability
- Up to 0.1% of URL for ten years
Applications & Compatibility
- Measurement Capabilities
- Differential Pressure (DP) and Static Pressure (SP, Absolute or Gauge)
I/O Capabilities
- Technology Base
- Honeywell ST 800 SmartLine Transmitter Technology
- Response Time
- 90 ms millisecond
Standards & Certifications
- Approvals
- ISO15156 for Process Wetted/Non-Wetted Parts, EN10204 Type 3.1 Material Traceability, Certificate of Conformance, Calibration Test Report, Certificate of Origin, Over-Pressure Leak Test Certificate
- MR0103
- NACE MR0175
- Accuracy : Up to 0.0375% standard
- Maximum Allowable Working Pressure (MAWP) : MXA845: 3000 psi (210 bar)|MXG870/MXG890: 4500 psi (310 bar)
- Measurement Capabilities : Differential Pressure (DP) and Static Pressure (SP, Absolute or Gauge)
- Technology Base : Honeywell ST 800 SmartLine Transmitter Technology
- Response Time : 90 ms millisecond
- Rangeability : DP: up to 400:1|SP (Absolute): up to 50:1|SP (Gauge): up to 75:1
- Stability : Up to 0.1% of URL for ten years
- Approvals : ISO15156 for Process Wetted/Non-Wetted Parts, EN10204 Type 3.1 Material Traceability, Certificate of Conformance, Calibration Test Report, Certificate of Origin, Over-Pressure Leak Test Certificate|MR0103|NACE MR0175
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In