/content/process/us/en/search.html

multivariable transmitters

SmartLine SMV800 Multivariable Transmitter

SmartLine SMV800 Multivariable transmitters are targeted for compensated mass or volume flow measurement typically for gas, steam as well as liquid applications. These provide reliable and accurate mass or volume flow measurement.

Overview
The SMV 800 Smart Multivariable Flow Transmitter combines integrated sensor and microprocessor technologies as well as dynamic flow compensation to produce the most accurate and consistent flow measurement. It comes in four different models -  

Model DPSP
SMA8100-62.5 mbar0-7 bar A
SMA8450-1000 mbar0-104 bar A
SMG8700-1000 mbar0-310 bar g
SMG8900-5000 mbar0-310 bar g​

This Smart transmitter measures differential pressure and absolute or gauge pressure from a single sensor and temperature from a standard Resistance Temperature Detector (RTD) or thermocouple. SMV800 uses the measurement of three separate variables to calculate compensated mass or volume flow rate as fourth variable. The flow calculations are based on industry standard methods for air, gases, steam or liquids e ,g ASME, ISO, AGA or GOST standards. 
 
Specifications

Software & Interface

  • Display
    • Modular LCD with multiple languages and graphical formats

Environmental Conditions

  • Storage Temperature Range
    • -55 to +120 deg C
  • Ambient Temperature Range
    • -40 to +85 deg C
  • Relative Humidity
    • 0 to 100% RH
  • Rangeability
    • Up to 400:1

Communication & Protocols

  • Protocols Supported
    • HART 7, Honeywell DE, Modbus (RS-485)

I/O Capabilities

  • Response Time
    • Upto 2X per second for compensated flow measurement. millisecond

Functional & Control Features

  • Diagnostics
    • Advanced onboard diagnostics with critical and non-critical alerts

Software & Interface

  • Display
    • Modular LCD with multiple languages and graphical formats

Environmental Conditions

  • Storage Temperature Range
    • -55 to +120 deg C
  • Ambient Temperature Range
    • -40 to +85 deg C
  • Relative Humidity
    • 0 to 100% RH
  • Rangeability
    • Up to 400:1

Communication & Protocols

  • Protocols Supported
    • HART 7, Honeywell DE, Modbus (RS-485)

I/O Capabilities

  • Response Time
    • Upto 2X per second for compensated flow measurement. millisecond

Functional & Control Features

  • Diagnostics
    • Advanced onboard diagnostics with critical and non-critical alerts
  • Display : Modular LCD with multiple languages and graphical formats
  • Storage Temperature Range : -55 to +120 deg C
  • Ambient Temperature Range : -40 to +85 deg C
  • Protocols Supported : HART 7, Honeywell DE, Modbus (RS-485)
  • Relative Humidity : 0 to 100% RH
  • Response Time : Upto 2X per second for compensated flow measurement. millisecond
  • Rangeability : Up to 400:1
  • Diagnostics : Advanced onboard diagnostics with critical and non-critical alerts
Application Note
Name
Description
File Size
Date
Size
SmartLine SMV800 Multivariable transmitters are targeted for compensated mass or volume flow measurement typically for gas, steam as well as liquid applications.
application/pdf 815.57 KB
10/31/2023
815.57 KB
SmartLine SMV800 Multivariable transmitters are targeted for compensated mass or volume flow measurement typically for gas, steam as well as liquid applications.
application/pdf 249.01 KB
10/31/2023
249.01 KB
Brochure
Name
Description
File Size
Date
Size
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
Download the latest flyer on SMV800
application/pdf 1.23 MB
9/3/2026
1.23 MB
SmartLine Multivariable Transmitter with Modbus Protocol
application/pdf 250.37 KB
3/9/2022
250.37 KB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine Multivariable SMV800 Transmitter
application/pdf 5.67 MB
3/9/2022
5.67 MB
Data Sheet
Name
Description
File Size
Date
Size
Firmware file set for SmartLine SMV800 HART Device Release R120.2
application/pdf 106.6 KB
10/31/2023
106.6 KB
SMV800 SmartLine Multivariable Transmitter Specification 34-SM-03-92 updated with minor changes.
application/pdf 1.31 MB
9/15/2026
1.31 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
White Paper
Name
Description
File Size
Date
Size
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
Name
Description
File Size
Date
Size
Firmware file set for SmartLine SMV800 HART Device Release R120.2
application/pdf 106.6 KB
10/31/2023
106.6 KB
SMV800 SmartLine Multivariable Transmitter Specification 34-SM-03-92 updated with minor changes.
application/pdf 1.31 MB
9/15/2026
1.31 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
Download the latest flyer on SMV800
application/pdf 1.23 MB
9/3/2026
1.23 MB
SmartLine Multivariable Transmitter with Modbus Protocol
application/pdf 250.37 KB
3/9/2022
250.37 KB
SmartLine SMV800 Multivariable transmitters are targeted for compensated mass or volume flow measurement typically for gas, steam as well as liquid applications.
application/pdf 815.57 KB
10/31/2023
815.57 KB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine Multivariable SMV800 Transmitter
application/pdf 5.67 MB
3/9/2022
5.67 MB
SmartLine SMV800 Multivariable transmitters are targeted for compensated mass or volume flow measurement typically for gas, steam as well as liquid applications.
application/pdf 249.01 KB
10/31/2023
249.01 KB
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
application/pdf 1.92 MB
6/8/2022
1.92 MB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
Name
Description
File Size
Date
Size
SmartLine SMV800 Multivariable transmitters are targeted for compensated mass or volume flow measurement typically for gas, steam as well as liquid applications.
815.57 KB
10/31/2023
SmartLine SMV800 Multivariable transmitters are targeted for compensated mass or volume flow measurement typically for gas, steam as well as liquid applications.
249.01 KB
10/31/2023
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
Download the latest flyer on SMV800
1.23 MB
9/3/2026
SmartLine Multivariable Transmitter with Modbus Protocol
250.37 KB
3/9/2022
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
SmartLine Multivariable SMV800 Transmitter
5.67 MB
3/9/2022
Firmware file set for SmartLine SMV800 HART Device Release R120.2
106.6 KB
10/31/2023
SMV800 SmartLine Multivariable Transmitter Specification 34-SM-03-92 updated with minor changes.
1.31 MB
9/15/2026
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
125.22 KB
9/15/2022
White Paper detailing the materials selected and used in the construction of Honeywell pressure transmitters for process control systems in processing industries.
1.92 MB
6/8/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30679622-501
REPL GASKET KIT CL41
30679622-501
REPL GASKET KIT CL41
30756445-508
KIT GASKET PULP & PAPER ORING
30756445-508
KIT GASKET PULP & PAPER ORING
50049846-506
INTL MTD ADV IND KIT (EN,GE,FR,SP,RU,TU)
50049846-506
INTL MTD ADV IND KIT (EN,GE,FR,SP,RU,TU)
50049846-507
ADV. DIS KIT, SMV 800 MODBUS, WEST LANG.
50049846-507
ADV. DIS KIT, SMV 800 MODBUS, WEST LANG.
50086421-523
TERMINAL STRIP WITH LP KIT FOR HART/DE
50086421-523
TERMINAL STRIP WITH LP KIT FOR HART/DE
50086421-532
TERMINAL MODULE KIT WITH LP, MODBUS
50086421-532
TERMINAL MODULE KIT WITH LP, MODBUS
50087087-503
INTL MTD ADV IND KIT (EN,CH,JP)
50087087-503
INTL MTD ADV IND KIT (EN,CH,JP)
50087087-507
ADV. DIS KIT, SMV 800 MODBUS, EAST LANG.
50087087-507
ADV. DIS KIT, SMV 800 MODBUS, EAST LANG.
50098718-501
HART ELECTRONICS MODULE
50098718-501
HART ELECTRONICS MODULE
50098718-502
SMV HART ELECTRONIC MODULE W/EXT BUTTONS
50098718-502
SMV HART ELECTRONIC MODULE W/EXT BUTTONS