smartline wireless transmitters
SmartLine Wireless Absolute Pressure
SmartLine® Wireless Absolute Pressure Transmitters offer exceptional accuracy while generating cost savings by providing a solution to obtain data from remote and hazardous locations
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
SmartLine® Wireless Absolute Pressure Transmitters are offered in two different series: the high-performance Series 800, and the high-value Series 700.
The SmartLine Wireless Absolute Pressure Transmitters include the following types and operating ranges:
| Series | Models | Type | Operating Range |
| 700 | STAW740 | Dual Head | 0-500 psi (0-35 bar) |
| STAW74L | In-Line | 0-500 psi (0-35 bar) | |
| 800 | STAW84L | In-Line | 0-500 psi (0-35 bar) |
How Does It Work?
Honeywell’s approach begins with the most capable and most versatile wireless network, the OneWireless Network. Our network is the industry’s first multiprotocol network with support for both the ISA100 Wireless and WirelessHART protocols. Devices from both protocols coexist and are operational in real-time together. Additionally, the OneWireless Network further bridges the future with the past in that Wi-Fi based devices and wired MODBUS based devices can also connect to the network.
Honeywell designed the OneWireless Network so that customers could install a single high-performance network for process monitoring with the flexibility to add more critical applications, like control, when desired. The built-in features in the network allow the OneWireless Network to be ready for control, like offering a scalable wireless infrastructure while still maintaining deterministic communication.
Honeywell’s SmartLine Wireless Pressure builds upon the previous generation transmitter offering by offering a ½ second publication rate option, and a new anti-aliasing filter option. These transmitters are ready for control. Honeywell customers currently utilizing XYR™ 6000 wireless transmitters can also painlessly add SmartLine Wireless Pressure to their networks.
What Problems Does It Solve?
Wireless field devices lower the barrier to project ROI justification, speeds the installation process, and thus gets operational faster.
Industrial organizations looking for operational improvement are looking for new areas to gain efficiencies or optimization. This leads to re-evaluating areas that were in the past hard to financially justify or physically hard to gain access. Wireless field devices solve this issue with the ability to lower the cost and provide an alternative path for instrumentation.
When evaluating industrial wireless offerings, SmartLine Wireless Pressure product offers significant performance and cost advantages for both current and new users of industrial wireless technology by:
- Providing a robust wireless network with increased power, faster update rates, reduced infrastructure requirements and wider deployment options
- Incorporating additional noise reduction to improve performance in control applications
- Simplifying installation and commissioning
- Utilizing long-life commodity batteries
- Offering the ability usef 24-volt DC power, optionally, in the field
- Implementing proven, industry-best cyber security
Overview
- Models
- STAW740 (Dual Head)
- STAW74L (In-Line)
- STAW84L (In-Line)
Environmental Conditions
- Temperature Effect
- Combined: ±0.225% of span per 28 deg C (50 deg F)
- Zero: ±0.15% of span per 28 deg C (50 deg F)
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Shock/Vibration
- Shock: Max 40g
- Vibration: Max 4g over 15 to 200Hz
- Signal Range
- Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
Communication & Protocols
- Wireless Protocol
- ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
Functional & Control Features
- Sensor Technology
- Piezoresistive sensor with on-chip temperature compensation
Material Specifications
- Housing Material
- 316 Stainless Steel (CF8M)
- Epoxy-Polyester Coated Aluminum
Electrical Specifications
- Power Supply
- 3.6 V Lithium thionyl chloride (LiSOCl2)
- D Size
- Non-Rechargeable; 24 VDC Option
- Frequency
- 2.4 GHz ISM band (2400 to 2483.5 MHz)
Mechanical & Physical Properties
- Enclosure
- IP66/IP67
- Type 4X
Standards & Certifications
- Approvals
- ATEX
- CE Conformity ETSI EN 300 328 V2.1.1
- CSA
- EN61326-1 2013
- FM
- IEC 61326-1
- IECEx
Processing & Performance Metrics
- Accuracy
- ±0.065% of Calibrated Span or URV (whichever is greater)
Others
- Operating Temperature Range
- -40 to 185 deg F
- -40 to 85 deg C
- Measurement Range
- 0 to 35 bar
- 0 to 500 psi
Overview
- Models
- STAW740 (Dual Head)
- STAW74L (In-Line)
- STAW84L (In-Line)
Environmental Conditions
- Temperature Effect
- Combined: ±0.225% of span per 28 deg C (50 deg F)
- Zero: ±0.15% of span per 28 deg C (50 deg F)
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Shock/Vibration
- Shock: Max 40g
- Vibration: Max 4g over 15 to 200Hz
- Signal Range
- Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
Communication & Protocols
- Wireless Protocol
- ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
Functional & Control Features
- Sensor Technology
- Piezoresistive sensor with on-chip temperature compensation
Material Specifications
- Housing Material
- 316 Stainless Steel (CF8M)
- Epoxy-Polyester Coated Aluminum
Electrical Specifications
- Power Supply
- 3.6 V Lithium thionyl chloride (LiSOCl2)
- D Size
- Non-Rechargeable; 24 VDC Option
- Frequency
- 2.4 GHz ISM band (2400 to 2483.5 MHz)
Mechanical & Physical Properties
- Enclosure
- IP66/IP67
- Type 4X
Standards & Certifications
- Approvals
- ATEX
- CE Conformity ETSI EN 300 328 V2.1.1
- CSA
- EN61326-1 2013
- FM
- IEC 61326-1
- IECEx
Processing & Performance Metrics
- Accuracy
- ±0.065% of Calibrated Span or URV (whichever is greater)
Others
- Operating Temperature Range
- -40 to 185 deg F
- -40 to 85 deg C
- Measurement Range
- 0 to 35 bar
- 0 to 500 psi
- Operating Temperature Range : -40 to 185 deg F|-40 to 85 deg C
- Measurement Range : 0 to 35 bar|0 to 500 psi
- Models : STAW740 (Dual Head)|STAW74L (In-Line)|STAW84L (In-Line)
- Temperature Effect : Combined: ±0.225% of span per 28 deg C (50 deg F)|Zero: ±0.15% of span per 28 deg C (50 deg F)
- Wireless Protocol : ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
- Sensor Technology : Piezoresistive sensor with on-chip temperature compensation
- Relative Humidity : 0 to 100% RH (Non-Condensing)
- Housing Material : 316 Stainless Steel (CF8M)|Epoxy-Polyester Coated Aluminum
- Shock/Vibration : Shock: Max 40g|Vibration: Max 4g over 15 to 200Hz
- Signal Range : Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Power Supply : 3.6 V Lithium thionyl chloride (LiSOCl2)|D Size|Non-Rechargeable; 24 VDC Option
- Frequency : 2.4 GHz ISM band (2400 to 2483.5 MHz)
- Enclosure : IP66/IP67|Type 4X
- Approvals : ATEX|CE Conformity ETSI EN 300 328 V2.1.1|CSA|EN61326-1 2013|FM|IEC 61326-1|IECEx
- Accuracy : ±0.065% of Calibrated Span or URV (whichever is greater)
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In