/content/process/us/en/search.html

smartline wireless transmitters

SmartLine Wireless Gauge Pressure

SmartLine® Wireless Gauge Pressure Transmitters are offered in two different series: the high-performance Series 800, and the high-value Series 700.

Overview
Gauge pressure transmitters measure the pressure relative to atmospheric pressure.  Typical applications include high-pressure measurement in boilers, fuel feeds, and high-pressure reaction vessels in the petrochemical and hydrocarbon recovery industries.

The SmartLine Wireless Gauge Pressure Transmitters include the following types and operating ranges:

SeriesModelsTypeOperating Range
 700STGW740Dual Head0-500 psi (0-35 bar)
STGW770Dual Head0-3000 psi (0-210 bar)
STGW73LIn-Line0-50 psi (0-3.5 bar)
STGW74LIn-Line0-500 psi (0-35 bar)
STGW77LIn-Line0-3000 psi (0-210 bar)
STGW78LIn-Line0-6000 psi (0-420 bar)
STGW79LIn-Line0-10000 psi (0-690 bar)
 800STGW840Dual Head0-500 psi (0-35 bar)
STGW870Dual Head0-3000 psi (0-210 bar)
STGW84LIn-Line0-500 psi (0-35 bar)
STGW87LIn-Line0-3000 psi (0-210 bar)

How Does It Work?
Honeywell’s approach begins with the most capable and most versatile wireless network, the OneWireless Network. Our network is the industry’s first multiprotocol network with support for both the ISA100 Wireless and WirelessHART protocols. Devices from both protocols coexist and are operational in real-time together. Additionally, the OneWireless Network further bridges the future with the past in that Wi-Fi based devices and wired MODBUS based devices can also connect to the network.

Honeywell designed the OneWireless Network so that customers could install a single high-performance network for process monitoring with the flexibility to add more critical applications, like control, when desired. The built-in features in the network allow the OneWireless Network to be ready for control, like offering a scalable wireless infrastructure while still maintaining deterministic communication.

Honeywell’s SmartLine Wireless Pressure builds upon the previous generation transmitter offering by offering a ½ second publication rate option, and a new anti-aliasing filter option.  These transmitters are ready for control. Honeywell customers currently utilizing XYR™ 6000 wireless transmitters can also painlessly add SmartLine Wireless Pressure to their networks.

What Problems Does It Solve?
Wireless field devices lower the barrier to project ROI justification, speeds the installation process, and thus gets operational faster.

Industrial organizations looking for operational improvement are looking for new areas to gain efficiencies or optimization. This leads to re-evaluating areas that were in the past hard to financially justify or physically hard to gain access. Wireless field devices solve this issue with the ability to lower the cost and provide an alternative path for instrumentation.

When evaluating industrial wireless offerings, SmartLine Wireless Pressure product offers significant performance and cost advantages for both current and new users of industrial wireless technology by:
  • Providing a robust wireless network with increased power, faster update rates, reduced infrastructure requirements and wider deployment options
  • Incorporating additional noise reduction to improve performance in control applications
  • Simplifying installation and commissioning
  • Utilizing long-life commodity batteries
  • Offering the ability usef 24-volt DC power, optionally, in the field
  • Implementing proven, industry-best cyber security
Specifications

Overview

  • Models
    • Dual Head: STGW740, STGW770, STGW840, STGW870
    • In-Line: STGW73L, STGW74L, STGW77L, STGW78L, STGW79L, STGW84L, STGW87L

Environmental Conditions

  • Maximum Allowable Working Pressure (MAWP)
    • Up to 10,000 psi (690 bar) depending on model
  • Operating Temperature Range
    • -40 to 85 deg C (-40 to 185 deg F)
    • LCD Visible Range: -40 to 85 deg C
    • Meter Body: -40 to 110/125 deg C
  • Overpressure Limits
    • 1.5x MAWP without Damage (e.g., STGW740: 1,500 psi, STGW770: 4,500 psi)
  • Temperature Effect
    • Zero: ±0.15% (lower ranges), ±0.20% (higher ranges) per 28 deg C Combined: ±0.225% (lower), ±0.30% (higher) per 28 deg C
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Measurement Range
    • STGW73L: 0 to 50 psi (0 to 3.5 bar)
    • STGW740/STGW74L/STGW84L: 0 to 500 psi (0 to 35 bar)
    • STGW770/STGW77L/STGW87L: 0 to 3,000 psi (0 to 210 bar)
    • STGW78L: 0 to 6,000 psi (0 to 420 bar)
    • STGW79L: 0 to 10,000 psi (0 to 690 bar)
  • Signal Range
    • Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Stability
    • ±0.015% of URL/year (lower ranges)
    • ±0.03% of URL/year (higher ranges)

Technical Specifications

  • Process Connections
    • 1/4 in NPT, 1/2 in NPT (Female/Male), DIN 19213, G 1/2 B Threaded Fitting

Communication & Protocols

  • Wireless Protocol
    • ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)

Material Specifications

  • Housing Material
    • Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67

Electrical Specifications

  • Power Supply
    • 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)

Mechanical & Physical Properties

  • Enclosure
    • Type 4X, IP66/IP67

Applications & Compatibility

  • Mounting
    • Bracket for 2 in (50 mm) pipe or wall
    • Direct mount
    • Vertical antenna orientation recommended

Processing & Performance Metrics

  • Accuracy
    • ±0.065% of Calibrated Span or URV (whichever is greater) for most models, ±0.075% for higher ranges

Overview

  • Models
    • Dual Head: STGW740, STGW770, STGW840, STGW870
    • In-Line: STGW73L, STGW74L, STGW77L, STGW78L, STGW79L, STGW84L, STGW87L

Environmental Conditions

  • Maximum Allowable Working Pressure (MAWP)
    • Up to 10,000 psi (690 bar) depending on model
  • Operating Temperature Range
    • -40 to 85 deg C (-40 to 185 deg F)
    • LCD Visible Range: -40 to 85 deg C
    • Meter Body: -40 to 110/125 deg C
  • Overpressure Limits
    • 1.5x MAWP without Damage (e.g., STGW740: 1,500 psi, STGW770: 4,500 psi)
  • Temperature Effect
    • Zero: ±0.15% (lower ranges), ±0.20% (higher ranges) per 28 deg C Combined: ±0.225% (lower), ±0.30% (higher) per 28 deg C
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Measurement Range
    • STGW73L: 0 to 50 psi (0 to 3.5 bar)
    • STGW740/STGW74L/STGW84L: 0 to 500 psi (0 to 35 bar)
    • STGW770/STGW77L/STGW87L: 0 to 3,000 psi (0 to 210 bar)
    • STGW78L: 0 to 6,000 psi (0 to 420 bar)
    • STGW79L: 0 to 10,000 psi (0 to 690 bar)
  • Signal Range
    • Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Stability
    • ±0.015% of URL/year (lower ranges)
    • ±0.03% of URL/year (higher ranges)

Technical Specifications

  • Process Connections
    • 1/4 in NPT, 1/2 in NPT (Female/Male), DIN 19213, G 1/2 B Threaded Fitting

Communication & Protocols

  • Wireless Protocol
    • ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)

Material Specifications

  • Housing Material
    • Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67

Electrical Specifications

  • Power Supply
    • 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)

Mechanical & Physical Properties

  • Enclosure
    • Type 4X, IP66/IP67

Applications & Compatibility

  • Mounting
    • Bracket for 2 in (50 mm) pipe or wall
    • Direct mount
    • Vertical antenna orientation recommended

Processing & Performance Metrics

  • Accuracy
    • ±0.065% of Calibrated Span or URV (whichever is greater) for most models, ±0.075% for higher ranges
  • Models : Dual Head: STGW740, STGW770, STGW840, STGW870|In-Line: STGW73L, STGW74L, STGW77L, STGW78L, STGW79L, STGW84L, STGW87L
  • Maximum Allowable Working Pressure (MAWP) : Up to 10,000 psi (690 bar) depending on model
  • Operating Temperature Range : -40 to 85 deg C (-40 to 185 deg F)|LCD Visible Range: -40 to 85 deg C|Meter Body: -40 to 110/125 deg C
  • Process Connections : 1/4 in NPT, 1/2 in NPT (Female/Male), DIN 19213, G 1/2 B Threaded Fitting
  • Overpressure Limits : 1.5x MAWP without Damage (e.g., STGW740: 1,500 psi, STGW770: 4,500 psi)
  • Temperature Effect : Zero: ±0.15% (lower ranges), ±0.20% (higher ranges) per 28 deg C Combined: ±0.225% (lower), ±0.30% (higher) per 28 deg C
  • Wireless Protocol : ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
  • Relative Humidity : 0 to 100% RH (Non-Condensing)
  • Measurement Range : STGW73L: 0 to 50 psi (0 to 3.5 bar)|STGW740/STGW74L/STGW84L: 0 to 500 psi (0 to 35 bar)|STGW770/STGW77L/STGW87L: 0 to 3,000 psi (0 to 210 bar)|STGW78L: 0 to 6,000 psi (0 to 420 bar)|STGW79L: 0 to 10,000 psi (0 to 690 bar)
  • Housing Material : Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
  • Signal Range : Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Power Supply : 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
  • Stability : ±0.015% of URL/year (lower ranges)|±0.03% of URL/year (higher ranges)
  • Enclosure : Type 4X, IP66/IP67
  • Mounting : Bracket for 2 in (50 mm) pipe or wall|Direct mount|Vertical antenna orientation recommended
  • Accuracy : ±0.065% of Calibrated Span or URV (whichever is greater) for most models, ±0.075% for higher ranges
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
application/pdf 5.61 MB
10/31/2023
5.61 MB
Data Sheet
Name
Description
File Size
Date
Size
STGW800 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
application/pdf 1.02 MB
8/21/2019
1.02 MB
STGW700 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
application/pdf 1.02 MB
8/21/2019
1.02 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
application/pdf 5.61 MB
10/31/2023
5.61 MB
STGW800 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
application/pdf 1.02 MB
8/21/2019
1.02 MB
STGW700 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
application/pdf 1.02 MB
8/21/2019
1.02 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
SmartLine Wireless Pressure is the result of continuous evolution of Honeywell wireless technology.Learn more about the benefits and capabilities in the brochure
5.61 MB
10/31/2023
STGW800 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
1.02 MB
8/21/2019
STGW700 Wireless transmitters are Honeywell OneWireless™ system and are ISA100 - ready.
1.02 MB
8/21/2019
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50000547-501
PLUG KIT DH M20 SS
50000547-501
PLUG KIT DH M20 SS
50000547-502
PLUG KIT DH M20 CS
50000547-502
PLUG KIT DH M20 CS
50018278-501
1.0M LIG PROT CABLE B-TYP N-N
50018278-501
1.0M LIG PROT CABLE B-TYP N-N
50018278-503
3.0M LIT PROT CABLE B-TYPE N-N
50018278-503
3.0M LIT PROT CABLE B-TYPE N-N
50018278-510
10.0M LIT PRO CABLE B-TYPE N-N
50018278-510
10.0M LIT PRO CABLE B-TYPE N-N
50018279-590
REMOTE SURGE ARRESTOR FHSS ANT
50018279-590
REMOTE SURGE ARRESTOR FHSS ANT
50018414-501
8 DBI REMOTE OMNI FHSS ANTENNA
50018414-501
8 DBI REMOTE OMNI FHSS ANTENNA
50018415-501
REMOTE DIRECTIONAL 14DBI ANTEN
50018415-501
REMOTE DIRECTIONAL 14DBI ANTEN
50021832-501
KIT PLUG PIPE HEADLESS SKT
50021832-501
KIT PLUG PIPE HEADLESS SKT
50021832-502
CONDUIT PLUG 1/2NPT(SS)
50021832-502
CONDUIT PLUG 1/2NPT(SS)