smartline wireless transmitters
SmartLine Wireless Temperature
Honeywell’s SmartLine Wireless Temperature Transmitter offers exceptional accuracy in temperature measurements. The temperature transmitters support a variety of input options to address different user needs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The SmartLine Wireless Temperature Transmitter supports up to four temperature thermocouple, milli-volt, ohm inputs, and/or discrete inputs, or two RTD inputs.
The SmartLine Wireless Universal I/O Transmitters offer similar capability to the Wireless Temperature Transmitter is an alternative choice if RTD inputs are not required.
How Does It Work?
SmartLine Wireless Temperature Transmitter measures the analog signal from temperature sensors, discrete inputs, milli-volt values or ohm values and transmit a digital output signal proportional to the measured value for direct digital communications with systems. The discrete input channels support voltage-free floating contacts.
The output signal can be transmitted to another transmitter, field router, or access point which then ultimately transmits the message to a gateway. These nodes wirelessly intercommunicate, forming a managed, secure and redundant network.
The SmartLine Wireless Temperature Transmitter is fully compliant to the international ISA100 wireless standard.
What Problems Does It Solve?
Honeywell’s wireless transmitters enable provide a low cost, easy install and secure solution to bring wireless data into the process control or SCADA monitoring system. Wireless solutions provide a method to provide measurements where traditional instrumentation was not possible due to physical or financial constraints.
Honeywell wireless products provide an industry-recognized security offering and an ease of mind that your wireless investment will continue to viable in the future.
Overview
- Models
- STIW400
Processing & Performance Metrics
- Maximum Lead Wire Resistance
- 50 Ω/leg for all analog input types
- Cold Junction Accuracy
- ±0.5 deg C
- Accuracy
- ±0.1% (T/Cs, mV), ±0.20% (RTD, resistance, DI)
I/O Capabilities
- Hazardous Location Approvals
- CSA, FM, ATEX, IECEx (Explosion-Proof, Intrinsically Safe, Non-Incendive, Dustproof)
Environmental Conditions
- Ambient Temperature Range
- -40 to +85 deg C
- Temperature Effect
- ±0.01% Full Scale per deg C
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Shock/Vibration
- Max 40g Shock, 4g Vibration (15-200Hz)
- Signal Range
- Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Stability
- ±0.1% of URL/year
- Battery
- 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
Communication & Protocols
- Wireless Protocol
- ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
Material Specifications
- Housing Material
- Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
Electrical Specifications
- Input Channels
- Up to 4 channels for T/C (thermocouple) or mV, Up to 2 channels for RTD or 3-wire resistance, Up to 4 channels for discrete input or 2-wire resistance
- Power Supply
- 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Frequency
- 2.4 GHz ISM band (2400 to 2483.5 MHz)
Mechanical & Physical Properties
- Enclosure
- Type 4X, IP66/IP67
Standards & Certifications
- Approvals
- CSA, FM, ATEX, IECEx
Applications & Compatibility
- Mounting
- Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
Overview
- Models
- STIW400
Processing & Performance Metrics
- Maximum Lead Wire Resistance
- 50 Ω/leg for all analog input types
- Cold Junction Accuracy
- ±0.5 deg C
- Accuracy
- ±0.1% (T/Cs, mV), ±0.20% (RTD, resistance, DI)
I/O Capabilities
- Hazardous Location Approvals
- CSA, FM, ATEX, IECEx (Explosion-Proof, Intrinsically Safe, Non-Incendive, Dustproof)
Environmental Conditions
- Ambient Temperature Range
- -40 to +85 deg C
- Temperature Effect
- ±0.01% Full Scale per deg C
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Shock/Vibration
- Max 40g Shock, 4g Vibration (15-200Hz)
- Signal Range
- Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Stability
- ±0.1% of URL/year
- Battery
- 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
Communication & Protocols
- Wireless Protocol
- ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
Material Specifications
- Housing Material
- Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
Electrical Specifications
- Input Channels
- Up to 4 channels for T/C (thermocouple) or mV, Up to 2 channels for RTD or 3-wire resistance, Up to 4 channels for discrete input or 2-wire resistance
- Power Supply
- 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Frequency
- 2.4 GHz ISM band (2400 to 2483.5 MHz)
Mechanical & Physical Properties
- Enclosure
- Type 4X, IP66/IP67
Standards & Certifications
- Approvals
- CSA, FM, ATEX, IECEx
Applications & Compatibility
- Mounting
- Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
- Models : STIW400
- Maximum Lead Wire Resistance : 50 Ω/leg for all analog input types
- Hazardous Location Approvals : CSA, FM, ATEX, IECEx (Explosion-Proof, Intrinsically Safe, Non-Incendive, Dustproof)
- Ambient Temperature Range : -40 to +85 deg C
- Cold Junction Accuracy : ±0.5 deg C
- Temperature Effect : ±0.01% Full Scale per deg C
- Wireless Protocol : ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
- Relative Humidity : 0 to 100% RH (Non-Condensing)
- Housing Material : Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
- Shock/Vibration : Max 40g Shock, 4g Vibration (15-200Hz)
- Input Channels : Up to 4 channels for T/C (thermocouple) or mV, Up to 2 channels for RTD or 3-wire resistance, Up to 4 channels for discrete input or 2-wire resistance
- Signal Range : Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Power Supply : 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Stability : ±0.1% of URL/year
- Frequency : 2.4 GHz ISM band (2400 to 2483.5 MHz)
- Enclosure : Type 4X, IP66/IP67
- Approvals : CSA, FM, ATEX, IECEx
- Mounting : Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
- Accuracy : ±0.1% (T/Cs, mV), ±0.20% (RTD, resistance, DI)
- Battery : 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In