/content/process/us/en/search.html

smartline wireless transmitters

SmartLine Wireless Universal I/O

The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.

Overview
SmartLine Wireless Universal I/O Transmitters are available in two models:
STUW750 - Supports a total of three inputs which can be a combination of 1-3 high level analog inputs (0-20 mA/4- 20 mA) or 1-3 thermocouple, milli-volt or discrete inputs.
STUW751 - Supports two inputs, which can be a combination of 1-2 high level analog inputs (0-20 mA/4-20 mA), 1-2 thermocouple inputs, 1-2 milli-volt inputs or 1-2 discrete inputs and one discrete output that can be used to trigger an alarm or turn on/off a device. 

How Does It Work?
​Honeywell’s Universal I/O Transmitters convert measurements into a wireless signal that can be transmitted to another transmitter, field router, or access point which then ultimately transmits the message to a gateway. These nodes wirelessly intercommunicate, forming a managed, secure and redundant network.
Honeywell’s gateway (Wireless Device Manager) provides the path to bring information into any control system via many common interfaces including: OPC client, HART or Modbus/TCP.  Integration with Experion® PKS and other control systems provides local measurement accuracy to the system level without adding typical A/D and D/A converter inaccuracies.
The SmartLine Wireless Universal I/O Transmitters are fully compliant to the international ISA100 wireless standard.

What Problems Does It Solve?
​​The ability to mix and match multiple input types along with a discrete output in a single device reduces the installation and configuration costs involved in using multiple single function devices. In addition, the Honeywell’s Universal I/O Transmitters enhance users’ flexibility to monitor applications that have no access to power, that are remote or difficult to reach and that may require frequent reconfiguration. 
Specifications

Overview

  • Models
    • STUW750, STUW751

Processing & Performance Metrics

  • Maximum Lead Wire Resistance
    • 50 Ω/leg for all analog input types
  • Cold Junction Accuracy
    • ±0.5 deg C
  • Accuracy
    • ±0.1% of range for T/C, mV, HLAI inputs
    • ±0.30% of range for 2-wire and DI resistance measurement

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +85 deg C
  • Temperature Effect
    • ±0.01% Full Scale per deg C for T/C, mV, HLAI
    • ±0.015% Full Scale per deg C for 2-wire and DI resistance
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Shock/Vibration
    • Max 40g Shock, 4g Vibration (15-200Hz)
  • Signal Range
    • Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Stability
    • ±0.1% of URL/year
  • Battery
    • 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)

I/O Capabilities

  • Sensor Types Supported
    • Thermocouple (Type B, E, J, K, N, R, S, T), Millivolt (mV), High Level Analog Input (mA: 0-20, 4-20), Discrete Input (SPST dry contacts), 2-Wire Resistance

Technical Specifications

  • Process Connections
    • 1/4 in NPT, 1/2 in NPT with Adapter, meets DIN 19213 requirements

Communication & Protocols

  • Wireless Protocol
    • ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)

Material Specifications

  • Housing Material
    • Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67

Electrical Specifications

  • Input Channels
    • STUW750: Up to 3 channels for T/C, mV, mA, DI, 2-wire resistance
    • STUW751: Up to 2 channels for T/C, mV, mA, DI, 2-wire resistance + 1 dedicated digital output channel
  • Battery Model
    • Xeno XL-205F, Eagle Picher PT-2300H, Tadiran TL-5930/s
  • Power Supply
    • 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
  • Frequency
    • 2.4 GHz ISM band (2400 to 2483.5 MHz)

Mechanical & Physical Properties

  • Enclosure
    • Type 4X, IP66/IP67

Standards & Certifications

  • Approvals
    • CSA, FM, ATEX, IECEx

Applications & Compatibility

  • Mounting
    • Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended

Overview

  • Models
    • STUW750, STUW751

Processing & Performance Metrics

  • Maximum Lead Wire Resistance
    • 50 Ω/leg for all analog input types
  • Cold Junction Accuracy
    • ±0.5 deg C
  • Accuracy
    • ±0.1% of range for T/C, mV, HLAI inputs
    • ±0.30% of range for 2-wire and DI resistance measurement

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +85 deg C
  • Temperature Effect
    • ±0.01% Full Scale per deg C for T/C, mV, HLAI
    • ±0.015% Full Scale per deg C for 2-wire and DI resistance
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Shock/Vibration
    • Max 40g Shock, 4g Vibration (15-200Hz)
  • Signal Range
    • Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Stability
    • ±0.1% of URL/year
  • Battery
    • 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)

I/O Capabilities

  • Sensor Types Supported
    • Thermocouple (Type B, E, J, K, N, R, S, T), Millivolt (mV), High Level Analog Input (mA: 0-20, 4-20), Discrete Input (SPST dry contacts), 2-Wire Resistance

Technical Specifications

  • Process Connections
    • 1/4 in NPT, 1/2 in NPT with Adapter, meets DIN 19213 requirements

Communication & Protocols

  • Wireless Protocol
    • ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)

Material Specifications

  • Housing Material
    • Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67

Electrical Specifications

  • Input Channels
    • STUW750: Up to 3 channels for T/C, mV, mA, DI, 2-wire resistance
    • STUW751: Up to 2 channels for T/C, mV, mA, DI, 2-wire resistance + 1 dedicated digital output channel
  • Battery Model
    • Xeno XL-205F, Eagle Picher PT-2300H, Tadiran TL-5930/s
  • Power Supply
    • 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
  • Frequency
    • 2.4 GHz ISM band (2400 to 2483.5 MHz)

Mechanical & Physical Properties

  • Enclosure
    • Type 4X, IP66/IP67

Standards & Certifications

  • Approvals
    • CSA, FM, ATEX, IECEx

Applications & Compatibility

  • Mounting
    • Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
  • Models : STUW750, STUW751
  • Maximum Lead Wire Resistance : 50 Ω/leg for all analog input types
  • Ambient Temperature Range : -40 to +85 deg C
  • Sensor Types Supported : Thermocouple (Type B, E, J, K, N, R, S, T), Millivolt (mV), High Level Analog Input (mA: 0-20, 4-20), Discrete Input (SPST dry contacts), 2-Wire Resistance
  • Cold Junction Accuracy : ±0.5 deg C
  • Process Connections : 1/4 in NPT, 1/2 in NPT with Adapter, meets DIN 19213 requirements
  • Temperature Effect : ±0.01% Full Scale per deg C for T/C, mV, HLAI|±0.015% Full Scale per deg C for 2-wire and DI resistance
  • Wireless Protocol : ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
  • Relative Humidity : 0 to 100% RH (Non-Condensing)
  • Housing Material : Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
  • Shock/Vibration : Max 40g Shock, 4g Vibration (15-200Hz)
  • Input Channels : STUW750: Up to 3 channels for T/C, mV, mA, DI, 2-wire resistance|STUW751: Up to 2 channels for T/C, mV, mA, DI, 2-wire resistance + 1 dedicated digital output channel
  • Battery Model : Xeno XL-205F, Eagle Picher PT-2300H, Tadiran TL-5930/s
  • Signal Range : Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Power Supply : 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
  • Stability : ±0.1% of URL/year
  • Frequency : 2.4 GHz ISM band (2400 to 2483.5 MHz)
  • Enclosure : Type 4X, IP66/IP67
  • Approvals : CSA, FM, ATEX, IECEx
  • Mounting : Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
  • Accuracy : ±0.1% of range for T/C, mV, HLAI inputs|±0.30% of range for 2-wire and DI resistance measurement
  • Battery : 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Data Sheet
Name
Description
File Size
Date
Size
The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.
application/pdf 1.13 MB
4/26/2022
1.13 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.
application/pdf 1.13 MB
4/26/2022
1.13 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.
1.13 MB
4/26/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30757503-507
KIT ELECTRONICS ENCL SEALS STW Temp
30757503-507
KIT ELECTRONICS ENCL SEALS STW Temp
50000547-501
PLUG KIT DH M20 SS
50000547-501
PLUG KIT DH M20 SS
50000547-502
PLUG KIT DH M20 CS
50000547-502
PLUG KIT DH M20 CS
50015623-504
LCD CAP ASSY ALUM, BLUE PURE POLYSTER
50015623-504
LCD CAP ASSY ALUM, BLUE PURE POLYSTER
50015623-505
CAP ASMBLY-LCD/ALUMINUM/BLU/POLYHYBRID
50015623-505
CAP ASMBLY-LCD/ALUMINUM/BLU/POLYHYBRID
50016190-507
CAP ASMBLY-ALUMINUM/BLUE/PURE POLYESTER
50016190-507
CAP ASMBLY-ALUMINUM/BLUE/PURE POLYESTER
50016190-508
CAP ASMBLY-ALUMN/BLUE/EPOXYPOLY HYBRID
50016190-508
CAP ASMBLY-ALUMN/BLUE/EPOXYPOLY HYBRID
50016190-509
CAP ASMBLY NO LABEL, BLUE PURE POLYESTER
50016190-509
CAP ASMBLY NO LABEL, BLUE PURE POLYESTER
50016190-510
CAP ASMBLY-NO LABEL/ALUMN/BLU/POLYHYBRID
50016190-510
CAP ASMBLY-NO LABEL/ALUMN/BLU/POLYHYBRID
50018278-501
1.0M LIG PROT CABLE B-TYP N-N
50018278-501
1.0M LIG PROT CABLE B-TYP N-N