/content/process/us/en/search.html

smartline temperature transmitters

SmartLine STT650

STT650 DIN rail mounted temperature transmitters offer high measurement accuracy, stability and reliability over a wide range of process and ambient temperatures.

Overview
Their compact designs, along with dual channel options, help accommodate multiple temperature measurements on a panel, thus lowering both costs and inventory. Designed to deliver very high performance, the SmartLine STT650 easily meets the most demanding needs for temperature measurement, allowing it to replace virtually any transmitter available today.

​The SmartLine STT650 temperature transmitters offer the following features: 

Leading Performance
  • High accuracy – 0.1°C for RTD
  • Faster response, up to 135 ms update
  • Stable measurement, 0.12% of span for two years
Reliable Measurement 
  • Built-in 1500 VAC galvanic isolation
  • Superior noise performance – tested for 2 KV surge/2.5 kv burst noise
Lower Cost of Ownership 
  • Sensor diagnostics 
  • Simple and easier configuration
  • Compact design, saving over 50% panel space.
Specifications

Environmental Conditions

  • Operating Temperature Range
    • -40 to 85 deg C (-40 to 185 deg F)
  • Relative Humidity
    • 0 to 95% RH (Non-Condensing)
  • Load Resistance
    • Analog: ≤ (V - 8)/0.023 A, HART: ≤ (V - 7.2)/0.023 A
  • Stability
    • ±0.12% of span Over 2 years

I/O Capabilities

  • Sensor Error Detection
    • NAMUR NE43 Compliant
  • Update/Response Time
    • Analog Output: 135 ms, HART Output: 440 ms
  • Galvanic Isolation
    • 1500 VAC
  • Configuration
    • STT17C PC Configuration Tool (Windows XP/7/8/8.1, graphical UI, non-hazardous environments)

Processing & Performance Metrics

  • Measurement Accuracy
    • High Accuracy: 0.1 deg C for RTD, Stable Measurement (0.12% of span for two years)

Electrical Specifications

  • Power Supply Effect
    • ≤ 0.005% of span per VDC
  • Supply Voltage
    • 8 to 30 VDC (Intrinsically Safe)
    • 8 to 35 VDC (Non-Intrinsically Safe)
  • Output Options
    • 4 to 20 mA Analog, HART® (v7.0)
  • Input Type
    • Universal Input: RTD (2, 3, 4 wire), Thermocouple (B, E, J, K, L, N, R, S, T, U, W3, W5, +Lr), Ohm, mV voltage direct current

Standards & Certifications

  • Approvals
    • CE Mark, IECEx, ATEX, CSA, FM Approvals (Intrinsic Safety, Non-Incendive, Dust Tight)

Applications & Compatibility

  • Mounting
    • DIN Rail, Compact Design

Environmental Conditions

  • Operating Temperature Range
    • -40 to 85 deg C (-40 to 185 deg F)
  • Relative Humidity
    • 0 to 95% RH (Non-Condensing)
  • Load Resistance
    • Analog: ≤ (V - 8)/0.023 A, HART: ≤ (V - 7.2)/0.023 A
  • Stability
    • ±0.12% of span Over 2 years

I/O Capabilities

  • Sensor Error Detection
    • NAMUR NE43 Compliant
  • Update/Response Time
    • Analog Output: 135 ms, HART Output: 440 ms
  • Galvanic Isolation
    • 1500 VAC
  • Configuration
    • STT17C PC Configuration Tool (Windows XP/7/8/8.1, graphical UI, non-hazardous environments)

Processing & Performance Metrics

  • Measurement Accuracy
    • High Accuracy: 0.1 deg C for RTD, Stable Measurement (0.12% of span for two years)

Electrical Specifications

  • Power Supply Effect
    • ≤ 0.005% of span per VDC
  • Supply Voltage
    • 8 to 30 VDC (Intrinsically Safe)
    • 8 to 35 VDC (Non-Intrinsically Safe)
  • Output Options
    • 4 to 20 mA Analog, HART® (v7.0)
  • Input Type
    • Universal Input: RTD (2, 3, 4 wire), Thermocouple (B, E, J, K, L, N, R, S, T, U, W3, W5, +Lr), Ohm, mV voltage direct current

Standards & Certifications

  • Approvals
    • CE Mark, IECEx, ATEX, CSA, FM Approvals (Intrinsic Safety, Non-Incendive, Dust Tight)

Applications & Compatibility

  • Mounting
    • DIN Rail, Compact Design
  • Operating Temperature Range : -40 to 85 deg C (-40 to 185 deg F)
  • Sensor Error Detection : NAMUR NE43 Compliant
  • Update/Response Time : Analog Output: 135 ms, HART Output: 440 ms
  • Measurement Accuracy : High Accuracy: 0.1 deg C for RTD, Stable Measurement (0.12% of span for two years)
  • Power Supply Effect : ≤ 0.005% of span per VDC
  • Galvanic Isolation : 1500 VAC
  • Relative Humidity : 0 to 95% RH (Non-Condensing)
  • Load Resistance : Analog: ≤ (V - 8)/0.023 A, HART: ≤ (V - 7.2)/0.023 A
  • Supply Voltage : 8 to 30 VDC (Intrinsically Safe)|8 to 35 VDC (Non-Intrinsically Safe)
  • Output Options : 4 to 20 mA Analog, HART® (v7.0)
  • Configuration : STT17C PC Configuration Tool (Windows XP/7/8/8.1, graphical UI, non-hazardous environments)
  • Input Type : Universal Input: RTD (2, 3, 4 wire), Thermocouple (B, E, J, K, L, N, R, S, T, U, W3, W5, +Lr), Ohm, mV voltage direct current
  • Stability : ±0.12% of span Over 2 years
  • Approvals : CE Mark, IECEx, ATEX, CSA, FM Approvals (Intrinsic Safety, Non-Incendive, Dust Tight)
  • Mounting : DIN Rail, Compact Design
Brochure
Name
Description
File Size
Date
Size
1899308 HPS BRO Temperature Transmitter
application/pdf 2.01 MB
1/24/2024
2.01 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
Data Sheet
Name
Description
File Size
Date
Size
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
STT650 SmartLine Temperature Transmitter Specifications 34-TT-03-15
application/pdf 796.31 KB
5/6/2022
796.31 KB
Name
Description
File Size
Date
Size
1899308 HPS BRO Temperature Transmitter
application/pdf 2.01 MB
1/24/2024
2.01 MB
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
application/pdf 863.51 KB
7/1/2023
863.51 KB
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
application/pdf 125.22 KB
9/15/2022
125.22 KB
STT650 SmartLine Temperature Transmitter Specifications 34-TT-03-15
application/pdf 796.31 KB
5/6/2022
796.31 KB
Name
Description
File Size
Date
Size
1899308 HPS BRO Temperature Transmitter
2.01 MB
1/24/2024
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
Our SmartLine ST800 Pressure Transmitters include absolute pressure, gauge pressure, draft range pressure, flanged and remote seal transmitters.
863.51 KB
7/1/2023
HART DTMs for ST 800, ST 700, SMV800, STT850, STT650, STT750, STT700, ST 3000, and STT 250 products. Unzip the package and see the Release notes for more details
125.22 KB
9/15/2022
STT650 SmartLine Temperature Transmitter Specifications 34-TT-03-15
796.31 KB
5/6/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
STT650
STT650 SMARTLINE TEMP. TRANSMITTER
STT650
STT650 SMARTLINE TEMP. TRANSMITTER