/content/process/us/en/search.html

Odorizers

GOE 07

The GOE 07 gas odorizing plant operates on the suction principle.​​​​​

Overview
Features and Benefits:
  • Diaphragm pump controlled according to flow rate
  • Integrated hand pump for trouble-free filling from the interchangeable container
  • Interchangeable container according to DIN 30650
  • With 5 l – backup container
  • Unit on assembly plate
  • Max. back pressure:40 bar
  • Max. output: Odorizing up to 100,000 Nm³/h, depending on the concentration of odo​rizer
  • Options
    • Flow monitors
    • Type for sulphur-free odorizer
    • Odorizer-flow-rate measuring
  • High-pressure rinsing and venting device
  • Special designs
    • Odorizing plant with backup pump for manual switchover in case of operating pump failure
    • Complete odorizing plants (odorizing plant and controlling device in cabinet) available upon request
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
HON_GOE
Odorizing System