odorizers
OCS 2020/2030
OCS 2020/2030 control system was specially developed for the requirements of odorization technology. The control system enables the quantity proportional actuation of the dosing pump of a gas odorization system
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- OCS 2020 is the basic model
- OCS 2030 offers additional functions
- Plain text display via 4 touch panel in black-white or optional 6 in color
- Modular design
- Individual adaptation possible
- Easy operation with intuitive menu guidance
- Plain text display
- Display in multiple languages
- With a loss of the flow signal, emergency odorization takes place according to a fixed flow specification or according to average values during the last 48 hours
- Body options: Wall housing as 19' compact switch cabinet
- Optional: Mounting plate
- Voltage supply:230 V AC/ 50 or, optionally, 24 V DC
Functional & Control Features
- Modes
- Automatic, Manual
Communication & Protocols
- Languages Supported
- English, German (others on request)
Applications & Compatibility
- Control System Type
- Siemens PLC, 4 in Black/White Touch Panel (optional 6 in color)
- Siemens PLC, 4 or 6 in Touch Panel, Color Option
- Applications
- Gas Industry, Odorization Technology
Electrical Specifications
- Supply Voltage
- 230 VAC/50 Hz
Material Specifications
- Wall Housing
- Steel Sheet
Functional & Control Features
- Modes
- Automatic, Manual
Communication & Protocols
- Languages Supported
- English, German (others on request)
Applications & Compatibility
- Control System Type
- Siemens PLC, 4 in Black/White Touch Panel (optional 6 in color)
- Siemens PLC, 4 or 6 in Touch Panel, Color Option
- Applications
- Gas Industry, Odorization Technology
Electrical Specifications
- Supply Voltage
- 230 VAC/50 Hz
Material Specifications
- Wall Housing
- Steel Sheet
- Modes : Automatic, Manual
- Languages Supported : English, German (others on request)
- Control System Type : Siemens PLC, 4 in Black/White Touch Panel (optional 6 in color)|Siemens PLC, 4 or 6 in Touch Panel, Color Option
- Supply Voltage : 230 VAC/50 Hz
- Wall Housing : Steel Sheet
- Applications : Gas Industry, Odorization Technology
Brochure
Filters
Please sign in to view part numbers available for purchase based on your account Sign In