communication modules and gateway
FE260 - Extension Module
Function Extension Unit, Ex-Barrier, Data Communication and Power Supply for Volume Converters
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Ex-barrier for data interface
- Ex-barrier for digital outputs
- Interface for the use of a data communication module
- Intrinsically safe power supply for a volume converter EK-Series
Software & Interface
- Display
- (2) Status LEDs for Operating Mode Indication
Environmental Conditions
- Ambient Temperature Range
- AC Version - 0 to 40 deg C, DC Version -10 to +60 deg C
- Relative Humidity
- Max. 93% RH (Non-Condensing)
I/O Capabilities
- Digital Inputs/Outputs
- 4
Communication & Protocols
- Data Communication
- Internal Serial TTL-Interface for Communication Module
- Supports Modem Modules (2G GPRS, 4G LTE-M, NB-IoT, “5G-ready”), RS232/RS422, Ethernet
Standards & Certifications
- Protection Class
- IP65 (EN 60529, suitable for Outdoor Installation)
- ATEX Approval
- Associated Apparatus for Ex-Zone 1, II (2) G [EEx ia] IIB
- Manufacturer Declaration for Ex-Zone 2, II 3 (3) G Ex nA IIB T4 Gc1
Material Specifications
- Housing Material
- Cast Aluminum
Electrical Specifications
- Power Supply
- 115/230 VAC (±10 to 15%, 50 to 60 Hz, max 3 W) or 10 to 30 VDC (max 3 W)
- Supports Battery/Solar Supply
- Voltage Monitoring (11 or 20 V Adjustable)
Applications & Compatibility
- Applications
- Ex-Barrier for Data Interface/Digital Outputs, Remote Data Transfer Integration, Modular Design, Monitoring of Power Supply (Solar/Battery), Wall Mounting
- Mounting
- Wall
Dimensions & Weight
- Dimensions
- 290 mm H x 175 mm W x 102 mm D (Including cables and hinges)
Software & Interface
- Display
- (2) Status LEDs for Operating Mode Indication
Environmental Conditions
- Ambient Temperature Range
- AC Version - 0 to 40 deg C, DC Version -10 to +60 deg C
- Relative Humidity
- Max. 93% RH (Non-Condensing)
I/O Capabilities
- Digital Inputs/Outputs
- 4
Communication & Protocols
- Data Communication
- Internal Serial TTL-Interface for Communication Module
- Supports Modem Modules (2G GPRS, 4G LTE-M, NB-IoT, “5G-ready”), RS232/RS422, Ethernet
Standards & Certifications
- Protection Class
- IP65 (EN 60529, suitable for Outdoor Installation)
- ATEX Approval
- Associated Apparatus for Ex-Zone 1, II (2) G [EEx ia] IIB
- Manufacturer Declaration for Ex-Zone 2, II 3 (3) G Ex nA IIB T4 Gc1
Material Specifications
- Housing Material
- Cast Aluminum
Electrical Specifications
- Power Supply
- 115/230 VAC (±10 to 15%, 50 to 60 Hz, max 3 W) or 10 to 30 VDC (max 3 W)
- Supports Battery/Solar Supply
- Voltage Monitoring (11 or 20 V Adjustable)
Applications & Compatibility
- Applications
- Ex-Barrier for Data Interface/Digital Outputs, Remote Data Transfer Integration, Modular Design, Monitoring of Power Supply (Solar/Battery), Wall Mounting
- Mounting
- Wall
Dimensions & Weight
- Dimensions
- 290 mm H x 175 mm W x 102 mm D (Including cables and hinges)
- Display : (2) Status LEDs for Operating Mode Indication
- Ambient Temperature Range : AC Version - 0 to 40 deg C, DC Version -10 to +60 deg C
- Digital Inputs/Outputs : 4
- Data Communication : Internal Serial TTL-Interface for Communication Module|Supports Modem Modules (2G GPRS, 4G LTE-M, NB-IoT, “5G-ready”), RS232/RS422, Ethernet
- Relative Humidity : Max. 93% RH (Non-Condensing)
- Protection Class : IP65 (EN 60529, suitable for Outdoor Installation)
- Housing Material : Cast Aluminum
- ATEX Approval : Associated Apparatus for Ex-Zone 1, II (2) G [EEx ia] IIB|Manufacturer Declaration for Ex-Zone 2, II 3 (3) G Ex nA IIB T4 Gc1
- Power Supply : 115/230 VAC (±10 to 15%, 50 to 60 Hz, max 3 W) or 10 to 30 VDC (max 3 W)|Supports Battery/Solar Supply|Voltage Monitoring (11 or 20 V Adjustable)
- Applications : Ex-Barrier for Data Interface/Digital Outputs, Remote Data Transfer Integration, Modular Design, Monitoring of Power Supply (Solar/Battery), Wall Mounting
- Dimensions : 290 mm H x 175 mm W x 102 mm D (Including cables and hinges)
- Mounting : Wall
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In