/content/process/us/en/search.html

rotary meters

RABO® G16-G400 Rotary Gas Meter

RABO combines tried-and-tested product features of previous rotary gas meters from Elster-Instromet and is a convincing product because it offers a large range of future-oriented features.

Overview
The Honeywell Elster® RABO® G16-G400 rotary gas meter is engineered to deliver high-accuracy gas measurement across a wide range of industrial, commercial and utility applications. Built on decades of trusted Elster-Instromet technology, RABO meters combine robust mechanical design with modern digital integration - making them ideal for both traditional natural gas and other filtered, non-corrosive gases.

Why choose RABO G16-G400?
Honeywell‘s Elster RABO rotary gas meters are designed for custody transfer and commercial metering, offering premium advanced performance in gas distribution networks, industrial plants, and hydrogen projects. Certified to MID, PED, and ATEX / IECEx standards, RABO meters meet all required standards for safety, accuracy, and reliability.

Key Features
  • Accurate & Reliable Measurement: Custody transfer-approved for both natural gas and filtered, non-corrosive gases across a wide pressure range.
  • Flexible Installation: Rotatable index and multiple configuration options support horizontal or vertical mounting and any flow direction.
  • Maintenance-Free Operation: Eliminates oil filling, reducing service costs and downtime.
  • Hydrogen Ready: Suitable for 100% hydrogen in both custody and non-custody transfer applications.
  • Digital Integration: S1 ENCODER ready for secure digital data transfer between the mechanical totalizer and volume converter/data logger.
  • Compact Design: Volumetric measuring principle ensures installation is not affected by pipe layout; ideal for compact systems without an inlet section.
Who Uses RABO G14-G400?
  • Utility Operations Managers: Helps provide
  • accurate billing and regulatory compliance across gas distribution networks.
  • Industrial Plant Engineers & Maintenance Managers: Monitor and control gas flows with reliable, low-maintenance metering solutions.
  • Commercial Facility Managers: Manage energy consumption and metering for retail, office, and multi-use commercial properties.
  • Hydrogen Project Leads: Deploy meters certified for hydrogen applications with flexible installation options.
  • Measurement & Instrumentation Specialists: Specify, install, and maintain metering systems for various gases, ensuring integration with digital data loggers and volume converters.
  • Energy Procurement & Compliance Officers: Ensure accurate measurement for contract settlements and regulatory reporting in both traditional and emerging energy markets.
Common Use Cases
  • Custody transfer and billing in gas distribution networks
  • Industrial process control and monitoring
  • Commercial gas metering for retail and wholesale customers
  • Hydrogen flow measurement for emerging energy applications
  • Installations where space is limited and flexible mounting is required
Make the switch to RABO G16-G400 rotary gas meter and gain:
  • Confidence in every measurement
  • Reduce service costs with maintenance free operations
  • Prepare for the future of hydrogen and traditional gas applications
  • Seamless integration with digital infrastructure
Specifications

Environmental Conditions

  • Operating Pressure
    • Max. 20 bar
  • Temperature Range
    • Gas and Ambient: -25 to +70 deg C; Storage: -40 to +70 deg C
  • Pressure Ratings
    • PN 10/16 and Class 150 (ASME B16.5)
  • Measuring Range
    • Up to 1:200

Standards & Certifications

  • Protection Class
    • IP67 (Suitable for Outdoor Installation)
  • Approvals
    • MID (DE-12-MI002-PTB001), PED (CE-0085CN0022), ATEX (Ex-zone 1)

Material Specifications

  • Housing Material
    • Aluminum or Spheroidal Cast Iron

Measurement & Sensor Related (Measurement Capabilities)

  • Reproducibility
    • < 0.1%

Technical Specifications

  • Connection Type
    • DN 32, 40, 50, 80, 100, 150
    • PN 16/Class 150
    • Various flange dimensions
  • Suitable Media
    • Natural Gas, Filtered Non-Corrosive Gases, Hydrogen

Electrical Specifications

  • Nominal Sizes
    • 0.6 to 650 m³/h
  • Flow Rate
    • DN 32 to DN 150

Mechanical & Physical Properties

  • Meter Sizes
    • G16 to G400

Functional & Control Features

  • Maintenance
    • Maintenance-free option available

Applications & Compatibility

  • Mounting
    • Index can be rotated for horizontal and vertical installation

Environmental Conditions

  • Operating Pressure
    • Max. 20 bar
  • Temperature Range
    • Gas and Ambient: -25 to +70 deg C; Storage: -40 to +70 deg C
  • Pressure Ratings
    • PN 10/16 and Class 150 (ASME B16.5)
  • Measuring Range
    • Up to 1:200

Standards & Certifications

  • Protection Class
    • IP67 (Suitable for Outdoor Installation)
  • Approvals
    • MID (DE-12-MI002-PTB001), PED (CE-0085CN0022), ATEX (Ex-zone 1)

Material Specifications

  • Housing Material
    • Aluminum or Spheroidal Cast Iron

Measurement & Sensor Related (Measurement Capabilities)

  • Reproducibility
    • < 0.1%

Technical Specifications

  • Connection Type
    • DN 32, 40, 50, 80, 100, 150
    • PN 16/Class 150
    • Various flange dimensions
  • Suitable Media
    • Natural Gas, Filtered Non-Corrosive Gases, Hydrogen

Electrical Specifications

  • Nominal Sizes
    • 0.6 to 650 m³/h
  • Flow Rate
    • DN 32 to DN 150

Mechanical & Physical Properties

  • Meter Sizes
    • G16 to G400

Functional & Control Features

  • Maintenance
    • Maintenance-free option available

Applications & Compatibility

  • Mounting
    • Index can be rotated for horizontal and vertical installation
  • Operating Pressure : Max. 20 bar
  • Temperature Range : Gas and Ambient: -25 to +70 deg C; Storage: -40 to +70 deg C
  • Protection Class : IP67 (Suitable for Outdoor Installation)
  • Pressure Ratings : PN 10/16 and Class 150 (ASME B16.5)
  • Housing Material : Aluminum or Spheroidal Cast Iron
  • Reproducibility : < 0.1%
  • Measuring Range : Up to 1:200
  • Connection Type : DN 32, 40, 50, 80, 100, 150|PN 16/Class 150|Various flange dimensions
  • Suitable Media : Natural Gas, Filtered Non-Corrosive Gases, Hydrogen
  • Nominal Sizes : 0.6 to 650 m³/h
  • Meter Sizes : G16 to G400
  • Maintenance : Maintenance-free option available
  • Flow Rate : DN 32 to DN 150
  • Approvals : MID (DE-12-MI002-PTB001), PED (CE-0085CN0022), ATEX (Ex-zone 1)
  • Mounting : Index can be rotated for horizontal and vertical installation
Data Sheet
Name
Description
File Size
Date
Size
RABO G16-G400 Rotary Gas Meter Specifications
application/pdf 1005.84 KB
12/10/2025
1005.84 KB
Name
Description
File Size
Date
Size
RABO G16-G400 Rotary Gas Meter Specifications
application/pdf 1005.84 KB
12/10/2025
1005.84 KB
Name
Description
File Size
Date
Size
RABO G16-G400 Rotary Gas Meter Specifications
1005.84 KB
12/10/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
01122K002
METER INSTALLATION KIT, 3" RPM
01122K002
METER INSTALLATION KIT, 3" RPM
03109027
O-RING 165 x 5 NBR 70 ACC TO TS 1043
03109027
O-RING 165 x 5 NBR 70 ACC TO TS 1043
03580168
Hexagon nut ISO 4032 - M12 - 8 - A2F
03580168
Hexagon nut ISO 4032 - M12 - 8 - A2F
03598033
WASHER ISO 7089 - 12 - 200 HV - A2
03598033
WASHER ISO 7089 - 12 - 200 HV - A2
035M
3.5M/G65 RABO METER
035M
3.5M/G65 RABO METER
03634136
Parallel pin ISO 2338 - 2 M6 x 12 - A1
03634136
Parallel pin ISO 2338 - 2 M6 x 12 - A1
055M
5.5M/G100 RABO METER
055M
5.5M/G100 RABO METER
090M
9M/G160 RABO METER
090M
9M/G160 RABO METER
140M
14M/G250 RABO METER
140M
14M/G250 RABO METER
17709G013
THERMOWELL ASSEMBLY RABO 3.5M-14M
17709G013
THERMOWELL ASSEMBLY RABO 3.5M-14M