/content/process/us/en/search.html

turbine and quantometers

TRZ2 Turbine Gas Meter

Turbine gas meter DN50 –150, worldwide recognized as standard in high pressure flow metering

Overview
The TRZ2 is serially equipped with permanent lubrication bearings as well with the mechanical S1 Index. From ANSI class 300 upwards all meters are equipped with manual oil pump as standard.
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±1% (0.2 Qmax to Qmax), ±2% (Qmin to 0.2Qmax)

Environmental Conditions

  • Operating Pressure
    • 0 to 100 barg
  • Temperature Range
    • -25 to +70 deg C (MID Compliant)
  • Measuring Range
    • Standard 1:20 (1:30 available on request)

Electrical Specifications

  • Nominal Diameters
    • DN 50 to DN 150 (2 to 6 in)
  • Flow Rate
    • 5 to 1600 m³/h

Network & Connectivity Infrastructure

  • Inlet Pipe Length
    • ≥ 2 DN

Standards & Certifications

  • Protection Class
    • IP67 (S1 Index Head)
  • Approvals
    • MID, EN12261, PED, ASME, ATEX, IECEx

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • High

Software & Interface

  • Index Display
    • 8-Digit Mechanical Counter (S1 Index Head, Rotatable 350 deg)

Material Specifications

  • Body Material
    • Ductile Iron (GGG-40) or Forged Steel

Technical Specifications

  • Pulse Output
    • 2X LF (Standard, Reed Contact), up to 4x HF (Optional, Inductive)

Applications & Compatibility

  • Applications
    • Custody Transfer Gas Flow Measurement (Low to High Pressure), Distribution, Industrial, Commercial
  • Mounting
    • Horizontal or Vertical

Mechanical & Physical Properties

  • Meter Sizes
    • G65 to G1000

Industries / Applications & Compatibility

  • Industries
    • Gas Distribution, Industrial Plants, Commercial Users

Processing & Performance Metrics

  • Accuracy
    • ±1% (0.2 Qmax to Qmax), ±2% (Qmin to 0.2Qmax)

Environmental Conditions

  • Operating Pressure
    • 0 to 100 barg
  • Temperature Range
    • -25 to +70 deg C (MID Compliant)
  • Measuring Range
    • Standard 1:20 (1:30 available on request)

Electrical Specifications

  • Nominal Diameters
    • DN 50 to DN 150 (2 to 6 in)
  • Flow Rate
    • 5 to 1600 m³/h

Network & Connectivity Infrastructure

  • Inlet Pipe Length
    • ≥ 2 DN

Standards & Certifications

  • Protection Class
    • IP67 (S1 Index Head)
  • Approvals
    • MID, EN12261, PED, ASME, ATEX, IECEx

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • High

Software & Interface

  • Index Display
    • 8-Digit Mechanical Counter (S1 Index Head, Rotatable 350 deg)

Material Specifications

  • Body Material
    • Ductile Iron (GGG-40) or Forged Steel

Technical Specifications

  • Pulse Output
    • 2X LF (Standard, Reed Contact), up to 4x HF (Optional, Inductive)

Applications & Compatibility

  • Applications
    • Custody Transfer Gas Flow Measurement (Low to High Pressure), Distribution, Industrial, Commercial
  • Mounting
    • Horizontal or Vertical

Mechanical & Physical Properties

  • Meter Sizes
    • G65 to G1000

Industries / Applications & Compatibility

  • Industries
    • Gas Distribution, Industrial Plants, Commercial Users
  • Accuracy : ±1% (0.2 Qmax to Qmax), ±2% (Qmin to 0.2Qmax)
  • Operating Pressure : 0 to 100 barg
  • Temperature Range : -25 to +70 deg C (MID Compliant)
  • Nominal Diameters : DN 50 to DN 150 (2 to 6 in)
  • Inlet Pipe Length : ≥ 2 DN
  • Protection Class : IP67 (S1 Index Head)
  • Measuring Range : Standard 1:20 (1:30 available on request)
  • Repeatability : High
  • Index Display : 8-Digit Mechanical Counter (S1 Index Head, Rotatable 350 deg)
  • Body Material : Ductile Iron (GGG-40) or Forged Steel
  • Pulse Output : 2X LF (Standard, Reed Contact), up to 4x HF (Optional, Inductive)
  • Applications : Custody Transfer Gas Flow Measurement (Low to High Pressure), Distribution, Industrial, Commercial
  • Meter Sizes : G65 to G1000
  • Industries : Gas Distribution, Industrial Plants, Commercial Users
  • Flow Rate : 5 to 1600 m³/h
  • Approvals : MID, EN12261, PED, ASME, ATEX, IECEx
  • Mounting : Horizontal or Vertical
Data Sheet
Name
Description
File Size
Date
Size
Datasheet for TRZ2 Turbine Gas Meter Available in Sizes 2" to 6" (DN50 to DN150) For larger sizes please consult SM-RI-X Datasheet.
application/pdf 160.14 KB
11/7/2021
160.14 KB
Name
Description
File Size
Date
Size
Datasheet for TRZ2 Turbine Gas Meter Available in Sizes 2" to 6" (DN50 to DN150) For larger sizes please consult SM-RI-X Datasheet.
application/pdf 160.14 KB
11/7/2021
160.14 KB
Name
Description
File Size
Date
Size
Datasheet for TRZ2 Turbine Gas Meter Available in Sizes 2" to 6" (DN50 to DN150) For larger sizes please consult SM-RI-X Datasheet.
160.14 KB
11/7/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03514356
Cylinder Screw M3x8 DIN912-8
03514356
Cylinder Screw M3x8 DIN912-8
03514361
SOCKET CAP SCREW M12X 45 EN ISO 4762
03514361
SOCKET CAP SCREW M12X 45 EN ISO 4762
03568128
SHEET-METAL SCREW C 2,2X 4,5 DIN 7981
03568128
SHEET-METAL SCREW C 2,2X 4,5 DIN 7981
03607035
SHIM RING 3 X 6 X 0,5 V2A ISO4759-3A
03607035
SHIM RING 3 X 6 X 0,5 V2A ISO4759-3A
03634236
Cylinder pin ISO2338 - 3 M6 x 10 - A1
03634236
Cylinder pin ISO2338 - 3 M6 x 10 - A1
03634240
PARALLEL PIN ISO 2338 - 6 M6 X 16 - A1
03634240
PARALLEL PIN ISO 2338 - 6 M6 X 16 - A1
03634243
PARALLEL PIN ISO 2338 - 8 M6 X 20 - A1
03634243
PARALLEL PIN ISO 2338 - 8 M6 X 20 - A1
04950021
HIGH FREQUENCY PULSER IFM N9502A (AA)
04950021
HIGH FREQUENCY PULSER IFM N9502A (AA)
1.503.136S
Cartridge DN250 30° ALU HD OELG HTEMP
1.503.136S
Cartridge DN250 30° ALU HD OELG HTEMP
2.571.133S
Index- CPL. MI-2 45°+MF+M3 SMRI/Q
2.571.133S
Index- CPL. MI-2 45°+MF+M3 SMRI/Q