/content/process/us/en/search.html

control equipment for safety shut off valves

HON 672

HON 672 actuator systems for safety shut-off valves include K 10a, K 11a/1 and K 11a/2 according to DIN EN 14382.​​

Overview
Features and Benefits:
  • Function Class A (B)
  • Easy operation and maintenance
  • K 11a/1 with diaphragm measuring unit
  • K 11a/2 with piston measuring unit
  • Suitable for non-aggressive gases, other gases on enquiry
  • According to DIN EN 14382, actuator systems are an integral part of SSVs. 
  • CE registration according to PED with HON gas pressure regulators
  • According to DIN EN 14382, the pilot is an integral component of this device.
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Setting range
    • Over-pressure: Wdso 50 mbar up to 8 bar
    • Under-pressure: Wdsu 10 mbar up to 2.2 bar
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Maximum Operating Pressure
    • Up to 100 bar kilopascal
  • Setting Range
    • Over-Pressure: Wdso 50 mbar up to 8 bar, Under-Pressure: Wdsu 10 mbar up to 2.2 bar

Standards & Certifications

  • Explosion Protection
    • They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements
  • Approvals
    • DIN EN 14382, CE Registration According to PED

Applications & Compatibility

  • Applications
    • Actuator device for safety shut-off valves (SSV)
    • Suitable for non-aggressive gases, other gases on enquiry

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Environmental Conditions

  • Maximum Operating Pressure
    • Up to 100 bar kilopascal
  • Setting Range
    • Over-Pressure: Wdso 50 mbar up to 8 bar, Under-Pressure: Wdsu 10 mbar up to 2.2 bar

Standards & Certifications

  • Explosion Protection
    • They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements
  • Approvals
    • DIN EN 14382, CE Registration According to PED

Applications & Compatibility

  • Applications
    • Actuator device for safety shut-off valves (SSV)
    • Suitable for non-aggressive gases, other gases on enquiry
  • Maximum Admissible Pressure : 100 bar
  • Maximum Operating Pressure : Up to 100 bar kilopascal
  • Explosion Protection : They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements
  • Setting Range : Over-Pressure: Wdso 50 mbar up to 8 bar, Under-Pressure: Wdsu 10 mbar up to 2.2 bar
  • Applications : Actuator device for safety shut-off valves (SSV)|Suitable for non-aggressive gases, other gases on enquiry
  • Approvals : DIN EN 14382, CE Registration According to PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON672
SSV Actuator HON 672
HON672
SSV Actuator HON 672