/content/process/us/en/search.html

high pressure regulators up to ansi 600

HON 502

HON 502 pilot-operated gas pressure regulator according to DIN EN 334 (operating with auxiliary energy from the inlet pressure range). It is ideal for use at transfer stations in gas transport networks for power plants and industrial facilities​.

Overview
Features and Benefits:
  • Wide inlet pressure range
  • Pilot Series HON 630
  • HON 630-1 (formerly HON 640), single stage type for inlet pressure variation < 15 bar
  • Outlet DN double as inlet DN
  • Fewer parts, easy to maintain, quiet operation
  • Grid plate for noise reduction
  • Also available with metal foam for additional noise reduction
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 bar to 90 bar
  • Min pressure drop: approx. 1.5 bar, others on enquiry
  • Max. pressure drop: 90 bar
  • Class of lock-up pressure zone: SZ 2.5
  • Connection: Flange PN 40 and Flange Class 300, Class 600 according to ANSI 16.5 with pipe sizes inlet/outlet - DN 25/50, DN 50/100, DN 80/150, DN 100/200, DN 150/300, DN 200/300
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/ 9/ EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Minimum Differential Pressure
    • 2 bar
  • Maximum Inlet Pressure Rating
    • 100 bar
  • Connection Type
    • Flanged to DIN PN 40 and ANSI 300/600
  • Suitable Media
    • Natural gas and all non-corrosive gaseous media

Processing & Performance Metrics

  • Maximum Differential Pressure
    • 70 bar pounds per square inch

Environmental Conditions

  • Operating Temperature Range
    • -20 to +60 deg C
  • Outlet Pressure Range
    • 0.3 to 40 bar (Diaphragm Assembly)
    • 20 to 90 bar (Metal Harmonica Type Measuring Unit)

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Material Specifications

  • Body Material
    • Cast Steel

Applications & Compatibility

  • Applications
    • Offtake stations in gas transmission systems, gas supply to industrial and power plants

Technical Specifications

  • Minimum Differential Pressure
    • 2 bar
  • Maximum Inlet Pressure Rating
    • 100 bar
  • Connection Type
    • Flanged to DIN PN 40 and ANSI 300/600
  • Suitable Media
    • Natural gas and all non-corrosive gaseous media

Processing & Performance Metrics

  • Maximum Differential Pressure
    • 70 bar pounds per square inch

Environmental Conditions

  • Operating Temperature Range
    • -20 to +60 deg C
  • Outlet Pressure Range
    • 0.3 to 40 bar (Diaphragm Assembly)
    • 20 to 90 bar (Metal Harmonica Type Measuring Unit)

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Material Specifications

  • Body Material
    • Cast Steel

Applications & Compatibility

  • Applications
    • Offtake stations in gas transmission systems, gas supply to industrial and power plants
  • Minimum Differential Pressure : 2 bar
  • Maximum Inlet Pressure Rating : 100 bar
  • Maximum Differential Pressure : 70 bar pounds per square inch
  • Operating Temperature Range : -20 to +60 deg C
  • Lock-up Pressure Zone Class : SZ 2.5
  • Outlet Pressure Range : 0.3 to 40 bar (Diaphragm Assembly)|20 to 90 bar (Metal Harmonica Type Measuring Unit)
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Connection Type : Flanged to DIN PN 40 and ANSI 300/600
  • Suitable Media : Natural gas and all non-corrosive gaseous media
  • Body Material : Cast Steel
  • Applications : Offtake stations in gas transmission systems, gas supply to industrial and power plants
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
HON 502 is a pilot-operated gas pressure regulator according to DIN EN 334 (operating with auxiliary energy from the inlet pressure range).
application/pdf 578.94 KB
4/27/2021
578.94 KB
Name
Description
File Size
Date
Size
HON 502 is a pilot-operated gas pressure regulator according to DIN EN 334 (operating with auxiliary energy from the inlet pressure range).
application/pdf 578.94 KB
4/27/2021
578.94 KB
Name
Description
File Size
Date
Size
HON 502 is a pilot-operated gas pressure regulator according to DIN EN 334 (operating with auxiliary energy from the inlet pressure range).
578.94 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON502
Gas pressure Regulator HON 502
HON502
Gas pressure Regulator HON 502