/content/process/us/en/search.html

high pressure regulators up to ansi 600

HON 503

HON 503 is a pilot-operated gas pressure regulator with incorporated safety shut off valve. It is ideal for regulating non-aggressive gases at transfer stations in gas transport networks for power plants and industrial facilities.

Overview
Features and Benefits:
  • Wide inlet pressure range
  • Outlet DN double as inlet DN
  • Fewer parts, easy to maintain, quiet operation
  • Grid plate for noise reduction
  • Also available with metal foam for additional noise reduction
  • Version with Safety Shut-off Valve (SSV), actuators K 1a, K 2a/1, K 2a/2, K 10a, K 11a/1, K 11a/2, K 16, K 17, K 18, K 19
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 bar to 90 bar
  • Minimum pressure drop: 1.5 bar (4 bar for DN 25/25), others on enquiry
  • Max. pressure drop: 90 bar
  • Class of lock-up pressure zone: SZ 2.5
  • SSV setting range 
    • For overpressure: Wdo 50 mbar to 90 bar
    • For underpressure: Wdu 10 mbar up to 90 bar
  • Connection
    • DIN flange PN 40 and Class 150 according to ANSI 16.5 for DN 25/25
    • Flange Class 300, Class 600 according to ANSI 16.5
    • With pipe sizes inlet/outlet - DN 25/25, DN 25/50, DN 50/100, DN 80/150, DN 100/200, DN 150/300
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Minimum Differential Pressure
    • Δp min = 2.0 bar (Δp min = 4.0 bar at DN 25/25)
  • Maximum Inlet Pressure Rating
    • 100 bar
  • Connection Type
    • DIN PN 40 Flange, ANSI 150 (DN 25/25 only), ANSI 300, ANSI 600

Processing & Performance Metrics

  • Maximum Pressure Difference
    • Δp max = 70 bar

Environmental Conditions

  • Closing Pressure Category
    • SZ 2.5
  • Outlet Pressure Range
    • 0.3 to 40 bar (with pilot HON 630, Two-Stage), 20 to 90 bar (with Metal Harmonica Measuring Unit)
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • Not subject to ATEX 95 (no ignition sources)
  • Approvals
    • CE Mark with PED

Material Specifications

  • Body Material
    • Cast Steel Actuator

Applications & Compatibility

  • Applications
    • Local use at power plants, industrial facilities
    • Suitable for natural gas and non-aggressive gases

Technical Specifications

  • Minimum Differential Pressure
    • Δp min = 2.0 bar (Δp min = 4.0 bar at DN 25/25)
  • Maximum Inlet Pressure Rating
    • 100 bar
  • Connection Type
    • DIN PN 40 Flange, ANSI 150 (DN 25/25 only), ANSI 300, ANSI 600

Processing & Performance Metrics

  • Maximum Pressure Difference
    • Δp max = 70 bar

Environmental Conditions

  • Closing Pressure Category
    • SZ 2.5
  • Outlet Pressure Range
    • 0.3 to 40 bar (with pilot HON 630, Two-Stage), 20 to 90 bar (with Metal Harmonica Measuring Unit)
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • Not subject to ATEX 95 (no ignition sources)
  • Approvals
    • CE Mark with PED

Material Specifications

  • Body Material
    • Cast Steel Actuator

Applications & Compatibility

  • Applications
    • Local use at power plants, industrial facilities
    • Suitable for natural gas and non-aggressive gases
  • Minimum Differential Pressure : Δp min = 2.0 bar (Δp min = 4.0 bar at DN 25/25)
  • Maximum Inlet Pressure Rating : 100 bar
  • Maximum Pressure Difference : Δp max = 70 bar
  • Closing Pressure Category : SZ 2.5
  • Outlet Pressure Range : 0.3 to 40 bar (with pilot HON 630, Two-Stage), 20 to 90 bar (with Metal Harmonica Measuring Unit)
  • Explosion Protection : Not subject to ATEX 95 (no ignition sources)
  • Temperature Range : -20 to +60 deg C
  • Connection Type : DIN PN 40 Flange, ANSI 150 (DN 25/25 only), ANSI 300, ANSI 600
  • Body Material : Cast Steel Actuator
  • Applications : Local use at power plants, industrial facilities|Suitable for natural gas and non-aggressive gases
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
HON 503 is a pilot-operated gas pressure regulator with incorporated safety shut off valve.
application/pdf 791.21 KB
4/27/2021
791.21 KB
Name
Description
File Size
Date
Size
HON 503 is a pilot-operated gas pressure regulator with incorporated safety shut off valve.
application/pdf 791.21 KB
4/27/2021
791.21 KB
Name
Description
File Size
Date
Size
HON 503 is a pilot-operated gas pressure regulator with incorporated safety shut off valve.
791.21 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BD580
SERIES 580 WAFERCHEK NON-RETURN VALVE
BD580
SERIES 580 WAFERCHEK NON-RETURN VALVE
BD585
SERIES 585 STREAMCHEK NON-RETURN VALVE
BD585
SERIES 585 STREAMCHEK NON-RETURN VALVE
HON503
Gas pressure Regulator HON 503
HON503
Gas pressure Regulator HON 503