/content/process/us/en/search.html

high pressure regulators up to ansi 600

HON 512

HON 512 a rugged gas pressure regulator with excellent regulating dynamics built to DIN EN 334 standards. It is ideal for non-aggressive gases in gas turbines, transfer stations in gas transport networks for power plants and industrial facilities. ​

Overview
Features and Benefits:
  • Well suited for gas turbines due to excellent regulating dynamics
  • Reverse flow protection as option
  • Rugged and simple design
  • High KG values of pipe sizes due to axial flow
  • Also available with reduced KG values for best adaptation to operating conditions
  • Can be supplied outlet DN = inlet DN or with noise-reducing outlet
  • Suitable for complex pneumatic & electric automation systems
  • Fail-close and fail-open function also available
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • SIL certified according to IEC61508
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.3 bar to 90 bar
  • Minimum pressure drop: 1.5 bar, others on enquiry
  • Class of lock-up pressure zone:SZ 2.5
  • Connection:
    • DIN flange PN 25, PN 40
    • Flange Classes 150, 300 and 600 according to ANSI 16.5 with pipe sizes inlet
    • DN 25, DN 50,DN 80, DN 100, DN 150,DN 200, DN 250, DN 300
    • Flange Class 900 upon request
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Environmental Conditions

  • Maximum Operating Pressure
    • 100 bar kilopascal
  • Outlet Pressure Range
    • 0.3 to 90 bar (with pilot HON 650)
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • Standard regulators not subject to ATEX 95 (electronic accessories comply with ATEX)
  • Approvals
    • CE Mark with PED

Technical Specifications

  • Connection Type
    • Flanged to DIN PN 25, PN 40, ANSI 300 RF/RTJ, ANSI 600 RF/RTJ
  • Suitable Media
    • Sweet Natural Gas (other gases on request)

Applications & Compatibility

  • Applications
    • Offtake stations in gas transmission systems, gas supply to industrial and power plants

Material Specifications

  • Valve Body
    • A352-LCC(QT) or equivalent

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Environmental Conditions

  • Maximum Operating Pressure
    • 100 bar kilopascal
  • Outlet Pressure Range
    • 0.3 to 90 bar (with pilot HON 650)
  • Temperature Range
    • -20 to +60 deg C

Standards & Certifications

  • Explosion Protection
    • Standard regulators not subject to ATEX 95 (electronic accessories comply with ATEX)
  • Approvals
    • CE Mark with PED

Technical Specifications

  • Connection Type
    • Flanged to DIN PN 25, PN 40, ANSI 300 RF/RTJ, ANSI 600 RF/RTJ
  • Suitable Media
    • Sweet Natural Gas (other gases on request)

Applications & Compatibility

  • Applications
    • Offtake stations in gas transmission systems, gas supply to industrial and power plants

Material Specifications

  • Valve Body
    • A352-LCC(QT) or equivalent
  • Lock-up Pressure Zone Class : SZ 2.5
  • Maximum Operating Pressure : 100 bar kilopascal
  • Outlet Pressure Range : 0.3 to 90 bar (with pilot HON 650)
  • Explosion Protection : Standard regulators not subject to ATEX 95 (electronic accessories comply with ATEX)
  • Temperature Range : -20 to +60 deg C
  • Connection Type : Flanged to DIN PN 25, PN 40, ANSI 300 RF/RTJ, ANSI 600 RF/RTJ
  • Suitable Media : Sweet Natural Gas (other gases on request)
  • Applications : Offtake stations in gas transmission systems, gas supply to industrial and power plants
  • Valve Body : A352-LCC(QT) or equivalent
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
Gas pressure regulator HON 512
application/pdf 565.87 KB
4/27/2021
565.87 KB
Name
Description
File Size
Date
Size
Gas pressure regulator HON 512
application/pdf 565.87 KB
4/27/2021
565.87 KB
Name
Description
File Size
Date
Size
Gas pressure regulator HON 512
565.87 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON512
Gas Pressure Regulator HON 512
HON512
Gas Pressure Regulator HON 512
HON512MP
Gas Pressure Regulator HON 512MP
HON512MP
Gas Pressure Regulator HON 512MP