/content/process/us/en/search.html

high pressure regulators up to ansi 600

HON 530-E

HON 530-E is an electrically operated flow control valve up to size DN 150/300. It is also equipped with incorporated SSV up to DN 150/300 to class 600 according to DIN EN 334/14382​.​​​​​​

Overview
Features and Benefits:
  • Device for flow and pressure control tasks
  • Safety Shut-off Valve (SSV) for​ DN 25/50, DN 80/150 and DN 100/200
  • Optionally: actuator systems K 10a, K 11a/1, K 11a/2, K 16, K 17, K 18, K 19
  • Valve sleeve with full pressure compensation
  • Noise reducing devices as a standard feature
  • Bubble-tight shut-off
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • SSV setting range:
    • For overpressure: Wdo 0.08 bar to 90 bar
    • For underpressure: Wdu 0.01 bar to 90 bar
  • Connection
    • DIN flange PN 16, PN 40
    • Flange according to ANSI 300, ANSI 600 in DN 50/100, DN 80/150, DN 100/200, DN 150/300 (Class 900 on enquiry)
  • Accessories: Electronic control (e.g., for pressure and flow); Other regulating tasks according to customers' requirements
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 100 bar (DN 250/250 and DN 300/300, 250 bar)
  • Connection Type
    • Flanged to ANSI 600 RF, ANSI 900 RJ (DN 250/250 and DN 300/300: ANSI 1500 RJ, ANSI 900 RJ)

Standards & Certifications

  • Explosion Protection
    • E Ex edib II CT4

Function Display

  • Position Indicator
    • Potentiometer 5 kΩ or 0/4 to 20 mA signal

Electrical Specifications

  • Actuator Voltage
    • 230V, 50 Hz or 400V, 50 Hz (DN 200 and Larger: only 400V, 50 Hz) voltage alternating current
  • Power Supply
    • 0.5 to 1.5 kW (depending on size)

I/O Capabilities

  • Adjusting Time
    • 68 to 620 s (depending on task)

Applications & Compatibility

  • Applications
    • Flow and pressure control for natural gas and all non-corrosive gases

Environmental Conditions

  • Valve Type
    • Electrically-Driven Main Valve

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 100 bar (DN 250/250 and DN 300/300, 250 bar)
  • Connection Type
    • Flanged to ANSI 600 RF, ANSI 900 RJ (DN 250/250 and DN 300/300: ANSI 1500 RJ, ANSI 900 RJ)

Standards & Certifications

  • Explosion Protection
    • E Ex edib II CT4

Function Display

  • Position Indicator
    • Potentiometer 5 kΩ or 0/4 to 20 mA signal

Electrical Specifications

  • Actuator Voltage
    • 230V, 50 Hz or 400V, 50 Hz (DN 200 and Larger: only 400V, 50 Hz) voltage alternating current
  • Power Supply
    • 0.5 to 1.5 kW (depending on size)

I/O Capabilities

  • Adjusting Time
    • 68 to 620 s (depending on task)

Applications & Compatibility

  • Applications
    • Flow and pressure control for natural gas and all non-corrosive gases

Environmental Conditions

  • Valve Type
    • Electrically-Driven Main Valve
  • Maximum Inlet Pressure Rating : 100 bar (DN 250/250 and DN 300/300, 250 bar)
  • Explosion Protection : E Ex edib II CT4
  • Position Indicator : Potentiometer 5 kΩ or 0/4 to 20 mA signal
  • Actuator Voltage : 230V, 50 Hz or 400V, 50 Hz (DN 200 and Larger: only 400V, 50 Hz) voltage alternating current
  • Connection Type : Flanged to ANSI 600 RF, ANSI 900 RJ (DN 250/250 and DN 300/300: ANSI 1500 RJ, ANSI 900 RJ)
  • Adjusting Time : 68 to 620 s (depending on task)
  • Power Supply : 0.5 to 1.5 kW (depending on size)
  • Applications : Flow and pressure control for natural gas and all non-corrosive gases
  • Valve Type : Electrically-Driven Main Valve
Brochure
Name
Description
File Size
Date
Size
HON 530 is an electrically-driven main valve.
application/pdf 665.59 KB
4/27/2021
665.59 KB
Name
Description
File Size
Date
Size
HON 530 is an electrically-driven main valve.
application/pdf 665.59 KB
4/27/2021
665.59 KB
Name
Description
File Size
Date
Size
HON 530 is an electrically-driven main valve.
665.59 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON530-E-SP
Flow Control Valve HON 530 E-SP
HON530-E-SP
Flow Control Valve HON 530 E-SP