/content/process/us/en/search.html

high pressure regulators up to ansi 600

HON 530-E-WG

HON 530-E WG flow control valve with an electric actuator for electronic flow or pressure control in accordance with the DIN EN 334 standard. It is ideal for feeding gas and/or withdrawing gas from storage facilities and important gas mains. ​​​​​​

Overview
Features and Benefits:
  • Valve sleeve with full pressure compensation
  • Noise reducing devices as a standard feature
  • Bubble-tight shut-off
  • Axial flow high KG value depending on the pipe size
  • In case of a current failure, valve remains in its last position
  • Control speeds are frequency-dependent and are set by means of a frequency converter depending on operating conditions
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE-registration according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Connection: Flange Class 600 and Class 900 according to ANSI 16.5
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • Up to 105 bar

Environmental Conditions

  • Maximum Operating Pressure
    • Up to 105 bar kilopascal
  • Temperature Range
    • -20 to +60 deg C

Electrical Specifications

  • Drive Power Consumption
    • 0.56 kW
  • Drive Power Supply
    • 400 V, 3-phase AC, 50 Hz (other frequencies on request)
  • Control Type
    • 3-Step Control (ccw/OFF/cw)
    • Frequency-dependent speeds possible

Standards & Certifications

  • Explosion Protection
    • Electronic accessories: ATEX compliant
    • Mechanical components: No ignition sources/hot faces (not subject to ATEX 95)

Technical Specifications

  • Connection Type
    • Flange Class 600 acc. to ANSI 16.5

Material Specifications

  • Body Material
    • Cast Steel

Applications & Compatibility

  • Applications
    • Bi-directional operation
    • Feeding/withdrawing gas from storage facilities and mains
    • Flow-rate/gas-pressure control
    • Suitable for gases per DVGW G 260 and neutral, non-aggressive gases (others on request)

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • Up to 105 bar

Environmental Conditions

  • Maximum Operating Pressure
    • Up to 105 bar kilopascal
  • Temperature Range
    • -20 to +60 deg C

Electrical Specifications

  • Drive Power Consumption
    • 0.56 kW
  • Drive Power Supply
    • 400 V, 3-phase AC, 50 Hz (other frequencies on request)
  • Control Type
    • 3-Step Control (ccw/OFF/cw)
    • Frequency-dependent speeds possible

Standards & Certifications

  • Explosion Protection
    • Electronic accessories: ATEX compliant
    • Mechanical components: No ignition sources/hot faces (not subject to ATEX 95)

Technical Specifications

  • Connection Type
    • Flange Class 600 acc. to ANSI 16.5

Material Specifications

  • Body Material
    • Cast Steel

Applications & Compatibility

  • Applications
    • Bi-directional operation
    • Feeding/withdrawing gas from storage facilities and mains
    • Flow-rate/gas-pressure control
    • Suitable for gases per DVGW G 260 and neutral, non-aggressive gases (others on request)
  • Maximum Admissible Pressure : Up to 105 bar
  • Maximum Operating Pressure : Up to 105 bar kilopascal
  • Drive Power Consumption : 0.56 kW
  • Explosion Protection : Electronic accessories: ATEX compliant|Mechanical components: No ignition sources/hot faces (not subject to ATEX 95)
  • Drive Power Supply : 400 V, 3-phase AC, 50 Hz (other frequencies on request)
  • Temperature Range : -20 to +60 deg C
  • Connection Type : Flange Class 600 acc. to ANSI 16.5
  • Body Material : Cast Steel
  • Control Type : 3-Step Control (ccw/OFF/cw)|Frequency-dependent speeds possible
  • Applications : Bi-directional operation|Feeding/withdrawing gas from storage facilities and mains|Flow-rate/gas-pressure control|Suitable for gases per DVGW G 260 and neutral, non-aggressive gases (others on request)
Brochure
Name
Description
File Size
Date
Size
HON 530-E-WG is a main valve with electric variable-speed drive.
application/pdf 518.99 KB
4/27/2021
518.99 KB
Name
Description
File Size
Date
Size
HON 530-E-WG is a main valve with electric variable-speed drive.
application/pdf 518.99 KB
4/27/2021
518.99 KB
Name
Description
File Size
Date
Size
HON 530-E-WG is a main valve with electric variable-speed drive.
518.99 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON530E-WG
FLOW CONTROL VALVE HON 530 E-WG
HON530E-WG
FLOW CONTROL VALVE HON 530 E-WG