/content/process/us/en/search.html

high pressure regulators up to ansi 600

HONR 100

HON R100 a globe type gas pressure regulator with excellent regulating dynamics built to DIN EN 334 standards. It is ideal for usage in gas turbines, transfer stations in gas transport networks for power plants and industrial facilities. ​

Overview
Features and Benefits:
  • High pressure gas regulator
  • Outlet pressure 1-95 bar
  • Diameter 25-400 mm/1-16″
  • Pressure class PN16-420/ANSI 150-2500#
  • Suitable for temperatures from -20 °C to 60 °C
  • Built-in noise reduction
  • Easy to maintain without dismounting
  • Available as HON100NG with improved regulating accuracy and reduced number of parts and weight
Specifications

Processing & Performance Metrics

  • Accuracy Class (AC)
    • 1.0 to 3.0 bar: AC5/SG10, 3.0 to 60 bar: AC1/SG2.5

Material Specifications

  • Valve Body
    • A352-LCC(QT)

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C, Class 2
  • Outlet Pressure Range
    • 1.0 up to 60 bar
  • Maximum Operating Pressure
    • 100 bar kilopascal

Technical Specifications

  • Suitable Media
    • Sweet Natural Gas (other gases on request)
  • Connection Type
    • Flanges in the Dimension ANSI 150, 300 or ANSI 600

Electrical Specifications

  • Nominal Sizes
    • DN25 to DN 400

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Offtake stations in gas transmission systems, gas supply to industrial and power plants

Processing & Performance Metrics

  • Accuracy Class (AC)
    • 1.0 to 3.0 bar: AC5/SG10, 3.0 to 60 bar: AC1/SG2.5

Material Specifications

  • Valve Body
    • A352-LCC(QT)

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C, Class 2
  • Outlet Pressure Range
    • 1.0 up to 60 bar
  • Maximum Operating Pressure
    • 100 bar kilopascal

Technical Specifications

  • Suitable Media
    • Sweet Natural Gas (other gases on request)
  • Connection Type
    • Flanges in the Dimension ANSI 150, 300 or ANSI 600

Electrical Specifications

  • Nominal Sizes
    • DN25 to DN 400

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Approvals
    • CE Mark with PED

Applications & Compatibility

  • Applications
    • Offtake stations in gas transmission systems, gas supply to industrial and power plants
  • Accuracy Class (AC) : 1.0 to 3.0 bar: AC5/SG10, 3.0 to 60 bar: AC1/SG2.5
  • Valve Body : A352-LCC(QT)
  • Temperature Range : -20 to +60 deg C, Class 2
  • Suitable Media : Sweet Natural Gas (other gases on request)
  • Outlet Pressure Range : 1.0 up to 60 bar
  • Nominal Sizes : DN25 to DN 400
  • Maximum Operating Pressure : 100 bar kilopascal
  • Lock-up Pressure Zone Class : SZ 2.5
  • Connection Type : Flanges in the Dimension ANSI 150, 300 or ANSI 600
  • Approvals : CE Mark with PED
  • Applications : Offtake stations in gas transmission systems, gas supply to industrial and power plants
Brochure
Name
Description
File Size
Date
Size
HON R100_Brochure Nov 2017
application/pdf 5.2 MB
11/27/2023
5.2 MB
Name
Description
File Size
Date
Size
HON R100_Brochure Nov 2017
application/pdf 5.2 MB
11/27/2023
5.2 MB
Name
Description
File Size
Date
Size
HON R100_Brochure Nov 2017
5.2 MB
11/27/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
AP095HP
SERIES AP095-HP
AP095HP
SERIES AP095-HP
AP095MP
SERIES AP095-MP
AP095MP
SERIES AP095-MP
HONP095NG-HP
Pilot P095NG-HP
HONP095NG-HP
Pilot P095NG-HP
HONP095NG-MP
Pilot P095NG-MP
HONP095NG-MP
Pilot P095NG-MP
P095HP
SERIES P095-HP
P095HP
SERIES P095-HP
P095HPM
Series P095-HP monitor override pilot
P095HPM
Series P095-HP monitor override pilot
P095MP
SERIES P095-MP
P095MP
SERIES P095-MP
P095MPM
Series P095-MP monitor override pilot
P095MPM
Series P095-MP monitor override pilot
R100SMRF
SERIES R100S-M RF
R100SMRF
SERIES R100S-M RF
R100SMRFN
SERIES R100S-M RF NACE
R100SMRFN
SERIES R100S-M RF NACE