/content/process/us/en/search.html

high pressure regulators up to pn40 ansi 300

HON 402

HON 402 pilot-operated gas pressure regulator available with a safety shut-off valve (SSV) that is ideal for applications involving a large inlet pressure range. The regulator is ideal for deployment at offtake stations in gas transmission centers

Overview
Features and Benefits:
  • Large inlet pressure range
  • With inline pilot HON 620 or pilot Series HON 630 (externally)
  • HON630-1 (formerly HON 640), single stage type for inlet pressure variation <15 bar
  • Also available with Safety Shut-off Valve (SSV)
  • DN 25 (PN 16): actuator system K 1a, K 2a
  • DN 50 thru DN 100 (inlet pipe sizes): K 10a, K 16, K 17 (thru Class 300); K10a, K 16, K 17 (thru Class 300)
  • SSV setting range: Wdo 40 mbar to 40 bar; Wdu 5 mbar to 40 bar
  • Fewer parts, easy to maintain, and quiet operation
  • Noise reduction can be retrofitted
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure PS= 50 bar
  • Max. inlet pressure pu max: up to 50 bar
  • Outlet pressure range Wd: 20 mbar to 40 bar
  • Minimum pressuredrop: 0.5bar, others on enquiry
  • Class of lock-up pressure zone: SZ 2.5
  • Flange connection (optional): Output DN = Input DN
  • DN 25: DIN flange PN 16, PN 25, Class 150 according to ANSI 16.5; Output DN = 2 x Input DN
  • DN 50 thru DN 100: DIN flange PN 16, PN 25, PN 40 and Flange Class 150 and Class 300 according to ANSI 16.5
All mechanical components of this device are without potential ignition sourcesand/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • 25 bar (Integral Overpressure Protection with HON 625)
    • 40 bar (with HON 630/630-1)
  • Minimum Pressure Drop
    • Δp ≥ 0.5 bar

Environmental Conditions

  • Operating Temperature Range
    • -20 to +60 deg C

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • No ignition sources/hot faces, not subject to ATEX 95. Electronic accessories meet ATEX

Technical Specifications

  • Connection Type
    • ANSI 150, ANSI 300 (body: ductile iron GJS or cast steel GS)
    • DIN Flange PN 16, PN 25, PN 40

Material Specifications

  • Body Material
    • Ductile Iron GJS/Cast Steel GS

Applications & Compatibility

  • Applications
    • Municipal consumers, power plants, industrial stations
    • Suitable for gases per DVGW G 260 and neutral, non-aggressive gases (others on request)

Processing & Performance Metrics

  • Maximum Permissible Pressure
    • 25 bar (Integral Overpressure Protection with HON 625)
    • 40 bar (with HON 630/630-1)
  • Minimum Pressure Drop
    • Δp ≥ 0.5 bar

Environmental Conditions

  • Operating Temperature Range
    • -20 to +60 deg C

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • No ignition sources/hot faces, not subject to ATEX 95. Electronic accessories meet ATEX

Technical Specifications

  • Connection Type
    • ANSI 150, ANSI 300 (body: ductile iron GJS or cast steel GS)
    • DIN Flange PN 16, PN 25, PN 40

Material Specifications

  • Body Material
    • Ductile Iron GJS/Cast Steel GS

Applications & Compatibility

  • Applications
    • Municipal consumers, power plants, industrial stations
    • Suitable for gases per DVGW G 260 and neutral, non-aggressive gases (others on request)
  • Maximum Permissible Pressure : 25 bar (Integral Overpressure Protection with HON 625)|40 bar (with HON 630/630-1)
  • Operating Temperature Range : -20 to +60 deg C
  • Lock-up Pressure Zone Class : SZ 2.5
  • Minimum Pressure Drop : Δp ≥ 0.5 bar
  • Explosion Protection : No ignition sources/hot faces, not subject to ATEX 95. Electronic accessories meet ATEX
  • Connection Type : ANSI 150, ANSI 300 (body: ductile iron GJS or cast steel GS)|DIN Flange PN 16, PN 25, PN 40
  • Body Material : Ductile Iron GJS/Cast Steel GS
  • Applications : Municipal consumers, power plants, industrial stations|Suitable for gases per DVGW G 260 and neutral, non-aggressive gases (others on request)
Brochure
Name
Description
File Size
Date
Size
The HON 402 pilot-operated gas pressure regulator is available with a safety shut-off valve (SSV) and is ideal for applications involving a large inlet pressure range.
application/pdf 819.87 KB
4/27/2021
819.87 KB
Name
Description
File Size
Date
Size
The HON 402 pilot-operated gas pressure regulator is available with a safety shut-off valve (SSV) and is ideal for applications involving a large inlet pressure range.
application/pdf 819.87 KB
4/27/2021
819.87 KB
Name
Description
File Size
Date
Size
The HON 402 pilot-operated gas pressure regulator is available with a safety shut-off valve (SSV) and is ideal for applications involving a large inlet pressure range.
819.87 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON402
Gas Pressure Regulator HON 402
HON402
Gas Pressure Regulator HON 402