/content/process/us/en/search.html

medium pressure regulators pn16 ansi 150

HON 226

HON 226 gas pressure regulator with spring loaded measuring unit. The device is ideal for use at offtake stations in gas distribution as well as commercial and industrial facilities.

Overview
Features and Benefits:
  • Lightweight body
  • High capacity and compact design
  • Optional with internal or external measuring impulse connection 
  • Suitable for natural, non-aggressive and manufactured gases; nitrogen, carbon dioxide and propane; and other gases upon enquiry
  • CE registration according to GAD
  • Special design available: Zero-pressure gas regulator, ZSO-type zero-pressure regulator
  • Max. inlet pressure pu max: up to 0.35 bar 
  • Outlet pressure range Wd: 0.0037 bar to 0.15 bar
  • Temperature range: -20 to 60 °C
  • Pipe sizes: DN 50, DN 100 and DN 150 
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
Specifications

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 0.35 bar
  • Pipe Size
    • DN 50, DN 100, DN 150

Environmental Conditions

  • Outlet Pressure Range
    • 0.0037 to 0.15 bar
  • Temperature Range
    • -20 to 60 deg C

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Approvals
    • CE Mark with GAD

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 0.35 bar
  • Pipe Size
    • DN 50, DN 100, DN 150

Environmental Conditions

  • Outlet Pressure Range
    • 0.0037 to 0.15 bar
  • Temperature Range
    • -20 to 60 deg C

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Approvals
    • CE Mark with GAD

Applications & Compatibility

  • Applications
    • Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Maximum Inlet Pressure Rating : 0.35 bar
  • Outlet Pressure Range : 0.0037 to 0.15 bar
  • Explosion Protection : All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Temperature Range : -20 to 60 deg C
  • Applications : Suitable for natural, non-aggressive and manufactured gases - nitrogen, carbon dioxide, propane and other gases upon enquiry
  • Pipe Size : DN 50, DN 100, DN 150
  • Approvals : CE Mark with GAD
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BD226P
SERIES 226P REGULATOR
BD226P
SERIES 226P REGULATOR
BD226PA
SERIES 226PA ANGLE TYPE REGULATOR
BD226PA
SERIES 226PA ANGLE TYPE REGULATOR
BD226R
SERIES 226R RELIEF VALVE
BD226R
SERIES 226R RELIEF VALVE
HON226HK
SERIES 226HK PILOT REGULATOR
HON226HK
SERIES 226HK PILOT REGULATOR
HON226HVR
SERIES 226 HVR RELIEF VALVE
HON226HVR
SERIES 226 HVR RELIEF VALVE
HON226K
SERIES 226K PILOT REGULATOR
HON226K
SERIES 226K PILOT REGULATOR
HON226P
SERIES 226P REGULATOR
HON226P
SERIES 226P REGULATOR
HON226R
SERIES 226R RELIEF VALVE
HON226R
SERIES 226R RELIEF VALVE
HON226VR
SERIES 226 VR RELIEF VALVE
HON226VR
SERIES 226 VR RELIEF VALVE